|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TMP411 is a remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs. Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data. Features that are included in the TMP411 are: series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to +150°C), diode fault detection, and temperature alert function. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMP411AD | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP411ADG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP411ADGKR | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| TMP411ADGKRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| TMP411ADGKT | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | Purchase Samples | ||
| TMP411ADGKTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | Purchase Samples | ||
| TMP411ADR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411ADRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411BD | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP411BDG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| TMP411BDGKR | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| TMP411BDGKRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| TMP411BDGKT | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | Purchase Samples | ||
| TMP411BDGKTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | Purchase Samples | ||
| TMP411BDR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411BDRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411CD | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TMP411CDG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| TMP411CDGKR | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411CDGKRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| TMP411CDGKT | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| TMP411CDGKTG4 | ACTIVE | -40 to 125 | 1.40 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| TMP411CDR | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| TMP411CDRG4 | ACTIVE | -40 to 125 | 1.25 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:26 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMP411AD | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP411ADG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP411ADGKR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 701 | ||
| TI Lead Time*: 20 WeeksTMP411ADGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411ADGKT | |||
| Americas | Avnet | >1k | |
| Newark | 248 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 441 | ||
| TI Lead Time*: 20 WeeksTMP411ADGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411ADR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP411ADRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP411BD | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 252 | |
| TI Lead Time*: 20 WeeksTMP411BDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP411BDGKR | |||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksTMP411BDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTMP411BDGKT | |||
| Asia | WPI | 97 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTMP411BDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411BDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411BDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411CD | |||
| Asia | Farnell Asia | 75 | |
| WPI | 81 | ||
| Europe | Farnell | 75 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411CDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411CDGKR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411CDGKRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksTMP411CDGKT | |||
| Asia | WPI | 232 | |
| Worldwide | DigiKey | 313 | |
| TI Lead Time*: 14 WeeksTMP411CDGKTG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksTMP411CDR | |||
| Worldwide | DigiKey | 395 | |
| TI Lead Time*: 20 WeeksTMP411CDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP411AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411BDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDGKTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP411CDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP411 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TPS51117 | 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN74LVC1G17 | Single Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPA6017A2 | Stereo, Cost Effective, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS51125 | Dual-Synchronous, Step-Down Controller with Out-of-AudioT Operation and 100-mA LDOs | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| INA219 | Zero-Drift, Bi-directional Current/Power Monitor in SOT23 | AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITOR | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| SN74LVC244A | Octal Buffer/Driver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number