|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DLP is a registered trademark of Texas Instruments. Description
The TMP421, TMP422, and TMP423 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs. Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device. The TMP421, TMP422, and TMP423 include series resistance cancellation, porgrammable non-ideality factor, wide remote temperature measurment range (up to +150°C), and diode fault detection. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMP422AIDCNR | ACTIVE | -40 to 125 | 1.05 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TMP422AIDCNRG4 | ACTIVE | -40 to 125 | 1.05 | 1ku | SOT-23 (DCN) | 8 | View | 3000 | LARGE T&R | Purchase Samples | ||
| TMP422AIDCNT | ACTIVE | -40 to 125 | 1.20 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | |||
| TMP422AIDCNTG4 | ACTIVE | -40 to 125 | 1.20 | 1ku | SOT-23 (DCN) | 8 | View | 250 | SMALL T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMP422AIDCNR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMP422AIDCNRG4 | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 20 WeeksTMP422AIDCNT | |||
| Americas | Arrow | 250 | |
| Avnet | 400 | ||
| Asia | Farnell Asia | 184 | |
| WPI | 188 | ||
| Europe | Farnell | 184 | |
| TI Lead Time*: 20 WeeksTMP422AIDCNTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMP422AIDCNR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP422AIDCNRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP422AIDCNT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMP422AIDCNTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMP422 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMP421 | +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP100 | Digital Temperature Sensor with I2C Serial Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| TMP100-EP | Enhanced Product Digital Temperature Sensor With I2C Interface | TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR | TI customers also evaluated this product. |
| MAX232 | Dual EIA-232 Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| MSP430F1101A | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TPS650243 | Power Management ICs for Li-Ion Powered Systems | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| TPS61080 | 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |
| SN74LVC157A | Quadruple 2-Line To1-Line Data Selector / Multiplexer | DECODERS/ENCODERS/MULTIPLEXERS-DATA SELECTORS/MULTIPLEXERS | TI customers also evaluated this product. |
| PCA9535 | Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers | I2C (SL)-I2C IO EXPANDERS | TI customers also evaluated this product. |
| TPS61081 | 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |
| UCC28061 | Natural Interleaving(TM) Transition-Mode PFC Controller with Improved Audible Noise Immunity | AC/DC AND DC/DC POWER SUPPLIES-POWER FACTOR CORRECTION ICS | TI customers also evaluated this product. |
| MSP430F1481 | 16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 2 USARTs, HW multiplier | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |

Most Popular Tags for TMP422: