TMP423 Status: ACTIVE

+/-1°C Remote and Local Temperature Sensor in SOT23-8


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMP421 TMP422 TMP423
InterfaceI2C, SMBus  I2C, SMBus  I2C, SMBus  
Accuracy Over Temp Range(Max)(C)+/- 1  +/- 1  +/- 1  
Temp Resolution(Max)(bits)12  12  12  
Temp Range(Min)(C)-40  -40  40  
Temp Range(Max)(C)125  125  125  
Supply Voltage(Min)(V)2.7  2.7  2.7  
Supply Voltage(Max)(V)5.5  5.5  5.5  
Iq(Typ)(uA)400  400  400  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Pin/Package8SOT-23  8SOT-23  8SOT-23  
RatingCatalog  Catalog  Catalog  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMP102: Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563
  • TMP421: +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8
  • TMP275: 0.5C Digital Out Temperature Sensor

More Related Products

Product Information

Features

  • SOT23-8 PACKAGE
  • ±1°C REMOTE DIODE SENSOR (MAX)
  • ±1.5°C LOCAL TEMPERATURE SENSOR (MAX)
  • SERIES RESISTANCE CANCELLATION
  • n-FACTOR CORRECTION
  • TWO-WIRE/SMBus™ SERIAL INTERFACE
  • MULTIPLE INTERFACE ADDRESSES
  • DIODE FAULT DETECTION
  • RoHS COMPLIANT AND NO Sb/Br
  • APPLICATIONS
    • PROCESSOR/FPGATEMPERATURE MONITORING
    • LCD/DLP®/LCOS PROJECTORS
    • SERVERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • STORAGE AREA NETWORKS (SAN)

DLP is a registered trademark of Texas Instruments.
SMBus is a trademark of Intel Corporation.
All other trademarks are the property of their respective owners.

Description

The TMP421, TMP422, and TMP423 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to configure the device.

The TMP421, TMP422, and TMP423 include series resistance cancellation, porgrammable non-ideality factor, wide remote temperature measurment range (up to +150°C), and diode fault detection.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TMP423AIDCNRACTIVE-40 to 1251.15 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&RPurchase Samples
TMP423AIDCNRG4ACTIVE-40 to 1251.15 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&RPurchase Samples
TMP423AIDCNTACTIVE-40 to 1251.30 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R
TMP423AIDCNTG4ACTIVE-40 to 1251.30 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R
TMP423BIDCNRACTIVE-40 to 1251.15 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&RPurchase Samples
TMP423BIDCNRG4ACTIVE-40 to 1251.15 | 1kuSOT-23 (DCN) | 8 View 3000 | LARGE T&RPurchase Samples
TMP423BIDCNTACTIVE-40 to 1251.30 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R
TMP423BIDCNTG4ACTIVE-40 to 1251.30 | 1kuSOT-23 (DCN) | 8 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMP423AIDCNR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP423AIDCNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP423AIDCNT
AmericasAvnet 250
AsiaWPI 185
WorldwideDigiKey 110
Mouser Electronics 300
TI Lead Time*: 20 WeeksTMP423AIDCNTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP423BIDCNR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP423BIDCNRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTMP423BIDCNT
AmericasAvnet 250
AsiaWPI 250
WorldwideDigiKey 164
Mouser Electronics 292
TI Lead Time*: 20 WeeksTMP423BIDCNTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP423AIDCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423AIDCNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423AIDCNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423AIDCNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423BIDCNR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423BIDCNRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423BIDCNT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP423BIDCNTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP423 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP102 Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP175 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP141 Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP431 +/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here