TMP431 Status: ACTIVE

+/-1°C Remote and Local Temperature Sensor with Beta, N-Factor and Series-R Correction


      
         
Alert me about changes<br/>to this product

 TMP431TMP432 
InterfaceI2C,SMBus  I2C,SMBus  
Accuracy Over Temp Range(Max)(C)+/- 1  +/- 1  
Temp Resolution(Min)(bits)0.0625  0.0625  
Temp Resolution(Max)(bits)12  12  
Temp Range(Min)(C)-40  -40  
Temp Range(Max)(C)125  125  
Supply Voltage(Min)(V)2.7  2.7  
Supply Voltage(Max)(V)5.5  5.5  
Iq(Typ)(uA)35  35  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
Pin/Package8MSOP  10MSOP  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TMP275: 0.5C Digital Out Temperature Sensor
  • TMP112: TMP112 High-Precision, Low-Power, Digital Temperature Sensor
  • TMP100: Digital Temperature Sensor with I2C Serial Interface
  • PGA280: Zero Drift, HV Programmable Gain Amplifier
  • TS5A2066: Dual-Channel 10-Ohm SPST Analog Switch
  • TMP302A: Low Power, 1.4V Temperature Switch in SOT563

More Related Products

Product Information

Features

  • ±1°C REMOTE DIODE SENSOR
  • ±1°C LOCAL TEMPERATURE SENSOR
  • AUTOMATIC BETA COMPENSATION
  • η-FACTOR CORRECTION
  • PROGRAMMABLE THRESHOLD LIMITS
  • TWO-WIRE/SMBus SERIAL INTERFACE
  • MINIMUM AND MAXIMUM TEMPERATURE MONITORS
  • MULTIPLE INTERFACE ADDRESSES
  • ALERT/THERM2 PIN CONFIGURATION
  • DIODE FAULT DETECTION
  • APPLICATIONS
    • LCD/DLP®/LCOS PROJECTORS
    • SERVERS
    • INDUSTRIAL CONTROLLERS
    • CENTRAL OFFICE TELECOM EQUIPMENT
    • DESKTOP AND NOTEBOOK COMPUTERS
    • STORAGE AREA NETWORKS (SAN)
    • INDUSTRIAL AND MEDICAL EQUIPMENT
    • PROCESSOR/FPGA TEMPERATURE MONITORING

Description

The TMP431 and TMP432 are remote temperature sensor monitors with a built-in local temperature sensor. The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs.

Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The Two-Wire serial interface accepts SMBus write byte, read byte, send byte, and receive byte commands to program the alarm thresholds and to read temperature data.DLP

The TMP431/32 include beta compensation (correction), series resistance cancellation, programmable non-ideality factor, programmable resolution, programmable threshold limits, minimum and maximum temperature monitors, wide remote temperature measurement range (up to +150°C), and diode fault detection and temperature alert function.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TMP431ADGKRACTIVE-40 to 1250.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
TMP431ADGKTACTIVE-40 to 1251.10 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R
TMP431BDGKRACTIVE-40 to 1250.99 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
TMP431BDGKTACTIVE-40 to 1251.10 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:26 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMP431ADGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP431ADGKT
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP431BDGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMP431BDGKT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMP431ADGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP431ADGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP431BDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMP431BDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMP431 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMP275 0.5C Digital Out Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP112 TMP112 High-Precision, Low-Power, Digital Temperature Sensor TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP100 Digital Temperature Sensor with I2C Serial Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP432 ±1°C Remote and Local TEMP SENSOR with β, N-Factor and Series-R Correction TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP423 +/-1°C Remote and Local Temperature Sensor in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP421 +/-1degC Remote and Local TEMPERATURE SENSOR in SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TMP441 +/-1°C Temperature Sensor with Automatic Beta Compensation, Series-R, and n-Factor in a SOT23-8 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
PGA280 Zero Drift, HV Programmable Gain Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TMP302A Low Power, 1.4V Temperature Switch in SOT563 TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SWITCH TI customers also evaluated this product.
TPS22942 Low-Input Voltage 100mA Current Limited Load Switch with Shut-off and Auto-restart Feature POWER MUXES AND CURRENT LIMITED SWITCHES-CURRENT LIMITED SWITCHES TI customers also evaluated this product.
TPS61160 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
SN74LVC2G07 Dual Buffer/Driver with Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS2061 Single 1A Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
ADS7882 2.7V-5.25V Digital, 5V Analog, 12 Bit, 3MSPS, Parallel ADC with Ref DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TLC277 Dual Precision Single Supply Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here