TMS27C128 Status: OBSOLETE

131 072-Bit UV Erasable Programmable Read-Only Memory


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

This Data Sheet is Applicable to All
TMS27C128s and TMS27PC128s Symbolized
with Code "B" as Described on Page 12.

  • Organization...16K × 8
  • Single 5-V Power Supply
  • Pin Compatible With Existing 128K MOS
    ROMs, PROMs, and EPROMs
  • All Inputs/Outputs Fully TTL Compatible
  • Max Access/Min Cycle Times
    VCC ± 10%
  • Power Saving CMOS Technology
  • Very High-Speed SNAP! Pulse Programming
  • 3-State Output Buffers
  • 400-mV Minimum DC Noise Immunity With Standard TTL Loads
  • Latchup Immunity of 250 mA on All Input and Output Lines
  • Low Power Dissipation (VCC = 5.25 V)
    • Active...158 mW Worst Case
    • Standby...1.4 mW Worst Case
      (CMOS Input Levels)
  • PEP4 Version Available With 168-Hour Burn-In and Choices of Operating Temperature Ranges
  • 128K EPROM Available With MIL-STD-883C Class B High-Reliability Processing (SMJ27C128)

Description

The TMS27C128 series are 131072-bit, ultraviolet-light erasable, electrically programmable read-only memories.

The TMS27PC128 series are 131072-bit, one time electrically programmable read-only memories.

These devices are fabricated using power-saving CMOS technology for high speed and simple interface with MOS and bipolar circuits. All inputs (including program data inputs) can be driven by Series 74 TTL circuits without the use of external pull-up resistors. Each output can drive one Series 74 TTL circuit without external resistors.

The data outputs are three-state for connecting multiple devices to a common bus. The TMS27C128 and the TMS27PC128 are pin compatible with 28-pin 128K MOS ROMs, PROMs, and EPROMs.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsFootprintsSamples
TMS27C128-120JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-12JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-15JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-15JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-1JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-1JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-20JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-20JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-25JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-25JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-2JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128-2JLOBSOLETE0 to 70(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128JEOBSOLETE-40 to 85(J) | 28 Download CAD Format for this FootprintNot Available
TMS27C128JLOBSOLETE (J) | 28 Download CAD Format for this FootprintNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS27C128 Help

Datasheet

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here