|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TMS320C242 device is a member of the TMS320 DSP family of digital signal processor (DSP) controllers based on the TMS320C2xx generation of 16-bit fixed-point DSPs. This new generation is optimized for digital motor/motion control applications. The DSP controllers combine the enhanced TMS320 DSP family architectural design of the C2xx core CPU for low-cost, high-performance processing capabilities and several advanced peripherals optimized for motor/motion control applications. These peripherals include the event manager module, which provides general-purpose timers and PWM registers to generate PWM outputs, and a single,10-bit analog-to-digital converter (ADC), which can perform conversion within 1 us. |
| Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Temp (oC) | Package | Pins | Symbols | Footprints | Samples |
| TMS320C242PGA | OBSOLETE | -40 to 85 | QFP (PG) | 64 | Not Available | ||
| TMS320C242PGS | OBSOLETE | -40 to 125 | QFP (PG) | 64 | Not Available | ||
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C242 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| TMS320F2833x reference design | SPRC541 | Texas Instruments | Development Boards/EVMs |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | Texas Instruments | Emulators/Analyzers |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| LF240x Flash Tools | FTLF240X | Texas Instruments | Flash Tools |
| TMS320F28335 eZdsp Starter Kit | TMDXEZ28335 | Texas Instruments | Starter Kits |
| TMS320LF2401A eZdsp Starter Kit (DSK) | TMDSEZD2401 | Texas Instruments | Starter Kits |
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Texas Instruments | Starter Kits |
| C24x Software Test Bench (STB) Library | SPRC070 | Texas Instruments | Signal Processing Libraries |
| LF240x Motor-Specific Software Solutions | APSLF240X | Texas Instruments | Application-Specific Libraries |
| C24x Filter Library | SPRC072 | Texas Instruments | Signal Processing Libraries |
| C24x Fixed-Point Math Library | SPRC068 | Texas Instruments | Signal Processing Libraries |
| C24x Fast Fourier Transform (FFT) Library | SPRC069 | Texas Instruments | Signal Processing Libraries |
| C24x Signal Generator Library | SPRC071 | Texas Instruments | Signal Processing Libraries |
| |||
| |||
| |||
| |||

No Tags are Available for this Part Number