TMS320C2811 Status: ACTIVE

32-Bit Digital Signal Controller with ROM


      
         
Alert me about changes<br/>to this product

 TMS320C2810 TMS320C2811TMS320C2812 TMS320F2810 TMS320F2811 TMS320F2812 
Generation28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  
CPU1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  
Peak MMACS150  150  150  150  150  150  
Frequency(MHz)150  150  150  150  150  150  
RAM36  36  36  36  36  36  
OTP ROM2 KB  2 KB  2 KB  2 KB  2 KB  2 KB  
Flash   128 KB  256 KB  256 KB  
EMIF  1 16-Bit    1 16-Bit  
PWM16-Ch  16-Ch  16-Ch  16-Ch  16-Ch  16-Ch  
CAP/QEP6/2  6/2  6/2  6/2  6/2  6/2  
ADC1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  
ADC Conversion Time80 ns  80 ns  80 ns  80 ns  80 ns  80 ns  
McBSP1  1  1  1  1  1  
UART2 SCI  2 SCI  2 SCI  2 SCI  2 SCI  2 SCI  
SPI1  1  1  1  1  1  
CAN1  1  1  1  1  1  
Timers3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  
GPIO56  56  56  56  56  56  
Core Supply (Volts)1.9 V  1.9 V  1.9 V  1.9 V  1.9 V  1.9 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320F2811: 32-Bit Digital Signal Controller with Flash
  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • TMS320C2810: 32-Bit Digital Signal Controller with ROM

More Related Products

Product Information

Features

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
    • 3.3-V Flash Programming Voltage
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K x 16 Flash
          (Four 8K x 16 and Six 16K x 16 Sectors)
    • ROM Devices: Up to 128K x 16 ROM
    • 1K x 16 OTP ROM

View All Features in Datasheet

Description

The TMS320F2810, TMS320F2811, TMS320F2812, TMS320C2810, TMS320C2811, and TMS320C2812 devices, members of the TMS320C28x. DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, TMS320F2810, TMS320F2811, and TMS320F2812 are abbreviated as F2810, F2811, and F2812, respectively. F281x denotes all three Flash devices. TMS320C2810, TMS320C2811, and TMS320C2812 are abbreviated as C2810, C2811, and C2812, respectively. C281x denotes all three ROM devices. 2810 denotes both F2810 and C2810 devices; 2811 denotes both F2811 and C2811 devices; and 2812 denotes both F2812 and C2812 devices.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsSymbolsFootprintsSamples
TMS320C2811PBKAACTIVE-40 to 85LQFP (PBK) | 128 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C2811PBKQACTIVE-40 to 125LQFP (PBK) | 128 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C2811PBKA      View
TMS320C2811PBKQ      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C2811 Help

Datasheet

Application Notes

User Guides

Selection Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
F2812 Development Bundle with USB EmulatorTMDSEVU2812Texas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
TMS320F2810, TMS320F2811 and TMS320F2812 Flash APISPRC125Texas InstrumentsFlash Tools
TMS320F2812 eZdsp Start Kit (DSK)TMDSEZD2812Texas InstrumentsStarter Kits
TMS320F2812 eZdsp Starter Kit (DSK) - Socketed versionTMDSEZS2812Texas InstrumentsStarter Kits
TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
F281x PMSM3_4: Sensored Position Control of PMSM Using QEPSPRC179 Texas Instruments Application Software 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
F281x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall SensorsSPRC175 Texas Instruments Application Software 
F281x PMSM3_3: Sensored FOC of PMSM Using ResolverSPRC178 Texas Instruments Application Software 
C281x C/C++ Header Files and Peripheral ExamplesSPRC097 Texas Instruments Other 
TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
F281x PMSM3_2:3-Phase Sensorless Field Orented ControlSPRC128 Texas Instruments Application Software 
F281x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model)SPRC078 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28x™ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
F281x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without IndexSPRC177 Texas Instruments Application Software 
F281x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI MotorSPRC079 Texas Instruments Application Software 
F281x PMSM3_1: 3-Phase Sensored Field Oriented ControlSPRC129 Texas Instruments Application Software 
C2000 Digital Power Experimenter Kit Application SoftwareSPRC676 Texas Instruments Application Software 
F281x ACI3_1: Three Phase ACI Control with Constant V/HzSPRC130 Texas Instruments Application Software 
F281x BLDC3_2: Sensorless Trapezoidal Control of BLDC MotorSPRC176 Texas Instruments Application Software 
F281x Digital Motor Control LibrarySPRC080 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TPS70202   Dual-Output Low-Dropout (LDO) Voltage Regulator   LINEAR REGULATORS - DUAL CHANNEL LDO      
TPS73601   Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS767D318   Dual-Output Low-Dropout (LDO) Voltage Regulators   LINEAR REGULATORS - DUAL CHANNEL LDO      
TPS77601   Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Fast Transient Response, Power Good (PG) Output   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS77618   Single Output LDO, 500mA, Fixed(1.8V), Fast Transient Response, Power Good (PG) Output   LINEAR REGULATORS - SINGLE CHANNEL LDO      
MC33063A   1.5-A Peak Boost/Buck/Inverting Switching Regulator   DC/DC CONVERTERS (INTEGRATED SWITCH) - INVERTING REGULATORS      
TPS3808G01   Low Quiescent Current, Programmable-Delay Supervisory Circuit   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)      
TPS3803-01   Single Voltage Detector   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)      
Customers Who Evaluated This Product Also Evaluated...
TMS320F2811 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320C2810 32-Bit Digital Signal Controller with ROM C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320C2812 32-Bit Digital Signal Controller with ROM C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here