TMS320C28343 Status: ACTIVE

Delfino Microcontroller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320C28341 TMS320C28342 TMS320C28343TMS320C28344 TMS320C28345 TMS320C28346 
Generation28x Delfino Floating-point Series  28x Delfino Floating-point Series  28x Delfino Floating-point Series  28x Delfino Floating-point Series  28x Delfino Floating-point Series  28x Delfino Floating-point Series  
CPU1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  
Peak MMACS200  300  200  300  200  300  
FPUYes  Yes  Yes  Yes  Yes  Yes  
Frequency(MHz)200  300  200  300  200  300  
RAM196 KB  196 KB  260 KB  260 KB  516 KB  516 KB  
EMIF1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
DMA1 6-Ch DMA  1 6-Ch DMA  1 6-Ch DMA  1 6-Ch DMA  1 6-Ch DMA  1 6-Ch DMA  
PWM12-Ch  12-Ch  18-Ch  18-Ch  18-Ch  18-Ch  
CAP/QEP4/2  4/2  6/3  6/3  6/3  6/3  
McBSP1  1  2  2  2  2  
I2C1  1  1  1  1  1  
UART3 SCI  3 SCI  3 SCI  3 SCI  3 SCI  3 SCI  
SPI2  2  2  2  2  2  
CAN2  2  2  2  2  2  
Timers3 32-Bit CPU,1 WD  3 32-Bit CPU,1 WD  3 32-Bit CPU,1 WD  3 32-Bit CPU,1 WD  3 32-Bit CPU,1 WD  3 32-Bit CPU,1 WD  
GPIO88  88  88  88  88  88  
Core Supply (Volts)1.1 V  1.2 V  1.1 V  1.2 V  1.1 V  1.2 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 105,-40 to 125  -40 to 105,-40 to 125  -40 to 105,-40 to 125  -40 to 105,-40 to 125  -40 to 105,-40 to 125  -40 to 105,-40 to 125  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Performance Static CMOS Technology
    • Up to 300 MHz (3.33-ns Cycle Time)
    • 1.1-V/1.2-V Core, 3.3-V I/O, 1.8-V PLL/Oscillator Design
  • High-Performance 32-Bit CPU (TMS320C28x)
    • IEEE-754 Single-Precision Floating-Point Unit (FPU)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Code-Efficient (in C/C++ and Assembly)
  • Six-Channel DMA Controller (for McBSP, XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M × 16 Address Reach
  • On-Chip Memory
    • Up to 258K × 16 SARAM
    • 8K × 16 Boot ROM
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Peripheral Interrupt Expansion (PIE) Block That Supports All 64 Peripheral Interrupts
  • Enhanced Control Peripherals
    • Eighteen Enhanced Pulse Width Modulator (ePWM) Outputs
      • Dedicated 16-bit Time-Based Counter With Period and Frequency Control
      • Single-Edge, Dual-Edge Symmetric, or Dual-Edge Asymmetric Outputs
      • Dead-Band Generation
      • PWM Chopping by High-Frequency Carrier
      • Trip Zone Input
      • Up to 9 HRPWM Outputs With 55-ps MEP Resolution at VDD = 1.1 V (65 ps at 1.2 V)
    • Six 32-bit Enhanced Capture (eCAP) Modules
      • Configurable as 3 Capture Inputs or 3 Auxiliary Pulse Width Modulator Outputs
      • Single-Shot Capture of up to Four Event Time-Stamps
    • Three 32-bit Quadrature Encoder Pulse (QEP) Modules
    • Six 32-bit Timers/Nine 16-bit Timers
  • Three 32-Bit CPU Timers
  • Serial Port Peripherals
    • Up to 2 CAN Modules
    • Up to 3 SCI (UART) Modules
    • Up to 2 McBSP Modules (Configurable as SPI)
    • Up to 2 SPI Modules
    • One Inter-Integrated-Circuit (I2C) Bus
  • External ADC Interface
  • Up to 88 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • 2834x Package Options:
    • MicroStar BGA™ (ZHH)
    • Plastic BGA (ZFE)



Delfino, C28x, MicroStar BGA, TMS320C54x, TMS320C55x, Code Composer Studio, TMS320C28x are trademarks of Texas Instruments.

1-Wire is a registered trademark of Maxim Integrated Products, Inc.

All other trademarks are the property of their respective owners.

Description

The TMS320C2834x (C2834x) Delfino™ microcontroller (MCU) devices build on TI's existing F2833x high-performance floating-point microcontrollers. The C2834x delivers up to 300 MHz of floating-point performance, and has up to 516KB of on-chip RAM. Designed for real-time control applications, the C2834x is based on the C28x™ core, making it code-compatible with all C28x microcontrollers. The on-chip peripherals and low-latency core make the C2834x an excellent solution for performance-hungry real-time control applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMS320C28343ZFEQACTIVE-40 to 12514.30 | 1kuBGA (ZFE) | 256 90Purchase Samples
TMS320C28343ZFETACTIVE-40 to 10511.25 | 1kuBGA (ZFE) | 256 90Purchase Samples
TMS320C28343ZHHTACTIVE-40 to 10511.25 | 1kuBGA MICROSTAR (ZHH) | 179 160Purchase Samples
TMX320C28343ZHHACTIVE 13.50 | 1kuBGA MICROSTAR (ZHH) | 179 1

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320C28343ZFEQ
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320C28343ZFET
None Reported
View Distributors
Call**TMX320C28343ZHH
AmericasNewark 3
WorldwideDigiKey 23
Mouser Electronics 19
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C28343ZFEQ  TBD Call TI Call TIViewView
TMS320C28343ZFET  TBD Call TI Call TIViewView
TMS320C28343ZHHT  TBD Call TI Call TIViewView
TMX320C28343ZHH      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C28343 Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
Delfino C28343 Experimenter's KitTMDXDOCK28343Texas InstrumentsDevelopment Boards/EVMs
Delfino C28343 controlCARDTMDXCNCD28343Texas InstrumentsDevelopment Boards/EVMs
Delfino C28346 DIM168 ControlCARDTMDXCNCD28346-168Texas InstrumentsDevelopment Boards/EVMs
Delfino C28346 DIM168 Experimenter's KitTMDXDOCK28346-168Texas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F2833x Flash APIsSPRC539Texas InstrumentsFlash Tools
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
C28x FPU Fast RTS LibrarySPRC664 Texas Instruments Application Software 
C28x Floating-Point Unit LibrarySPRC624 Texas Instruments Signal Processing Libraries 
C2834x C/C++ Header Files and Peripheral ExamplesSPRC876 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
ADS8556   630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
TPS62420   Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS72118   Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current   LINEAR REGULATORS - SINGLE CHANNEL LDO      
INA159   High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER      
INA206   High-Side Measurement Current-Shunt Monitor with Dual Comparators   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR      
DRV8402   Dual Full Bridge PWM Motor Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER      
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS      
Customers Who Evaluated This Product Also Evaluated...
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28346 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28035 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320C28341 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28345 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28342 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28344 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28332 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C28343:

View All Tags

Other Support



Click Here