|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The TMS320C2834x (C2834x) Delfino™ microcontroller (MCU) devices build on TI's existing F2833x high-performance floating-point microcontrollers. The C2834x delivers up to 300 MHz of floating-point performance, and has up to 516KB of on-chip RAM. Designed for real-time control applications, the C2834x is based on the C28x™ core, making it code-compatible with all C28x microcontrollers. The on-chip peripherals and low-latency core make the C2834x an excellent solution for performance-hungry real-time control applications. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMS320C28346ZFEQ | ACTIVE | -40 to 125 | 20.85 | 1ku | BGA (ZFE) | 256 | 90 | Purchase Samples |
| TMS320C28346ZFET | ACTIVE | -40 to 105 | 16.40 | 1ku | BGA (ZFE) | 256 | 1 | Purchase Samples |
| TMX320C28346ZEP | ACTIVE | 19.70 | 1ku | BGA (ZEP) | 256 | 1 | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:25 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 23 WeeksTMS320C28346ZFEQ | |||
| None Reported View Distributors | |||
| TI Lead Time*: 23 WeeksTMS320C28346ZFET | |||
| None Reported View Distributors | |||
| Call**TMX320C28346ZEP | |||
| Americas | Newark | 6 | |
| Worldwide | DigiKey | 9 | |
| Mouser Electronics | 14 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C28346ZFEQ | TBD | Call TI | Call TI | View | View |
| TMS320C28346ZFET | TBD | Call TI | Call TI | View | View |
| TMX320C28346ZEP | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C28346 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C2000 DC/DC Developer's Kit | TMDSDCDC8KIT | Texas Instruments | Development Boards/EVMs |
| Delfino C28343 Experimenter's Kit | TMDXDOCK28343 | Texas Instruments | Development Boards/EVMs |
| Delfino C28343 controlCARD | TMDXCNCD28343 | Texas Instruments | Development Boards/EVMs |
| Delfino C28346 DIM168 ControlCARD | TMDXCNCD28346-168 | Texas Instruments | Development Boards/EVMs |
| Delfino C28346 DIM168 Experimenter's Kit | TMDXDOCK28346-168 | Texas Instruments | Development Boards/EVMs |
| TMS320F2833x reference design | SPRC541 | Texas Instruments | Development Boards/EVMs |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | Texas Instruments | Emulators/Analyzers |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| TMS320F2833x Flash APIs | SPRC539 | Texas Instruments | Flash Tools |
| TMS320F28335 eZdsp Starter Kit | TMDXEZ28335 | Texas Instruments | Starter Kits |
| C28x FPU Fast RTS Library | SPRC664 | Texas Instruments | Application Software |
| C28x Floating-Point Unit Library | SPRC624 | Texas Instruments | Signal Processing Libraries |
| C2834x C/C++ Header Files and Peripheral Examples | SPRC876 | Texas Instruments | Application Software |
| C2000 Experimenter Kit Application Software | SPRC675 | Texas Instruments | Application Software |
| Resonant DC/DC Developer's Kit Software | TMDSDCRESKIT | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| ADS8556 | 630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| TPS62420 | Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS72118 | Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| INA159 | High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier | AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER | |
| INA206 | High-Side Measurement Current-Shunt Monitor with Dual Comparators | AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR | |
| DRV8402 | Dual Full Bridge PWM Motor Driver | SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER | |
| ISO721 | Single 100Mbps Digital Isolator | INTERFACE - ISOLATORS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| TMS320C28345 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320C28343 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320F28027 | Piccolo Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X PICCOLO SERIES | TI customers also evaluated this product. |
| TMS320C28344 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320C28342 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320C6720 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| SM320DM355-EP | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |

Most Popular Tags for TMS320C28346: