TMS320C30 Status: NRND

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TMS320C6722B The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Other qualified versions of TMS320C30

Version Part Number Definition
Catalog SM320C30 TI's standard catalog product
Military SMJ320C30 QML certified for Military and Defense Applications

Product Information

Features

  • High-Performance Floating-Point Digital Signal Processor (DSP)
    • TMS320C30-50 (5 V)
      40-ns Instruction Cycle Time
      275 MOPS, 50 MFLOPS, 25 MIPS
    • TMS320C30-40 (5 V)
      50-ns Instruction Cycle Time
      220 MOPS, 40 MFLOPS, 20 MIPS
    • TMS320C30-33 (5 V)
      60-ns Instruction Cycle Time
      183.3 MOPS, 33.3 MFLOPS, 16.7 MIPS
    • TMS320C30-27 (5 V)
      74-ns Instruction Cycle Time
      148.5 MOPS, 27 MFLOPS, 13.5 MIPS
  • 32-Bit High-Performance CPU
  • 16-/ 32-Bit Integer and 32-/ 40-Bit Floating-Point Operations
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Two 1K � 32-Bit Single-Cycle Dual-Access On-Chip RAM Blocks
  • One 4K � 32-Bit Single-Cycle Dual-Access On-Chip ROM Block
  • On-Chip Memory-Mapped Peripherals:
    • Two Serial Ports
    • Two 32-Bit Timers
    • One-Channel Direct Memory Access (DMA) Coprocessor for Concurrent I/O and CPU Operation
  • Two 32-Bit External Ports
  • 24- and 13-Bit Addresses
  • 0.7-um Enhanced Performance Implanted CMOS (EPICTM) Technology
  • 208-Pin Plastic Quad Flat Package ( PPM Suffix)
  • 181-Pin Grid Array Ceramic Package (GEL Suffix)
  • Eight Extended-Precision Registers
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Two- and Three-Operand Instructions
  • Parallel Arithmetic and Logic Unit (ALU) and Multiplier Execution in a Single Cycle
  • Block-Repeat Capability
  • Zero-Overhead Loops With Single-Cycle Branches
  • Conditional Calls and Returns
  • Interlocked Instructions for Multiprocessing Support
  • Two Sets of Memory Strobes (STRB\ and MSTRB\) and One I/ O Strobe (IOSTRB\)
  • Separate Bus-Control Registers for Each Strobe-Control Wait-State Generation
  • EPIC and TI are trademarks of Texas Instruments Incorporated.

Description

The TMS320C30 is the newest member of the TMS320C3x generation of DSPs from Texas Instruments (TITM). The TMS320C30 is a 32-bit floating-point processor manufactured in 0.7-mm triple-level-metal CMOS technology.

The TMS320C30�s internal busing and special DSP instruction set have the speed and flexibility to execute up to 50 MFLOPS (million floating-point operations per second). The TMS320C30 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.

The TMS320C30 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/ O, and a short machine-cycle time. High performance and ease of use are results of these features.

General-purpose applications are enhanced greatly by the large address space, multiprocessor interface, internally and externally generated wait states, two external interface ports, two timers, serial ports, and multiple interrupt structure. The TMS320C30 supports a wide variety of system applications from host processor to dedicated coprocessor.

High-level language support is implemented easily through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C30GELNRND0 to 70204.90 | 1ku(GE) | 181 21 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C30GEL27OBSOLETE  CPGA (GB) | 181    Download CAD Format for this FootprintNot Available
TMS320C30GEL40NRND0 to 70235.60 | 1ku(GE) | 181 21 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C30GEL50NRND 270.45 | 1ku(GE) | 181 21 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 9 WeeksTMS320C30GEL
AmericasArrow 2
Avnet 16
Rochester Electronics >1k
EuropeAvnet-SILICA 18
TI Lead Time*: 8 WeeksTMS320C30GEL40
AmericasAvnet 4
Newark 20
Rochester Electronics 116
TI Lead Time*: 11 WeeksTMS320C30GEL50
AmericasArrow 8
Avnet 15
Rochester Electronics 355
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C30GEL  TBD AU N/A for Pkg TypeViewView
TMS320C30GEL40  TBD AU N/A for Pkg TypeViewView
TMS320C30GEL50  TBD AU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C30 Help

Datasheet

Application Notes

View Application Notes for TMS320C3X DSPs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
C3x Code Composer Free Evaluation ToolsC3XFREETOOLTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer IDECODECOMPOSERTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here