TMS320C32 Status: NRND

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TMS320C6722B The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • High-Performance Floating-Point DSP
    • TMS320C32-60 (5 V)
      33-ns Instruction Cycle Time
      330 Million Operations Per Second (MOPS), 60 Million Floating-Point Operations Per Second (MFLOPS), 30 Million Instructions Per Second (MIPS)
    • TMS320C32-50 (5 V)
      40-ns Instruction Cycle Time
      275 MOPS, 50 MFLOPS, 25 MIPS
    • TMS320C32-40 (5 V)
      50-ns Instruction Cycle Time
      220 MOPS, 40 MFLOPS, 20 MIPS
  • 32-Bit High-Performance CPU
  • 16-/32-Bit Integer and 32-/40-Bit Floating-Point Operations
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Two 256 × 32-Bit Single-Cycle, Dual-Access On-Chip RAM Blocks
  • Flexible Boot-Program Loader
  • On-Chip Memory-Mapped Peripherals:
    • One Serial Port
    • Two 32-Bit Timers
    • Two-Channel Direct Memory Access (DMA) Coprocessor With Configurable Priorities
  • Enhanced External Memory Interface That Supports 8-/16-/32-Bit-Wide External RAM for Data Access and Program Execution From 16-/32-Bit-Wide External RAM
  • TMS320C30 and TMS320C31 Object Code Compatible
  • Fabricated using 0.7 um Enhanced Performance Implanted CMOS (EPICTM) Technology by Texas Instruments (TITM)
  • 144-Pin Plastic Quad Flat Package
    (PCM Suffix) 5 V
  • Eight Extended-Precision Registers
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Two Low-Power Modes
  • Two- and Three-Operand Instructions
  • Parallel Arithmetic Logic Unit (ALU) and Multiplier Execution in a Single Cycle
  • Block-Repeat Capability
  • Zero-Overhead Loops With Single-Cycle Branches
  • Conditional Calls and Returns
  • Interlocked Instructions for Multiprocessing Support
  • One External Pin, PRGW, That Configures the External-Program-Memory Width to
    16 or 32 Bits
  • Two Sets of Memory Strobes (STRB0\ and STRB1\) and One I/O Strobe (IOSTRB\) Allow Zero-Glue Logic Interface to Two Banks of Memory and One Bank of External Peripherals
  • Separate Bus-Control Registers for Each Strobe-Control Wait-State Generation, External Memory Width, and Data Type Size
  • STRB0\ and STRB1\ Memory Strobes Handle 8-, 16-, or 32-Bit External Data Accesses (Reads and Writes)
  • Multiprocessor Support Through the HOLD\ and HOLDA\ Signals Is Valid for All Strobes

    EPIC and TI are trademarks of Texas Instruments Incorporated.

Description

The TMS320C32 is the newest member of the TMS320C3x generation of digital signal processors (DSPs) from Texas Instruments. The TMS320C32 is an enhanced 32-bit floating-point processor manufactured in 0.7-um triple-level-metal CMOS technology. The enhancements to the TMS320C3x architecture include a variable-width external-memory interface, faster instruction cycle time, power-down modes, two-channel DMA coprocessor with configurable priorities, flexible boot loader, relocatable interrupt-vector table, and edge- or level-triggered interrupts.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C32PCM40NRND12.00 | 1kuQFP (PCM) | 144 24 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C32PCM50NRND21.00 | 1kuQFP (PCM) | 144 24 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C32PCM60NRND23.20 | 1kuQFP (PCM) | 144 24 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C32PCMA40NRND13.20 | 1kuQFP (PCM) | 144 24 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C32PCMA50NRND23.20 | 1kuQFP (PCM) | 144 24 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:19 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksTMS320C32PCM40
AmericasArrow 1
Rochester Electronics >1k
AsiaWPI 24
EuropeAvnet-SILICA 80
WorldwideDigiKey 76
TI Lead Time*: 6 WeeksTMS320C32PCM50
AmericasArrow 3
Rochester Electronics >1k
EuropeArrow Northern Europe 19
Spoerle 96
TI Lead Time*: 6 WeeksTMS320C32PCM60
AmericasArrow 1
Rochester Electronics 1
EuropeArrow Northern Europe 27
Avnet-SILICA 7
TI Lead Time*: 20 WeeksTMS320C32PCMA40
AmericasArrow 327
Rochester Electronics >1k
EuropeAvnet-SILICA 3
TI Lead Time*: 6 WeeksTMS320C32PCMA50
AmericasRochester Electronics 4
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C32PCM40  Pb-Free (RoHS) CU NIPDAU Level-4-245C-72HRViewView
TMS320C32PCM50  Pb-Free (RoHS) CU NIPDAU Level-4-245C-72HRViewView
TMS320C32PCM60  Pb-Free (RoHS) CU NIPDAU Level-4-245C-72HRViewView
TMS320C32PCMA40  Pb-Free (RoHS) CU NIPDAU Level-4-245C-72HRViewView
TMS320C32PCMA50  Pb-Free (RoHS) CU NIPDAU Level-4-245C-72HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C32 Help

Datasheet

Application Notes

View Application Notes for TMS320C3X DSPs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
C3x Code Composer Free Evaluation ToolsC3XFREETOOLTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer IDECODECOMPOSERTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here