TMS320C40 Status: NRND

Digital Signal Processors


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TMS320C6727B The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Other qualified versions of TMS320C40

Version Part Number Definition
Catalog SM320C40 TI's standard catalog product
Military SMJ320C40 QML certified for Military and Defense Applications

Product Information

Features

  • Highest Performance Floating-Point Digital Signal Processor (DSP)
    • '320C40-60:
      33-ns Instruction Cycle Time,
      330 MOPS, 60 MFLOPS,
      30 MIPS, 384M Bytes/s
    • '320C40-50:
      40-ns Instruction Cycle Time
    • '320C40-40:
      50-ns Instruction Cycle Time
  • Six Communications Ports
  • Six-Channel Direct Memory Access (DMA) Coprocessor
  • Single-Cycle Conversion to and From IEEE-754 Floating-Point Format
  • Single Cycle, 1/x, 1/
  • Source-Code Compatible With TMS320C3x
  • Single-Cycle 40-Bit Floating-Point,
    32-Bit Integer Multipliers
  • Twelve 40-Bit Registers, Eight Auxiliary Registers, 14 Control Registers, and Two Timers
  • IEEE 1149.1 (JTAG) Boundary Scan Compatible
  • Two Identical External Data and Address Buses Supporting Shared Memory Systems and High Data-Rate, Single-Cycle Transfers:
    • High Port-Data Rate of 120M Bytes/s ('C40-60) (Each Bus)
    • 16G-Byte Continuous Program/Data/Peripheral Address Space
    • Memory-Access Request for Fast, Intelligent Bus Arbitration
    • Separate Address-Bus, Data-Bus, and Control-Enable Pins
    • Four Sets of Memory-Control Signals Support Different Speed Memories in Hardware
  • 325-Pin Ceramic Grid Array (GF Suffix)
  • Fabricated Using 0.72-um Enhanced Performance Implanted CMOS (EPICTM) Technology by Texas Instruments (TITM)

View All Features in Datasheet

Description

The '320C40 digital signal processors (DSPs) are 32-bit, floating-point processors manufactured in 0.72-um, double-level metal CMOS technology. The '320C40 is a part of the fourth generation of DSPs from Texas Instruments and is designed primarily for parallel processing.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C40GFL40NRND0 to 70321.80 | 1kuCPGA (GF) | 325 10 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C40GFL50NRND0 to 70337.90 | 1kuCPGA (GF) | 325 10 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C40GFL60NRND 353.95 | 1kuCPGA (GF) | 325 10 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekTMS320C40GFL40
AmericasRochester Electronics 248
TI Lead Time*: 9 WeeksTMS320C40GFL50
AmericasArrow 1
Rochester Electronics 44
TI Lead Time*: 1 WeekTMS320C40GFL60
AmericasAvnet 3
Rochester Electronics 8
EuropeEBV Elektronik 200
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C40GFL40  TBD AU N/A for Pkg TypeViewView
TMS320C40GFL50  TBD AU N/A for Pkg TypeViewView
TMS320C40GFL60  TBD AU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C40 Help

Datasheet

Application Notes

View Application Notes for TMS320C4X DSPs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer IDECODECOMPOSERTexas InstrumentsCode Composer Studio(TM) IDE

Simulation Models

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here