TMS320C541 Status: NRND

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TMS320VC5506 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Product Information

Features

  • Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Memory Bus
  • 40-Bit Arithmetic Logic Unit (ALU) Including a 40-Bit Barrel Shifter and Two Independent 40-Bit Accumulators
  • 17- × 17-Bit Parallel Multiplier Coupled to a 40-Bit Dedicated Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operation
  • Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
  • Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Data Bus With a Bus Holder Feature
  • Address Bus With a Bus Holder Feature (’548 and ’549 Only)
  • Extended Addressing Mode for 8M × 16-Bit Maximum Addressable External Program Space (’548 and ’549 Only)
  • 192K × 16-Bit Maximum Addressable Memory Space (64K Words Program, 64K Words Data, and 64K Words I/O)
  • On-Chip ROM with Some Configurable to Program/Data Memory
  • Dual-Access On-Chip RAM
  • Single-Access On-Chip RAM (’548/’549)
  • Single-Instruction Repeat and Block-Repeat Operations for Program Code
  • Block-Memory-Move Instructions for Better Program and Data Management
  • Instructions With a 32-Bit Long Word Operand
  • Instructions With Two- or Three-Operand Reads
  • Arithmetic Instructions With Parallel Store and Parallel Load
  • Conditional Store Instructions
  • Fast Return From Interrupt

View All Features in Datasheet

Description

The TMS320C54x, TMS320LC54x, and TMS320VC54x fixed-point, digital signal processor (DSP) families (hereafter referred to as the ’54x unless otherwise specified) are based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. These processors also provide an arithmetic logic unit (ALU) that has a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. These DSP families also provide a highly specialized instruction set, which is the basis of the operational flexibility and speed of these DSPs.

Separate program and data spaces allow simultaneous access to program instructions and data, providing the high degree of parallelism.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C541PZ1-40NRND22.25 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C541PZ2-40NRND22.25 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320C541PZ1-40
AmericasAvnet 1
Rochester Electronics >1k
TI Lead Time*: 23 WeeksTMS320C541PZ2-40
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C541PZ1-40  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320C541PZ2-40  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C541 Help

Datasheet

Application Notes

View Application Notes for TMS320C54x Low Power DSPs

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
C54x UNIX SimulatorTMDS324L551-09Texas InstrumentsSimulators
TMS320C5416 DSP Starter Kit (DSK)TMDSDSK5416Texas InstrumentsStarter Kits
TMS320C54x DSP LibrarySPRC099 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
TMS320C54x Chip Support LibrarySPRC132 Texas Instruments Application Software 

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C541:

View All Tags

Other Support



Click Here