TMS320C6204 Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320C6204-200
CPU1 C62x  
Peak MMACS400  
Frequency(MHz)200  
RAM128 KB  
EMIF1 32-Bit  
External Memory Type SupportedAsync SRAM,SBSRAM,SDRAM  
DMA4-Ch  
Expansion Bus1 32-Bit  
McBSP2  
Timers2 32-Bit GP  
Core Supply (Volts)1.5 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  
RatingCatalog  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Fixed-Point Digital Signal Processor (DSP) — TMS320C6204
    • 5-ns Instruction Cycle Time
    • 200-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1600 MIPS
  • C6204 GLW Ball Grid Array (BGA) Package is Pin-Compatible With the C6202/02B/03 GLS BGA Package
  • VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C62x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Six ALUs (32-/40-Bit)
      • Two 16-Bit Multipliers (32-Bit Result)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization

View All Features in Datasheet

Description

The TMS320C62x™ DSPs (including the TMS320C6204 device) compose the fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6204 (C6204) device is based on the high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making the C6204 an excellent choice for multichannel and multifunction applications.

With performance of up to 1600 million instructions per second (MIPS) at a clock rate of 200 MHz, the C6204 offers cost-effective solutions to high-performance DSP-programming challenges. The C6204 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6204GHK200ACTIVE 9.90 | 1kuBGA MICROSTAR (GHK) | 288 90 Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
TMS320C6204GHK200EOBSOLETE  BGA MICROSTAR (GHK) | 288    Not Available
TMS320C6204GHKA200ACTIVE-40 to 10511.90 | 1kuBGA MICROSTAR (GHK) | 288 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6204GLW200ACTIVE 22.35 | 1kuBGA (GLW) | 340 84 Download CAD Format for this Symbol Download CAD Format for this FootprintCall Local Sales Office
TMS320C6204ZHK200ACTIVE 9.90 | 1kuBGA MICROSTAR (ZHK) | 288 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6204ZHKA200ACTIVE 11.90 | 1kuBGA MICROSTAR (ZHK) | 288 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMX320C6204GHKOBSOLETE0 to 0 BGA MICROSTAR (GHK) | 288    Not Available
TMX320C6204GLWOBSOLETE0 to 0 BGA (GLW) | 340    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320C6204GHK200
AmericasRochester Electronics >1k
AsiaWPI 62
TI Lead Time*: 18 WeeksTMS320C6204GHKA200
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320C6204GLW200
AmericasAvnet 30
TI Lead Time*: 20 WeeksTMS320C6204ZHK200
AmericasArrow 10
Newark 5
EuropeSpoerle 90
TI Lead Time*: 20 WeeksTMS320C6204ZHKA200
AmericasRochester Electronics 35
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C6204GHK200  TBD SNPB Level-3-220C-168 HRViewView
TMS320C6204GHKA200  TBD SNPB Level-3-220C-168 HRViewView
TMS320C6204GLW200  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6204ZHK200 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320C6204ZHKA200 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6204 Help

Datasheet

Application Notes

View Application Notes for TMS320C62x DSPs

User Guides

View User Guides for TMS320C62x DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6201 EVM - Board Only (*EOL 9/20/02)TMDS3260C6201Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C62x DSP LibrarySPRC091 Texas Instruments Signal Processing Libraries 
TMS320C62x Image LibrarySPRC093 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 

Simulation Models

View Simulation Models for TMS320C62x DSPs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C62X DSP GENERATION TI customers also evaluated this product.
TMS320C6720 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here