|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
C64x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments. Description
The TMS320C64xDSPs (including the TMS320C6412 device) are the highest-performance fixed-point DSP generation in the TMS320C6000 DSP platform. The TMS320C6412 (C6412) device is based on the second-generation high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture (VelociTI.2) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x is a code-compatible member of the C6000 DSP platform. With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the C6412 device offers cost-effective solutions to high-performance DSP programming challenges. The C6412 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional unitstwo multipliers for a 32-bit result and six arithmetic logic units (ALUs)with VelociTI.2 extensions. The VelociTI.2 extensions in the eight functional units include new instructions to accelerate the performance in applications and extend the parallelism of the VelociTI architecture. The C6412 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. The C6412 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The C6412 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a- 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 2-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI); a 16-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 64-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals. The ethernet media access controller (EMAC) provides an efficient interface between the C6412 DSP core processor and the network. The C6412 EMAC support both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex, with hardware flow control and quality of service (QOS) support. The C6412 EMAC makes use of a custom interface to the DSP core that allows efficient data transmission and reception. For more details on the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628). The management data input/output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. Once a PHY candidate has been selected by the DSP, the MDIO module transparently monitors its link state by reading the PHY status register. Link change events are stored in the MDIO module and can optionally interrupt the DSP, allowing the DSP to poll the link status of the device without continuously performing costly MDIO accesses. For more details on the MDIO port, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628). The I2C0 port on the TMS320C6412 allows the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices. The C6412 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution. |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 6 WeeksTMS320C6412AGDK5 | |||
| Americas | Rochester Electronics | 105 | |
| Europe | Avnet-SILICA | 34 | |
| TI Lead Time*: 12 WeeksTMS320C6412AGDK6 | |||
| Americas | Arrow | 10 | |
| TI Lead Time*: 20 WeeksTMS320C6412AGDK7 | |||
| Americas | Avnet | 8 | |
| Rochester Electronics | 151 | ||
| TI Lead Time*: 6 WeeksTMS320C6412AGDKA5 | |||
| Americas | Avnet | 19 | |
| Rochester Electronics | 35 | ||
| TI Lead Time*: 20 WeeksTMS320C6412AGDKA6 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMS320C6412AGNZ5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksTMS320C6412AGNZ6 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMS320C6412AGNZ7 | |||
| Americas | Arrow | 79 | |
| TI Lead Time*: 6 WeeksTMS320C6412AGNZA5 | |||
| Americas | Avnet | 79 | |
| Rochester Electronics | 20 | ||
| Europe | Avnet-SILICA | 15 | |
| TI Lead Time*: 20 WeeksTMS320C6412AGNZA6 | |||
| Americas | Avnet | 36 | |
| TI Lead Time*: 20 WeeksTMS320C6412AZDK5 | |||
| Americas | Arrow | 120 | |
| Avnet | 33 | ||
| Europe | Avnet-SILICA | 50 | |
| TI Lead Time*: 20 WeeksTMS320C6412AZDK6 | |||
| Europe | Avnet-SILICA | 40 | |
| TI Lead Time*: 20 WeeksTMS320C6412AZDK7 | |||
| Americas | Rochester Electronics | 34 | |
| TI Lead Time*: 6 WeeksTMS320C6412AZDKA5 | |||
| Americas | Avnet | 162 | |
| Rochester Electronics | 141 | ||
| TI Lead Time*: 20 WeeksTMS320C6412AZNZ5 | |||
| Europe | Abacus Polar | 46 | |
| Avnet-SILICA | 20 | ||
| TI Lead Time*: 12 WeeksTMS320C6412AZNZ6 | |||
| Americas | Rochester Electronics | >1k | |
| Europe | EBV Elektronik | 3 | |
| TI Lead Time*: 6 WeeksTMS320C6412AZNZ7 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksTMS320C6412AZNZA5 | |||
| Europe | Avnet-SILICA | 18 | |
| Call**TMS320C6412GDK500 | |||
| Americas | Rochester Electronics | 194 | |
| Call**TMS320C6412GDKA500 | |||
| Americas | Rochester Electronics | 2 | |
| Call**TMS320C6412GNZ500 | |||
| Americas | Rochester Electronics | 306 | |
| Call**TMS320C6412GNZ600 | |||
| Americas | Rochester Electronics | >1k | |
| Call**TMS320C6412GNZA500 | |||
| Americas | Rochester Electronics | 184 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6412AGDK5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGDK6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGDK7 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGDKA5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGDKA6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGNZ5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGNZ6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGNZ7 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGNZA5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AGNZA6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6412AZDK5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6412AZDK6 | Pb-Free (RoHS Exempt) | Call TI | Level-4-260C-72HR | View | View |
| TMS320C6412AZDK7 | Pb-Free (RoHS Exempt) | Call TI | Level-4-260C-72HR | View | View |
| TMS320C6412AZDKA5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6412AZNZ5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6412AZNZ6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6412AZNZ7 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6412AZNZA5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6412 
View Application Notes for TMS320C641x DSPs
View User Guides for TMS320C641x DSPs
View White Papers for TMS320C641x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C6416 Test & Evaluation Board | TMDX3260C6416 | Texas Instruments | Development Boards/EVMs |
| C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ Emulator | TMDX3260E6416 | Texas Instruments | Development Boards/EVMs |
| Network and Video Development Kit | TMDX3PNV6416S | Texas Instruments | Development Platforms |
| Video Security over IP (VSIP) (NTSC) | TMDXVSK642 | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Texas Instruments | Emulators/Analyzers |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ XDS560 Trace System | Blackhawk | Emulators/Analyzers | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| TMS320C6416 DSP Starter Kit (DSK) | TMDSDSK6416 | Texas Instruments | Starter Kits |
| TMS320C6000 Chip Support Library | SPRC090 | Texas Instruments | Application Software |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Texas Instruments | Application-Specific Libraries |
| TMS320C64x DSP Library | SPRC092 | Texas Instruments | Signal Processing Libraries |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Texas Instruments | Signal Processing Libraries |
| TMS320C64x Image Library | SPRC094 | Texas Instruments | Signal Processing Libraries |
| Driver Developer's Kit (DDK) | SPRC118 | Texas Instruments | Application Software |
| C64x+ DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS Real-Time Kernel | DSPBIOS | Texas Instruments | Operating Systems (OS/RTOS) |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Texas Instruments | Application-Specific Libraries |
| C64x+BEDSPLIB | SPRC263 | Texas Instruments | Signal Processing Libraries |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320C6424 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C642x DSPs | TI customers also evaluated this product. |
| TMS320C6457 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320C6421 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C642x DSPs | TI customers also evaluated this product. |
| TMS320C6418 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C641x DSPs | TI customers also evaluated this product. |
| TMS320C6410 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C641x DSPs | TI customers also evaluated this product. |
| TMS320DM642 | Video/Imaging Fixed-Point Digital Signal Processor | DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6416T | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C641x DSPs | TI customers also evaluated this product. |
| TMS320C6414T | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C641x DSPs | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs | TI customers also evaluated this product. |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6412: