TMS320C6412 Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320C6412-500TMS320C6412-600TMS320C6412-720
CPU1 C64x  1 C64x  1 C64x  
Peak MMACS4000  4800  5760  
Frequency(MHz)500  600  720  
On-Chip L1/SRAM32 KB  32 KB  32 KB  
On-Chip L2/SRAM256 KB  256 KB  256 KB  
EMIF1 64-Bit  1 64-Bit  1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
EMAC10/100  10/100  10/100  
PCI1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
McBSP2  2  2  
I2C1  1  1  
Trace EnabledYes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Core Supply (Volts)1.2 V  1.4 V  1.4 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  0 to 90  0 to 90  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Performance Digital Media Processor (TMS320C6412)
    • 2-, 1.67-, 1.39-ns Instruction Cycle Time
    • 500-, 600-, 720-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 4000, 4800, 5760 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • VelociTI.2™ Increased Orthogonality

View All Features in Datasheet

Description

The TMS320C64x™DSPs (including the TMS320C6412 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C6412 (C6412) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the C6412 device offers cost-effective solutions to high-performance DSP programming challenges. The C6412 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6412AGDK5ACTIVE34.95 | 1kuFC/CSP (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDK6ACTIVE38.45 | 1kuFC/CSP (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDK7ACTIVE60.10 | 1kuFC/CSP (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDKA5ACTIVE41.90 | 1kuFC/CSP (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGDKA6ACTIVE46.10 | 1kuFC/CSP (GDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ5ACTIVE34.95 | 1kuFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ6ACTIVE38.45 | 1kuFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZ7ACTIVE60.10 | 1kuFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZA5ACTIVE41.90 | 1kuFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AGNZA6ACTIVE46.10 | 1kuFCBGA (GNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK5ACTIVE34.95 | 1kuFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK6ACTIVE38.45 | 1kuFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDK7ACTIVE60.10 | 1kuFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZDKA5ACTIVE41.90 | 1kuFCBGA (ZDK) | 548 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ5ACTIVE34.95 | 1kuFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ6ACTIVE38.45 | 1kuFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZ7ACTIVE60.10 | 1kuFCBGA (ZNZ) | 548 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6412AZNZA5ACTIVE41.90 | 1kuFCBGA (ZNZ) | 548 40  Purchase Samples
TMS320C6412GDK500OBSOLETE FC/CSP (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDK600OBSOLETE FC/CSP (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDK720OBSOLETE FC/CSP (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GDKA500OBSOLETE FC/CSP (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZ500OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZ600OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZ720OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412GNZA500OBSOLETE FCBGA (GNZ) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412ZDK600OBSOLETE FCBGA (ZDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412ZDKA500OBSOLETE51.55 | 1kuFCBGA (ZDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6412ZNZ500OBSOLETE FCBGA (ZNZ) | 548    Not Available
TMS320C6412ZNZ600OBSOLETE45.95 | 1kuFCBGA (ZNZ) | 548    Download CAD Format for this FootprintNot Available
TMX320C6412GDKOBSOLETE FC/CSP (GDK) | 548   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320C6412AGDK5
AmericasRochester Electronics 105
EuropeAvnet-SILICA 34
TI Lead Time*: 14 WeeksTMS320C6412AGDK6
AmericasArrow 10
TI Lead Time*: 20 WeeksTMS320C6412AGDK7
AmericasAvnet 8
Rochester Electronics 151
TI Lead Time*: 14 WeeksTMS320C6412AGDKA5
AmericasRochester Electronics 35
TI Lead Time*: 18 WeeksTMS320C6412AGDKA6
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320C6412AGNZ5
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320C6412AGNZ6
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320C6412AGNZ7
AmericasArrow 78
TI Lead Time*: 14 WeeksTMS320C6412AGNZA5
AmericasAvnet 40
Rochester Electronics 20
EuropeAvnet-SILICA 15
TI Lead Time*: 20 WeeksTMS320C6412AGNZA6
AmericasAvnet 36
TI Lead Time*: 18 WeeksTMS320C6412AZDK5
AmericasArrow 120
Avnet 8
Rochester Electronics 12
EuropeAvnet-SILICA 50
TI Lead Time*: 20 WeeksTMS320C6412AZDK6
EuropeAvnet-SILICA 40
TI Lead Time*: 14 WeeksTMS320C6412AZDK7
AmericasRochester Electronics 34
TI Lead Time*: 14 WeeksTMS320C6412AZDKA5
AmericasAvnet 10
Rochester Electronics 141
TI Lead Time*: 18 WeeksTMS320C6412AZNZ5
EuropeAbacus Polar 46
Avnet-SILICA 20
TI Lead Time*: 18 WeeksTMS320C6412AZNZ6
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksTMS320C6412AZNZ7
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMS320C6412AZNZA5
EuropeAvnet-SILICA 18
Call**TMS320C6412GDK500
AmericasRochester Electronics 194
Call**TMS320C6412GDKA500
AmericasRochester Electronics 2
Call**TMS320C6412GNZ500
AmericasRochester Electronics 306
Call**TMS320C6412GNZ600
AmericasRochester Electronics >1k
Call**TMS320C6412GNZA500
AmericasRochester Electronics 184
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C6412AGDK5  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGDK6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGDK7  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGDKA5  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGDKA6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGNZ5  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGNZ6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGNZ7  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGNZA5  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AGNZA6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6412AZDK5  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6412AZDK6  Pb-Free (RoHS Exempt) Call TI Level-4-260C-72HRViewView
TMS320C6412AZDK7  Pb-Free (RoHS Exempt) Call TI Level-4-260C-72HRViewView
TMS320C6412AZDKA5  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6412AZNZ5  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6412AZNZ6  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6412AZNZ7  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6412AZNZA5  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6412 Help

Datasheet

Application Notes

View Application Notes for TMS320C641x DSPs

User Guides

View User Guides for TMS320C641x DSPs

White Papers

View White Papers for TMS320C641x DSPs

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6416 Test & Evaluation BoardTMDX3260C6416Texas InstrumentsDevelopment Boards/EVMs
C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ EmulatorTMDX3260E6416Texas InstrumentsDevelopment Boards/EVMs
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
Video Security over IP (VSIP) (NTSC)TMDXVSK642Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ XDS560 Trace SystemBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
TMS320C64x DSP LibrarySPRC092 Texas Instruments Signal Processing Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
TMS320C64x Image LibrarySPRC094 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 
C64x+BEDSPLIBSPRC263 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C641x DSPs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6424 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C642x DSPs TI customers also evaluated this product.
TMS320C6457 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6421 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C642x DSPs TI customers also evaluated this product.
TMS320C6418 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6410 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320C6416T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6414T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6412:

View All Tags

Other Support



Click Here