TMS320C6414 Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6414T - The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not parametrically equivalent.
 TMS320C6414-5E0TMS320C6414-6E3TMS320C6414-7E3
CPU1 C64x  1 C64x  1 C64x  
Peak MMACS4000  4800  5760  
Frequency(MHz)500  600  720  
On-Chip L1/SRAM32 KB  32 KB  32 KB  
On-Chip L2/SRAM1024 KB  1024 KB  1024 KB  
EMIF1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
McBSP3  3  3  
Trace EnabledYes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Core Supply (Volts)1.2 V  1.4 V  1.4 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  0 to 90,-40 to 105  0 to 90  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Highest-Performance Fixed-Point Digital Signal Processors (DSPs)
    • 2-, 1.67-, 1.39-ns Instruction Cycle Time
    • 500-, 600-, 720-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4000, 4800, 5760 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear

View All Features in Datasheet

Description

The TMS320C64x™ DSPs (including the TMS320C6414, TMS320C6415, and TMS320C6416 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™ developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6414EGLZ5E0ACTIVE 0    Purchase Samples
TMS32C6414CGLZ6E3OBSOLETE FCBGA (GLZ) | 532    Not Available
TMS32C6414DGLZ6E3OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6414DGLZ7E3OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6414DGLZA5E0OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6414DGLZA6E3OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS32C6414DGLZW5E0OBSOLETE FCBGA (GLZ) | 532    Not Available
TMS32C6414DGLZW6E3OBSOLETE FCBGA (GLZ) | 532    Not Available
TMS32C6414EGLZ5E0ACTIVE84.00 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EGLZ6E3ACTIVE100.80 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EGLZ7E3ACTIVE131.05 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EGLZA5E0ACTIVE100.80 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EGLZA6E3ACTIVE121.00 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EZLZ5E0ACTIVE84.00 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EZLZ6E3ACTIVE100.80 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EZLZ7E3ACTIVE131.05 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS32C6414EZLZA5E0ACTIVE100.80 | 1kuFCBGA (ZLZ) | 532 60  Purchase Samples
TMS32C6414EZLZA6E3ACTIVE118.50 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**TMS32C6414CGLZ6E3
AmericasRochester Electronics 951
Call**TMS32C6414DGLZ6E3
AmericasRochester Electronics 108
Call**TMS32C6414DGLZ7E3
AmericasRochester Electronics 29
Call**TMS32C6414DGLZA5E0
AmericasRochester Electronics 2
TI Lead Time*: 14 WeeksTMS32C6414DGLZA6E3
AmericasRochester Electronics 55
Call**TMS32C6414DGLZW5E0
AmericasRochester Electronics 24
TI Lead Time*: 14 WeeksTMS32C6414DGLZW6E3
AmericasRochester Electronics 159
TI Lead Time*: 14 WeeksTMS32C6414EGLZ5E0
AmericasAvnet 840
Rochester Electronics 628
EuropeCompel 50
TI Lead Time*: 20 WeeksTMS32C6414EGLZ6E3
AmericasArrow 60
Avnet 8
Rochester Electronics 9
TI Lead Time*: 14 WeeksTMS32C6414EGLZ7E3
AmericasRochester Electronics 136
WorldwideDigiKey 34
Mouser Electronics 20
TI Lead Time*: 18 WeeksTMS32C6414EGLZA5E0
AmericasArrow 178
Avnet 41
Rochester Electronics 594
EuropeAvnet-SILICA 41
TI Lead Time*: 14 WeeksTMS32C6414EGLZA6E3
AmericasArrow 69
Avnet 70
Rochester Electronics >1k
TI Lead Time*: 14 WeeksTMS32C6414EZLZ5E0
AmericasRochester Electronics 10
EuropeAvnet-SILICA 24
TI Lead Time*: 18 WeeksTMS32C6414EZLZ6E3
AmericasAvnet 14
EuropeAvnet-SILICA 3
TI Lead Time*: 20 WeeksTMS32C6414EZLZ7E3
AmericasAvnet 48
EuropeAvnet-SILICA 11
TI Lead Time*: 14 WeeksTMS32C6414EZLZA5E0
AmericasRochester Electronics 300
TI Lead Time*: 14 WeeksTMS32C6414EZLZA6E3
AmericasAvnet 13
EuropeAvnet-SILICA 39
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS32C6414DGLZA6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414DGLZW6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EGLZ5E0  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EGLZ6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EGLZ7E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EGLZA5E0  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EGLZA6E3  TBD SNPB Level-4-220C-72 HRViewView
TMS32C6414EZLZ5E0  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6414EZLZ6E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6414EZLZ7E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6414EZLZA5E0  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS32C6414EZLZA6E3  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6414 Help

Datasheet

Application Notes

View Application Notes for TMS320C641x DSPs

User Guides

View User Guides for TMS320C641x DSPs

Errata

More Literature

Reference Designs

Description Part # Company
TMS320C6414/C6415/C6416 Reference Design SPRC137 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6416 Test & Evaluation BoardTMDX3260C6416Texas InstrumentsDevelopment Boards/EVMs
C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ EmulatorTMDX3260E6416Texas InstrumentsDevelopment Boards/EVMs
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
Video Security over IP (VSIP) (NTSC)TMDXVSK642Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
TMS320C64x DSP LibrarySPRC092 Texas Instruments Signal Processing Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
TMS320C64x Image LibrarySPRC094 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 
C64x+BEDSPLIBSPRC263 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C641x DSPs

Part # Name Product Family Comments
TMS320C6414T   Fixed-Point Digital Signal Processor   TMS320C6000 DSP PLATFORM - TMS320C641x DSPs   The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not parametrically equivalent.  
Customers Who Evaluated This Product Also Evaluated...
TMS320C6416 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6414T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6416T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6713B Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6414:

View All Tags

Other Support



Click Here