TMS320C6414T Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 TMS320C6414T-1000TMS320C6414T-600TMS320C6414T-720TMS320C6414T-850
CPU1 C64x  1 C64x  1 C64x  1 C64x  
Peak MMACS8000  4800  5760  6800  
Frequency(MHz)1000  600  720  850  
On-Chip L1/SRAM32 KB  32 KB  32 KB  32 KB  
On-Chip L2/SRAM1024 KB  1024 KB  1024 KB  1024 KB  
EMIF1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
McBSP3  3  3  3  
Trace EnabledYes  Yes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Core Supply (Volts)1.2 V  1.1 V  1.2 V  1.2 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90  0 to 90  0 to 90  0 to 90  
 SamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventory Not AvailableInventory Not Available

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection

View All Features in Datasheet

Description

The TMS320C64x™ DSPs (including the TMS320C6414T, TMS320C6415T, and TMS320C6416T devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6414TBGLZ1ACTIVE174.20 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZ6ACTIVE71.40 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZ7ACTIVE89.25 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZ8ACTIVE131.40 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZA6ACTIVE85.70 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZA7ACTIVE103.55 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBGLZA8ACTIVE145.65 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZ1ACTIVE174.20 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZ6ACTIVE71.40 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZ7ACTIVE89.25 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZ8ACTIVE131.40 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZA6ACTIVE85.70 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZA7ACTIVE103.55 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TBZLZA8ACTIVE145.65 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6414TGLZ1OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TGLZ6OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TGLZ7OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TGLZ8OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TGLZA6OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TGLZA7OBSOLETE FCBGA (GLZ) | 532    Download CAD Format for this FootprintNot Available
TMS320C6414TGLZA8OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZ1OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZ6OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZ7OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZ8OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZA6OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZA7OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6414TZLZA8OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMX320C6414TGLZ1OBSOLETE238.30 | 1kuFCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMS320C6414TBGLZ1
EuropeAvnet-SILICA 5
TI Lead Time*: 14 WeeksTMS320C6414TBGLZ6
AmericasRochester Electronics 5
TI Lead Time*: 14 WeeksTMS320C6414TBGLZ7
AmericasRochester Electronics 35
TI Lead Time*: 14 WeeksTMS320C6414TBGLZ8
AmericasRochester Electronics 130
TI Lead Time*: 14 WeeksTMS320C6414TBGLZA6
AmericasArrow 60
Avnet 47
TI Lead Time*: 14 WeeksTMS320C6414TBGLZA7
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMS320C6414TBGLZA8
AmericasRochester Electronics 122
EuropeAvnet-SILICA 52
TI Lead Time*: 14 WeeksTMS320C6414TBZLZ1
AmericasNewark 7
AsiaFarnell Asia 7
EuropeArrow Northern Europe 18
TI Lead Time*: 14 WeeksTMS320C6414TBZLZ6
AmericasRochester Electronics 200
EuropeAvnet-SILICA 58
TI Lead Time*: 14 WeeksTMS320C6414TBZLZ7
EuropeAvnet-SILICA 37
TI Lead Time*: 14 WeeksTMS320C6414TBZLZ8
EuropeAvnet-SILICA 57
TI Lead Time*: 14 WeeksTMS320C6414TBZLZA6
EuropeAvnet-SILICA 12
TI Lead Time*: 14 WeeksTMS320C6414TBZLZA7
EuropeArrow Southern Europe 120
Avnet-SILICA 11
Compel 40
TI Lead Time*: 14 WeeksTMS320C6414TBZLZA8
EuropeAvnet-SILICA 19
Call**TMS320C6414TGLZ1
AmericasRochester Electronics 118
Call**TMS320C6414TGLZ6
AmericasRochester Electronics 17
Call**TMS320C6414TGLZ7
AmericasRochester Electronics >1k
Call**TMS320C6414TGLZ8
AmericasRochester Electronics 148
Call**TMS320C6414TGLZA6
AmericasRochester Electronics 580
Call**TMS320C6414TGLZA8
AmericasRochester Electronics 120
Call**TMS320C6414TZLZ1
AmericasRochester Electronics 44
Call**TMS320C6414TZLZ7
AmericasRochester Electronics 43
Call**TMS320C6414TZLZ8
AmericasRochester Electronics >1k
EuropeAvnet-SILICA 43
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C6414TBGLZ1  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZ6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZ7  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZ8  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZA6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZA7  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBGLZA8  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6414TBZLZ1  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZ6  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZ7  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZ8  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZA6  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZA7  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TBZLZA8  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6414TGLZ1      View
TMS320C6414TGLZ6      View
TMS320C6414TGLZ8      View
TMS320C6414TGLZA6      View
TMS320C6414TGLZA7      View
TMS320C6414TGLZA8      View
TMS320C6414TZLZ1      View
TMS320C6414TZLZ7      View
TMS320C6414TZLZ8      View
TMS320C6414TZLZA6      View
TMS320C6414TZLZA7      View
TMS320C6414TZLZA8      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6414T Help

Datasheet

Application Notes

View Application Notes for TMS320C641x DSPs

User Guides

View User Guides for TMS320C641x DSPs

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6416 Test & Evaluation BoardTMDX3260C6416Texas InstrumentsDevelopment Boards/EVMs
C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ EmulatorTMDX3260E6416Texas InstrumentsDevelopment Boards/EVMs
C6452 DSP Evaluation ModuleTMDXEVM6452Texas InstrumentsDevelopment Boards/EVMs
SMT395Q Quad DSP ModuleSundance Multiprocessor Technology LTDDevelopment Boards/EVMs
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
Video Security over IP (VSIP) (NTSC)TMDXVSK642Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
TMS320C64x DSP LibrarySPRC092 Texas Instruments Signal Processing Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
TMS320C64x Image LibrarySPRC094 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 
C64x+BEDSPLIBSPRC263 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C641x DSPs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320C6416T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6414 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6424 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C642x DSPs TI customers also evaluated this product.
TMS320C6713B Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320C6457 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6418 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6410 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6416 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here