|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
C62x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments. Description
The TMS320C64x™ DSPs (including the TMS320C6414T, TMS320C6415T, and TMS320C6416T devices With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges. The C64x™ DSPs possess the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x. DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional unitstwo multipliers for a 32-bit result and six arithmetic logic units (ALUs) with VelociTI.2™ extensions. The VelociTI.2™ extensions in the eight functional units include new instructions to accelerate the performance in key applications and extend the parallelism of the VelociTI™ architecture. The C64x can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 4000 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 8000 MMACS. The C64x DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000™ DSP platform devices. The C6416T device has two high-performance embedded coprocessors [Viterbi Decoder Coprocessor (VCP) and Turbo Decoder Coprocessor (TCP)] that significantly speed up channel-decoding operations on-chip. The VCP operating at CPU clock divided-by-4 can decode over 833 7.95-Kbps adaptive multi-rate (AMR) [K = 9, R = 1/3] voice channels. The VCP supports constraint lengths K = 5, 6, 7, 8, and 9, rates R = 1/2, 1/3, and 1/4, and flexible polynomials, while generating hard decisions or soft decisions. The TCP operating at CPU clock divided-by-2 can decode up to sixty 384-Kbps or ten 2-Mbps turbo encoded channels (assuming 6 iterations). The TCP implements the max*log-map algorithm and is designed to support all polynomials and rates required by Third-Generation Partnership Projects (3GPP and 3GPP2), with fully programmable frame length and turbo interleaver. Decoding parameters such as the number of iterations and stopping criteria are also programmable. Communications between the VCP/TCP and the CPU are carried out through the EDMA controller. The C64x uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 8-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory or combinations of cache (up to 256K bytes) and mapped memory. The peripheral set includes three multichannel buffered serial ports (McBSPs); an 8-bit Universal Test and Operations PHY Interface for Asynchronous Transfer Mode (ATM) Slave [UTOPIA Slave] port [C6415T/C6416T only]; three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI) [C6415T/C6416T only]; a general-purpose input/output port (GPIO) with 16 GPIO pins; and two glueless external memory interfaces (64-bit EMIFA and 16-bit EMIFB The C64x has a complete set of development tools which includes: an advanced C compiler with C64x-specific enhancements, an assembly optimizer to simplify programming and scheduling, and a Windows. debugger interface for visibility into source code execution. TMS320C6000, C64x, and C6000 are trademarks of Texas Instruments. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320C6415TBGLZ1 | ACTIVE | 202.40 | 100u | FCBGA (GLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBGLZ6 | ACTIVE | 82.95 | 100u | FCBGA (GLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBGLZ7 | ACTIVE | 103.70 | 100u | FCBGA (GLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBGLZA8 | ACTIVE | 169.20 | 100u | FCBGA (GLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBZLZ1 | ACTIVE | 202.40 | 100u | FCBGA (ZLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBZLZ6 | ACTIVE | 82.95 | 100u | FCBGA (ZLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBZLZ7 | ACTIVE | 103.70 | 100u | FCBGA (ZLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBZLZA6 | ACTIVE | 99.55 | 100u | FCBGA (ZLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TBZLZA8 | ACTIVE | 169.20 | 100u | FCBGA (ZLZ) | 532 | 60 | Purchase Samples | ||
| TMS320C6415TGLZ1 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZ6 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZ7 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZ8 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZA6 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZA7 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TGLZA8 | OBSOLETE | FCBGA (GLZ) | 532 | Not Available | ||||
| TMS320C6415TZLZ1 | OBSOLETE | FCBGA (ZLZ) | 532 | Not Available | ||||
| TMS320C6415TZLZ7 | OBSOLETE | FCBGA (ZLZ) | 532 | Not Available | ||||
| TMS320C6415TZLZ8 | OBSOLETE | FCBGA (ZLZ) | 532 | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TMS320C6415TBGLZ1 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | 255 | |||
| Rochester Electronics | >1k | |||||
| TMS320C6415TBGLZ6 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | 18 | |||
| Rochester Electronics | 739 | |||||
| TMS320C6415TBGLZ7 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 490 | |||
| Avnet | 4 | |||||
| Rochester Electronics | 6 | |||||
| TMS320C6415TBGLZA8 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 32 | |||
| Rochester Electronics | 45 | |||||
| Europe | Avnet-SILICA | 33 | ||||
| TMS320C6415TBZLZ1 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Avnet | 60 | |||
| Newark | 27 | |||||
| Rochester Electronics | >1k | |||||
| Europe | Avnet-SILICA | 2 | ||||
| TMS320C6415TBZLZ6 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | 40 | |||
| TMS320C6415TBZLZ7 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | 210 | |||
| Mouser Electronics | 38 | |||||
| Rochester Electronics | 211 | |||||
| Europe | Avnet-SILICA | 44 | ||||
| TMS320C6415TBZLZA6 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| TMS320C6415TBZLZA8 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| TMS320C6415TGLZ1 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | 593 | |||
| TMS320C6415TGLZ6 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | 60 | |||
| TMS320C6415TGLZ7 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Arrow | 215 | |||
| TMS320C6415TGLZA6 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Europe | Avnet-SILICA | 45 | |||
| TMS320C6415TZLZ1 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Arrow | 37 | |||
| Europe | Avnet-SILICA | 34 | ||||
| TMS320C6415TZLZ7 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| Call** | Americas | Rochester Electronics | 120 | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6415TBGLZ1 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6415TBGLZ6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6415TBGLZ7 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6415TBGLZA8 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320C6415TBZLZ1 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6415TBZLZ6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6415TBZLZ7 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6415TBZLZA6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6415TBZLZA8 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320C6415TGLZ1 | View | ||||
| TMS320C6415TGLZ6 | View | ||||
| TMS320C6415TGLZ7 | View | ||||
| TMS320C6415TGLZ8 | View | ||||
| TMS320C6415TGLZA6 | View | ||||
| TMS320C6415TGLZA7 | View | ||||
| TMS320C6415TGLZA8 | View | ||||
| TMS320C6415TZLZ1 | View | ||||
| TMS320C6415TZLZ7 | View | ||||
| TMS320C6415TZLZ8 | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6415T 
View Application Notes for TMS320C6414T/15T/16T DSPs
View Simulation Models for TMS320C6414T/15T/16T DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio IDE Subscription Service | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| C6452 DSP Evaluation Module | TMDXEVM6452 | Texas Instruments | Development Boards/EVMs |
| SMT395Q Quad DSP Module | Sundance Multiprocessor Technology LTD | Development Boards/EVMs | |
| Network and Video Development Kit | TMDX3PNV6416S | Texas Instruments | Development Platforms |
| SMT8036E Software Defined Radio (SDR) Kit | Sundance Multiprocessor Technology LTD | Development Platforms | |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Texas Instruments | Emulators/Analyzers |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| TMS320C6416 DSP Starter Kit (DSK) | TMDSDSK6416 | Texas Instruments | Starter Kits |
| TMS320C6000 Chip Support Library | SPRC090 | Texas Instruments | Application Software |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Texas Instruments | Application-Specific Libraries |
| TMS320C62x/TMS320C64x FastRTS Library | SPRC122 | Texas Instruments | Signal Processing Libraries |
| Driver Developer's Kit (DDK) | SPRC118 | Texas Instruments | Application Software |
| DSP/BIOS Real-Time Kernel | DSPBIOS | Texas Instruments | Operating Systems (OS/RTOS) |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Texas Instruments | Application-Specific Libraries |
| Part # | Name | Product Family | Comments |
| ADS5423 | A 5V 14bit, 80MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS | |
| ADS5424 | 5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS | |
| ADS5433 | 14 Bit 80 MSPS Analog-to-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS | |
| ADS5500 | 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTERS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6455 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6424 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6416T | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6415 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320DM642 | Video/Imaging Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320DM648 | Digital Media Processor | TI customers also evaluated this product. | |
| TMS320C6457 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6414T | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X DSPS | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6415T: