TMS320C6415T Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 TMS320C6415T-1000TMS320C6415T-600TMS320C6415T-720TMS320C6415T-850
CPU1 C64x  1 C64x  1 C64x  1 C64x  
Peak MMACS8000  4800  5760  6800  
Frequency(MHz)1000  600  720  850  
On-Chip L1/SRAM32 KB  32 KB  32 KB  32 KB  
On-Chip L2/SRAM1024 KB  1024 KB  1024 KB  1024 KB  
EMIF1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  1 16-Bit,1 64-Bit  
External Memory Type SupportedAsync SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  Async SRAM,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
PCI1 32-Bit  1 32-Bit  1 32-Bit  1 32-Bit  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
UTOPIA1  1  1  1  
McBSP3  3  3  3  
Trace EnabledYes  Yes  Yes  Yes  
Timers3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  3 32-Bit GP  
Core Supply (Volts)1.2 V  1.1 V  1.2 V  1.2 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)0 to 90  0 to 90  0 to 90  0 to 90  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Highest-Performance Fixed-Point DSPs
    • 1.67-/1.39-/1.17-/1-ns Instruction Cycle
    • 600-/720-/850-MHz, 1-GHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • Twenty-Eight Operations/Cycle
    • 4800, 5760, 6800, 8000 MIPS
    • Fully Software-Compatible With C62x™
    • C6414/15/16 Devices Pin-Compatible
    • Extended Temperature Devices Available
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2™ Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 x 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Non-Aligned Load-Store Architecture
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection

View All Features in Datasheet

Description

The TMS320C64x™ DSPs (including the TMS320C6414T, TMS320C6415T, and TMS320C6416T devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The TMS320C64x™ (C64x™) device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for wireless infrastructure applications. The C64x™ is a code-compatible member of the C6000™ DSP platform.

With performance of up to 8000 million instructions per second (MIPS) at a clock rate of 1 GHz, the C64x devices offer cost-effective solutions to high-performance DSP programming challenges.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6415TBGLZ1ACTIVE183.35 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBGLZ6ACTIVE75.15 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBGLZ7ACTIVE93.95 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBGLZA8ACTIVE153.30 | 1kuFCBGA (GLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBZLZ1ACTIVE183.35 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBZLZ6ACTIVE75.15 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBZLZ7ACTIVE93.95 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBZLZA6ACTIVE90.20 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TBZLZA8ACTIVE153.30 | 1kuFCBGA (ZLZ) | 532 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6415TGLZ1OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZ6OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZ7OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZ8OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZA6OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZA7OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TGLZA8OBSOLETE FCBGA (GLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TZLZ1OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TZLZ7OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320C6415TZLZ8OBSOLETE FCBGA (ZLZ) | 532   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMS320C6415TBGLZ1
AmericasArrow 308
Avnet 24
Rochester Electronics >1k
TI Lead Time*: 14 WeeksTMS320C6415TBGLZ6
AmericasRochester Electronics 813
TI Lead Time*: 14 WeeksTMS320C6415TBGLZ7
AmericasArrow 287
Avnet 4
Rochester Electronics 6
TI Lead Time*: 14 WeeksTMS320C6415TBGLZA8
AmericasArrow 8
Rochester Electronics 45
EuropeAvnet-SILICA 91
TI Lead Time*: 14 WeeksTMS320C6415TBZLZ1
AmericasAvnet 165
Newark 38
Rochester Electronics >1k
AsiaFarnell Asia 38
EuropeAvnet-SILICA 61
TI Lead Time*: 14 WeeksTMS320C6415TBZLZ6
AmericasRochester Electronics 40
TI Lead Time*: 14 WeeksTMS320C6415TBZLZ7
AmericasAvnet 5
Rochester Electronics 111
EuropeAvnet-SILICA 40
WorldwideMouser Electronics 28
TI Lead Time*: 14 WeeksTMS320C6415TBZLZA6
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMS320C6415TBZLZA8
None Reported
View Distributors
Call**TMS320C6415TGLZ1
AmericasRochester Electronics 572
Call**TMS320C6415TGLZ6
AmericasRochester Electronics >1k
Call**TMS320C6415TGLZ7
AmericasArrow 215
Rochester Electronics 339
Call**TMS320C6415TGLZ8
AmericasRochester Electronics 566
Call**TMS320C6415TGLZA6
EuropeAvnet-SILICA 45
Call**TMS320C6415TZLZ1
AmericasArrow 37
EuropeAvnet-SILICA 34
Call**TMS320C6415TZLZ7
AmericasRochester Electronics 120
Call**TMS320C6415TZLZ8
AmericasRochester Electronics 212
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C6415TBGLZ1  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6415TBGLZ6  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6415TBGLZ7  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6415TBGLZA8  TBD SNPB Level-4-220C-72 HRViewView
TMS320C6415TBZLZ1  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6415TBZLZ6  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6415TBZLZ7  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6415TBZLZA6  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6415TBZLZA8  Pb-Free (RoHS Exempt) SNAGCU Level-4-260C-72HRViewView
TMS320C6415TGLZ1      View
TMS320C6415TGLZ6      View
TMS320C6415TGLZ7      View
TMS320C6415TGLZ8      View
TMS320C6415TGLZA6      View
TMS320C6415TGLZA7      View
TMS320C6415TGLZA8      View
TMS320C6415TZLZ1      View
TMS320C6415TZLZ7      View
TMS320C6415TZLZ8      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6415T Help

Datasheet

Application Notes

View Application Notes for TMS320C641x DSPs

User Guides

View User Guides for TMS320C641x DSPs

Selection Guides

Errata

More Literature

View More Literature for TMS320C641x DSPs

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6416 Test & Evaluation BoardTMDX3260C6416Texas InstrumentsDevelopment Boards/EVMs
C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ EmulatorTMDX3260E6416Texas InstrumentsDevelopment Boards/EVMs
C6452 DSP Evaluation ModuleTMDXEVM6452Texas InstrumentsDevelopment Boards/EVMs
SMT395Q Quad DSP ModuleSundance Multiprocessor Technology LTDDevelopment Boards/EVMs
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
Video Security over IP (VSIP) (NTSC)TMDXVSK642Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
TMS320C64x DSP LibrarySPRC092 Texas Instruments Signal Processing Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
TMS320C64x Image LibrarySPRC094 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 
C64x+BEDSPLIBSPRC263 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C641x DSPs

Part # Name Product Family Comments
ADS5423   A 5V 14bit, 80MSPS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
ADS5424   5V 14bit, 105MSPS High Performance Bipolar Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
ADS5500   14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
Customers Who Evaluated This Product Also Evaluated...
TMS320C6415 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6416T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6416 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6457 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6424 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C642x DSPs TI customers also evaluated this product.
TMS320C6412 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6414T Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C641x DSPs TI customers also evaluated this product.
TMS320C6454 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6415T:

View All Tags

Other Support



Click Here