|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The TMS320C64x+ DSPs (including the TMS320C6424 device) are the highest-performance fixed-point DSP generation in the TMS320C6000 DSP platform. The C6424 device is based on the third-generation high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital signal processor applications. The C64x+ devices are upward code-compatible from previous devices that are part of the C6000 DSP platform. The C64x DSPs support added functionality and have an expanded instruction set from previous devices. Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively. With performance of up to 4800 million instructions per second (MIPS) at a clock rate of 600 MHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units-two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate the performance in telecom, audio, and industrial applications. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. For more details on the C64x+ DSP, see the TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (literature number SPRU732). The C6424 also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The C6424 core uses a two-level cache-based architecture. The Level 1 program memory/cache (L1P) consists of a 256K-bit memory space that can be configured as mapped memory or direct mapped cache, and the Level 1 data (L1D) consists of a 640K-bit memory space384K-bit of which is mapped memory and 256K-bit of which can be configured as mapped memory or 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 1M-bit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC) with a management data input/output (MDIO) module; a 4-bit transmit, 4-bit receive VLYNQ interface; an inter-integrated circuit (I2C) Bus interface; two multichannel buffered serial ports (McBSPs); a multichannel audio serial port (McASP0) with 4 serializers; 2 64-bit general-purpose timers each configurable as 2 independent 32-bit timers; 1 64-bit watchdog timer; a user-configurable 16-bit host-port interface (HPI); up to 111-pins of general-purposeinput/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 2 UARTs with hardware handshaking support on 1 UART; 3 pulse width modulator (PWM) peripherals; 1 peripheral component interconnect (PCI) [33 MHz]; and 2 glueless external memory interfaces: an asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher speed synchronous memory interface for DDR2. The Ethernet Media Access Controller (EMAC) provides an efficient interface between the C6424 and the network. The C6424 EMAC supports 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex mode, with hardware flow control and quality of service (QOS) support. The Management Data Input/Output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. The I2C and VLYNQ ports allow C6424 to easily control peripheral devices and/or communicate with host processors. The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides. The C6424 has a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows debugger interface for visibility into source code execution. |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320C6424ZDU4 | |||
| Americas | Arrow | 134 | |
| TI Lead Time*: 18 WeeksTMS320C6424ZDU5 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMS320C6424ZDU6 | |||
| Americas | Avnet | 96 | |
| TI Lead Time*: 20 WeeksTMS320C6424ZDU7 | |||
| Europe | Avnet-SILICA | 58 | |
| TI Lead Time*: 20 WeeksTMS320C6424ZDUL | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksTMS320C6424ZDUQ5 | |||
| Americas | Arrow | 115 | |
| Avnet | 4 | ||
| Worldwide | Mouser Electronics | 60 | |
| TI Lead Time*: 6 WeeksTMS320C6424ZDUQ6 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 19 WeeksTMS320C6424ZWT4 | |||
| Americas | Arrow | 61 | |
| Avnet | 27 | ||
| Worldwide | Mouser Electronics | 90 | |
| TI Lead Time*: 20 WeeksTMS320C6424ZWT5 | |||
| Americas | Arrow | 162 | |
| Avnet | 300 | ||
| Rochester Electronics | 90 | ||
| Europe | Arrow Southern Europe | 16 | |
| TI Lead Time*: 19 WeeksTMS320C6424ZWT6 | |||
| Americas | Arrow | 4 | |
| Worldwide | Mouser Electronics | 51 | |
| TI Lead Time*: 20 WeeksTMS320C6424ZWT7 | |||
| Europe | Avnet-SILICA | 37 | |
| Call**TMS320C6424ZWTQ5 | |||
| Americas | Avnet | 170 | |
| Europe | EBV Elektronik | 37 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6424ZDU4 | Green (RoHS & no Sb/Br) | Call TI | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDU5 | Green (RoHS & no Sb/Br) | Call TI | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDU6 | Green (RoHS & no Sb/Br) | Call TI | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDU7 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDUL | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDUQ5 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZDUQ6 | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWT4 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWT5 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWT6 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWT7 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWTQ5 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6424ZWTQ6 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6424 
View Application Notes for TMS320C642x DSPs
View User Guides for TMS320C642x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C6424 DSP Evaluation Module | TMDSEVM6424 | Texas Instruments | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Texas Instruments | Application-Specific Libraries |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Texas Instruments | Signal Processing Libraries |
| TMS320C64x Image Library | SPRC094 | Texas Instruments | Signal Processing Libraries |
| C64x+ Image Library (IMGLIB) | SPRC264 | Texas Instruments | Signal Processing Libraries |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Signal Processing Libraries |
| Network Developers Kit (NDK) with TCP/IP Stack | NDKTCPIP | Texas Instruments | Drivers / IO / Control Software |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Texas Instruments | Application-Specific Libraries |
| |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| TMS320C6421 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C642x DSPs | TI customers also evaluated this product. |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320C6457 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320DM648 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION | TI customers also evaluated this product. |
| TMS320DM6437 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs | TI customers also evaluated this product. |
| TMS320VC5509A | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs | TI customers also evaluated this product. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS | TI customers also evaluated this product. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6424: