|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TMS320C64x+, C64x, C64x+, VelociTI, VelociTI.2, VLYNQ, TMS320C6000, C6000, TI, and TMS320 are trademarks of Texas Instruments. Description
The TMS320C64x+™ DSPs (including the TMS320C6452 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The C6452 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for applications including telecom infrastructure, imaging/medical, and communications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively. With performance of up to 7200 million instructions per second (MIPS) at a clock rate of 900 MHz, the C64x+ core offers solutions to high-performance DSP programming challenges. The DSP core possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x+ DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional units-two multipliers for a 32-bit result and six arithmetic logic units (ALUs). The eight functional units include instructions to accelerate performance. The DSP core can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2400 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 4800 MMACS. For more details on the C64x+ DSP, see the TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (literature number SPRU732). The device also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 256K-bit direct mapped cache and the Level 1 data cache (L1D) is a 256K-bit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 1408KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The device has a 1000 Mbps Ethernet Switch Subsystem with a management data input/output (MDIO) module and two SGMII ports; a 4-bit transmit, 4-bit receive VLYNQ interface; an inter-integrated circuit (I2C) bus interface; a multichannel audio serial port (McASP) with ten serializers; two telecom serial interface ports (TSIP); four 64-bit general-purpose timers each configurable as two independent 32-bit timers; a user-configurable 16-bit or 32-bit host-port interface (HPI); 32 pins for general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; one UART; and two glueless external memory interfaces: a synchronous and asynchronous external memory interface (EMIFA) for slower memories/peripherals, and a higher DDR2 SDRAM interface. The management data input/output (MDIO) module continuously polls all 32 MDIO addresses to enumerate all PHY devices in the system. The I2C and VLYNQ ports allow the device to easily control peripheral modules and/or communicate with host processors. The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides. The C6452 device has a complete set of development tools. These include C compilers, a DSP assembly optimizer to simplify programming and scheduling, and a Windows™ debugger interface for visibility into source code execution. |
| Price | Packaging | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMS320C6452ZUT7 | ACTIVE | 88.45 | 100u | FCBGA (ZUT) | 529 | 84 | Purchase Samples |
| TMS320C6452ZUT9 | ACTIVE | 100.85 | 100u | FCBGA (ZUT) | 529 | 84 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TMS320C6452ZUT7 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | None Reported View Distributors | |||||
| TMS320C6452ZUT9 | As of 8:59 AM GMT, 03 Jul 2009 | As of 8:59 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Avnet | 34 | |||
| Mouser Electronics | 73 | |||||
| Europe | Arrow Southern Europe | 22 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6452ZUT7 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-245C-72HR | View | View |
| TMS320C6452ZUT9 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-245C-72HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6452 
View Application Notes for TMS320C645x DSPs
View User Guides for TMS320C645x DSPs
View Simulation Models for TMS320C645x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C6452 DSP Evaluation Module | TMDXEVM6452 | Texas Instruments | Development Boards/EVMs |
| C6455 Evaluation Module | TMDXEVM6455 | Texas Instruments | Development Boards/EVMs |
| TMS320C6457 Evaluation Module | TMDXEVM6457 | Texas Instruments | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Texas Instruments | Emulators/Analyzers |
| TMS320C6455 DSP Starter Kit (DSK) | TMDSDSK6455 | Texas Instruments | Starter Kits |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Texas Instruments | Application-Specific Libraries |
| TMS320C62x/TMS320C64x FastRTS Library | SPRC122 | Texas Instruments | Signal Processing Libraries |
| C64x+IMGLIB | SPRC264 | Texas Instruments | Signal Processing Libraries |
| Chip Support Library for 6455 | SPRC234 | Texas Instruments | Drivers / IO / Control Software |
| eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM | TMDXDAISXDM | Texas Instruments | Algorithms / Codecs |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Texas Instruments | Application-Specific Libraries |
| Drivers/Platform Support Package (PSP) | SUPPORTPKG | Texas Instruments | Drivers / IO / Control Software |
| Part # | Name | Product Family | Comments |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULES - NON-ISOLATED POL | |
| PTH04000W | 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing | PLUG-IN POWER MODULES - NON-ISOLATED POL | |
| TPS5130 | Triple Synchronous Buck Controller with LDO Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH) | |
| TPS54110 | Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS54550 | 4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS73201 | Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS736125 | Single Output LDO, 400mA, Fixed(1.25), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6455 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6457 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6424 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6454 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320DM648 | Digital Media Processor | TI customers also evaluated this product. | |
| TMS320C6421 | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X DSPS | TI customers also evaluated this product. |
| TMS320DM355 | Digital Media System-on-Chip (DMSoC) | DAVINCI DIGITAL MEDIA PROCESSORS-TMS320DM3x Processors | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6452: