TMS320C6712 Status: OBSOLETE

Floating-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • TMS320C6712D The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Product Information

Features

  • Low-Price/High-Performance Floating-Point Digital Signal Processors (DSPs):
    TMS320C67x™ (TMS320C6712, C6712C)
    • Eight 32-Bit Instructions/Cycle
    • 100-, 150-MHz Clock Rates
    • 10-, 6.7-ns Instruction Cycle Times
    • 600, 900 MFLOPS
  • Advanced Very Long Instruction Word (VLIW) C67x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE Single-Precision and Double-Precision Instructions
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting

View All Features in Datasheet

Description

The TMS320C67x™ DSPs (including the TMS320C6712, TMS320C6712C, TMS320C6712D devices) are members of the floating-point DSP family in the TMS320C6000™ DSP platform. The C6712, C6712C, and C6712D devices are based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 900 million floating-point operations per second (MFLOPS) at a clock rate of 150 MHz, the C6712C device is the lowest-cost DSP in the C6000™ DSP platform. The C6712C DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPackage | PinsSymbolsFootprintsSamples
TMS320C6712CGDP150OBSOLETETMS320C6712DGDP150BGA (GDP) | 272 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TMS320C6712DGDP150

Inventory

Reported Distributor Inventory as of 10:24 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**TMS320C6712CGDP150
AmericasRochester Electronics 2
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6712 Help

Datasheet

Application Notes

View Application Notes for TMS320C67x DSPs

User Guides

View User Guides for TMS320C67x DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6701 EVM bundled with Code Composer StudioTMDSEVM6701-4Texas InstrumentsDevelopment Boards/EVMs
C6701 Evaluation Module (EVM) BundleTMDS32600C6701Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
C6711 DSP Starter Kit (DSK)TMDS320006711Texas InstrumentsStarter Kits
TMS320C6713 DSP Starter Kit (DSK)TMDSDSK6713Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 

Simulation Models

View Simulation Models for TMS320C67x DSPs

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here