TMS320C6712D Status: ACTIVE

Floating-Point Digital Signal Processors


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6727B - The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.
  • TMS320C6726B - The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.
  • TMS320C6722B - The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.
 TMS320C6712D-150
CPU1 C67x  
Peak MMACS300  
Frequency(MHz)150  
On-Chip L1/SRAM8 KB  
On-Chip L2/SRAM64 KB  
EMIF1 16-Bit  
External Memory Type SupportedAsync SRAM,SBSRAM,SDRAM  
DMA16-Ch EDMA  
McBSP2  
Timers2 32-Bit GP  
Core Supply (Volts)1.26 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)0 to 90  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Low-Price/High-Performance Floating-Point Digital Signal Processor (DSP):
      TMS320C6712D
    • Eight 32-Bit Instructions/Cycle
    • 150-MHz Clock Rate
    • 6.7-ns Instruction Cycle Time
    • 900 MFLOPS
  • Advanced Very Long Instruction Word (VLIW) C67x™ DSP Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Hardware Support for IEEE Single-Precision and Double-Precision Instructions
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting

View All Features in Datasheet

Description

The TMS320C67x™ DSP (including the TMS320C6712, TMS320C6712C, TMS320C6712D devices) are members of the floating-point DSP family in the TMS320C6000. DSP platform. The C6712, C6712C, and C6712D devices are based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for multichannel and multifunction applications.

With performance of up to 900 million floating-point operations per second (MFLOPS) at a clock rate of 150 MHz, the C6712D device is the lowest-cost DSP in the C6000™ DSP platform. The C6712D DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320C6712DGDP150ACTIVE13.35 | 1kuBGA (GDP) | 272 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320C6712DZDP150ACTIVE13.35 | 1kuBGA (ZDP) | 272 40 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMX320C6712DGDPOBSOLETE BGA (GDP) | 272    Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320C6712DGDP150
AmericasArrow 30
Avnet 7
Rochester Electronics 40
WorldwideMouser Electronics 30
TI Lead Time*: 20 WeeksTMS320C6712DZDP150
AmericasArrow 51
Avnet 30
WorldwideDigiKey 6
Mouser Electronics 28
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320C6712DGDP150  TBD SNPB Level-3-220C-168 HRViewView
TMS320C6712DZDP150 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6712D Help

Datasheet

Application Notes

View Application Notes for TMS320C67x DSPs

User Guides

View User Guides for TMS320C67x DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6701 EVM bundled with Code Composer StudioTMDSEVM6701-4Texas InstrumentsDevelopment Boards/EVMs
C6701 Evaluation Module (EVM) BundleTMDS32600C6701Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
C6711 DSP Starter Kit (DSK)TMDS320006711Texas InstrumentsStarter Kits
TMS320C6713 DSP Starter Kit (DSK)TMDSDSK6713Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 

Simulation Models

View Simulation Models for TMS320C67x DSPs

Part # Name Product Family Comments
TMS320C6727B   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS   The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.  
TMS320C6726B   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS   The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.  
TMS320C6722B   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS   The device has INCREASED FUNCTIONALITY but is not pin for pin compatible and is not parametrically equivalent.  
ADS5423   A 5V 14bit, 80MSPS Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   ANALOG TO DIGITAL CONVERTERS    
PCM4202   118dB SNR Stereo Audio ADC   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL   AUDIO A TO D CONVERTERS    
UCC3809-1   Economy Primary Side Controller   AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS   PWM POWER SUPPLY CONTROLLERS    
TPS70302   1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V   LINEAR REGULATORS - DUAL CHANNEL LDO   DUAL CHANNEL LDO    
TPS79601   Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO   SINGLE CHANNEL LDO    
TPS2110A   Autoswitching Power Mux   POWER MUXES AND CURRENT LIMITED SWITCHES - POWER MUXES   POWER MUXES    
TPS3808G33   Low Quiescent Current, Programmable-Delay Supervisory Circuit   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)   SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)    
BQ2002C   NiCd/NiMH Charge Controller with Negative dV and Peak Voltage Detection Termination   BATTERY MANAGEMENT - BATTERY CHARGE MANAGEMENT   BATTERY CHARGE MANAGEMENT    
Customers Who Evaluated This Product Also Evaluated...
TMS320C6711D Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
TMS320C6713B Floating-Point Digital Signal Processors C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
TMS320C6701 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
TMS320C6727B Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
TMS320C6722B Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.
Magnetic Resonance Imaging Block Diagram  
Pro Audio Mixer Block Diagram  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here