TMS320C6713 Status: OBSOLETE

Floating-Point Digital Signal Processor

      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • TMS320C6713B The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Highest-Performance Floating-Point Digital Signal Processor (DSP): C6713
    • Eight 32-Bit Instructions/Cycle
    • 32/64-Bit Data Word
    • 225-, 200-MHz (GDP), and 200-, 167-MHz (PYP) Clock Rates
    • 4.4-, 5-, 6-Instruction Cycle Times
    • 1800/1350, 1600/1200, and 1336/1000 MIPS /MFLOPS
    • Rich Peripheral Set, Optimized for Audio
    • Highly Optimized C/C++ Compiler
    • Extended Temperature Devices Available
  • Advanced Very Long Instruction Word (VLIW) TMS320C67x™ DSP Core
    • Eight Independent Functional Units:
      • Two ALUs (Fixed-Point)
      • Four ALUs (Floating- and Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Native Instructions for IEEE 754
      • Single- and Double-Precision
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 8-Bit Overflow Protection
    • Saturation; Bit-Field Extract, Set, Clear; Bit-Counting; Normalization
  • L1/L2 Memory Architecture
    • 4K-Byte L1P Program Cache (Direct-Mapped)
    • 4K-Byte L1D Data Cache (2-Way)
    • 256K-Byte L2 Memory Total: 64K-Byte L2 Unified Cache/Mapped RAM, and 192K-Byte Additional L2 Mapped RAM
  • Device Configuration
    • Boot Mode: HPI, 8-, 16-, 32-Bit ROM Boot
    • Endianness: Little Endian, Big Endian
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to SRAM, EPROM, Flash, SBSRAM, and SDRAM
    • 512M-Byte Total Addressable External Memory Space
  • Enhanced Direct-Memory-Access (EDMA) Controller (16 Independent Channels)
  • 16-Bit Host-Port Interface (HPI)
  • Two Multichannel Audio Serial Ports (McASPs)
    • Two Independent Clock Zones Each (1 TX and 1 RX)
    • Eight Serial Data Pins Per Port: Individually Assignable to any of the Clock Zones
    • Each Clock Zone Includes:
      • Programmable Clock Generator
      • Programmable Frame Sync Generator
      • TDM Streams From 2-32 Time Slots
      • Support for Slot Size: 8, 12, 16, 20, 24, 28, 32 Bits
      • Data Formatter for Bit Manipulation
    • Wide Variety of I2S and Similar Bit Stream Formats
    • Integrated Digital Audio Interface Transmitter (DIT) Supports:
      • S/PDIF, IEC60958-1, AES-3, CP-430 Formats
      • Up to 16 transmit pins
      • Enhanced Channel Status/User Data
    • Extensive Error Checking and Recovery
  • Two Inter-Integrated Circuit Bus (I2C Bus™) Multi-Master and Slave Interfaces
  • Two Multichannel Buffered Serial Ports:
    • Serial-Peripheral-Interface (SPI)
    • High-Speed TDM Interface
    • AC97 Interface
  • Two 32-Bit General-Purpose Timers
  • Dedicated GPIO Module With 16 pins (External Interrupt Capable)
  • Flexible Phase-Locked-Loop (PLL) Based Clock Generator Module
  • IEEE-1149.1 (JTAG) Boundary-Scan-Compatible
  • 208-Pin PowerPAD™ Plastic (Low-Profile) Quad Flatpack (PYP)
  • 272-BGA Packages (GDP and ZDP)
  • 0.13-µm/6-Level Copper Metal Process
    • CMOS Technology
  • 3.3-V I/Os, 1.2-V Internal (GDP & PYP)

TMS320C67x, VelociTI, and PowerPAD are trademarks of Texas Instruments.
I2C Bus is a trademark of Philips Electronics N.V. Corporation
All trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
These values are compatible with existing 1.26V designs.
TMS320C6000, eXpressDSP, Code Composer Studio, and DSP/BIOS are trademarks of Texas Instruments.

Description

The TMS320C67x™ DSPs (including the TMS320C6713 device) compose the floating-point DSP generation in the TMS320C6000™ DSP platform. The C6713 device is based on the high-performance, advanced very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications.

Operating at 225 MHz, the C6713C delivers up to 1350 million floating-point operations per second (MFLOPS), 1800 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 450 million multiply-accumulate operations per second (MMACS).

The C6713 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 4K-Byte direct-mapped cache and the Level 1 data cache (L1D) is a 4K-Byte 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 256K-Byte memory space that is shared between program and data space. 64K Bytes of the 256K Bytes in L2 memory can be configured as mapped memory, cache, or combinations of the two. The remaining 192K Bytes in L2 serves as mapped SRAM.

The C6713 has a rich peripheral set that includes two Multichannel Audio Serial Ports (McASPs), two Multichannel Buffered Serial Ports (McBSPs), two Inter-Integrated Circuit (I2C) buses, one dedicated General-Purpose Input/Output (GPIO) module, two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM, and asynchronous peripherals.

The two McASP interface modules each support one transmit and one receive clock zone. Each of the McASP has eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6713 has sufficient bandwidth to support all 16 serial data pins transmitting a 192 kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format.

In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields.

The McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range.

The two I2C ports on the TMS320C6713 allow the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices.

The TMS320C6713 device has two bootmodes: from the HPI or from external asynchronous ROM. For more detailed information, see the bootmode section of this data sheet.

The TMS320C67x DSP generation is supported by the TI eXpressDSP™ set of industry benchmark development tools, including a highly optimizing C/C++ Compiler, the Code Composer Studio™ Integrated Development Environment (IDE), JTAG-based emulation and real-time debugging, and the DSP/BIOS™ kernel.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPackage | PinsSymbolsFootprintsSamples
TMS320C6713GDP225OBSOLETETMS320C6713BGDP225BGA (GDP) | 272 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TMS320C6713BGDP225
TMS320C6713GDPA200OBSOLETETMS32C6713BGDPA200BGA (GDP) | 272 Download CAD Format for this Symbol Download CAD Format for this FootprintReplaced by TMS32C6713BGDPA200
TMS320C6713GDPX225OBSOLETE BGA (GDP) | 272   Not Available
TMS320C6713PYP200OBSOLETETMS320C6713BPYP200HLQFP (PYP) | 208 Download CAD Format for this Symbol Replaced by TMS320C6713BPYP200
TMS320C6713PYP200BOBSOLETE HLQFP (PYP) | 208   Not Available
TMS320C6713PYPX200OBSOLETE HLQFP (PYP) | 208   Not Available
TMX320C6713GDPOBSOLETE BGA (GDP) | 272   Not Available
TMX320C6713GFNOBSOLETE (GFN) | 272   Not Available
TMX320C6713PYPOBSOLETE HLQFP (PYP) | 208   Not Available

Inventory

  TI Inventory Status Reported Distributor Inventory
TMS320C6713GDP225As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AsiaWPI 171
TMS320C6713PYP200As of 8:59 AM GMT, 03 Jul 2009As of 8:59 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AsiaWPI 127
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6713 Help

Datasheet

Application Notes

View Application Notes for TMS320C67x DSPs

User Guides

View User Guides for TMS320C67x DSPs

Simulation Models

View Simulation Models for TMS320C67x DSPs

Errata

More Literature

View More Literature for TMS320C67x DSPs

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio IDE Subscription ServiceCCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
C6701 EVM bundled with Code Composer StudioTMDSEVM6701-4Texas InstrumentsDevelopment Boards/EVMs
C6701 Evaluation Module (EVM) BundleTMDS32600C6701Texas InstrumentsDevelopment Boards/EVMs
SMT374-300 DSP ModuleSundance Multiprocessor Technology LTDDevelopment Boards/EVMs
ORS-112Traquair Data Systems, Inc.Development Boards/EVMs
ORS-114Traquair Data Systems, Inc.Development Boards/EVMs
ORS-116Traquair Data Systems, Inc.Development Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
C6711 DSP Starter Kit (DSK)TMDS320006711Texas InstrumentsStarter Kits
OMAP-L137/TMS320C6747 Floating Point Starter KitTMDXOSKL137BETTexas InstrumentsStarter Kits
TMS320C6713 DSP Starter Kit (DSK)TMDSDSK6713Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
TMS320C67x Fast RTS LibrarySPRC060 Texas Instruments Signal Processing Libraries 
DSP/BIOS Real-Time KernelDSPBIOS Texas Instruments Operating Systems (OS/RTOS) 

Part # Name Product Family Comments
TMS320C6727   Floating-Point Digital Signal Processor     The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not paramatrically equivalent.  

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6713:

View All Tags

Other Support



Click 

Here