|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TMS320C67x and PowerPAD are trademarks of Texas Instruments. Description
The TMS320C67x DSPs (including the TMS320C6713B device Operating at 225 MHz, the C6713B delivers up to 1350 million floating-point operations per second (MFLOPS), 1800 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 450 million multiply-accumulate operations per second (MMACS). Operating at 300 MHz, the C6713B delivers up to 1800 million floating-point operations per second (MFLOPS), 2400 million instructions per second (MIPS), and with dual fixed-/floating-point multipliers up to 600 million multiply-accumulate operations per second (MMACS). The C6713B uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 4K-byte direct-mapped cache and the Level 1 data cache (L1D) is a 4K-byte 2-way set-associative cache. The Level 2 memory/cache (L2) consists of a 256K-byte memory space that is shared between program and data space. 64K bytes of the 256K bytes in L2 memory can be configured as mapped memory, cache, or combinations of the two. The remaining 192K bytes in L2 serves as mapped SRAM. The C6713B has a rich peripheral set that includes two Multichannel Audio Serial Ports (McASPs), two Multichannel Buffered Serial Ports (McBSPs), two Inter-Integrated Circuit (I2C) buses, one dedicated General-Purpose Input/Output (GPIO) module, two general-purpose timers, a host-port interface (HPI), and a glueless external memory interface (EMIF) capable of interfacing to SDRAM, SBSRAM, and asynchronous peripherals. The two McASP interface modules each support one transmit and one receive clock zone. Each of the McASP has eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The C6713B has sufficient bandwidth to support all 16 serial data pins transmitting a 192 kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format. In addition, the McASP transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields. The McASP also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range. The two I2C ports on the TMS320C6713B allow the DSP to easily control peripheral devices and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices. The TMS320C6713B device has two bootmodes: from the HPI or from external asynchronous ROM. For more detailed information, see the bootmode section of this data sheet. The TMS320C67x DSP generation is supported by the TI eXpressDSP set of industry benchmark development tools, including a highly optimizing C/C++ Compiler, the Code Composer Studio Integrated Development Environment (IDE), JTAG-based emulation and real-time debugging, and the DSP/BIOS kernel. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320C6713BGDP225 | ACTIVE | 25.45 | 100u | BGA (GDP) | 272 | 40 | Purchase Samples | ||
| TMS320C6713BGDP300 | ACTIVE | 33.75 | 100u | BGA (GDP) | 272 | 40 | Purchase Samples | ||
| TMS320C6713BPYP200 | ACTIVE | 19.45 | 100u | HLQFP (PYP) | 208 | 36 | Purchase Samples | ||
| TMS320C6713BZDP225 | ACTIVE | 25.45 | 100u | BGA (ZDP) | 272 | 40 | Purchase Samples | ||
| TMS320C6713BZDP300 | ACTIVE | 33.75 | 100u | BGA (ZDP) | 272 | 40 | Purchase Samples | ||
| TMS32C6713BGDPA200 | ACTIVE | 25.90 | 100u | BGA (GDP) | 272 | 40 | Purchase Samples | ||
| TMS32C6713BPYPA167 | ACTIVE | 19.45 | 100u | HLQFP (PYP) | 208 | 36 | Purchase Samples | ||
| TMS32C6713BPYPA200 | ACTIVE | 23.25 | 100u | HLQFP (PYP) | 208 | 36 | Purchase Samples | ||
| TMS32C6713BZDPA200 | ACTIVE | 25.90 | 100u | BGA (ZDP) | 272 | 40 | Purchase Samples | ||
| TMX320C6713BGDP | OBSOLETE | BGA (GDP) | 272 | Not Available | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320C6713BGDP225 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTMS320C6713BGDP300 | |||
| Europe | Compel | 2 | |
| TI Lead Time*: 20 WeeksTMS320C6713BPYP200 | |||
| Americas | Arrow | 14 | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksTMS320C6713BZDP225 | |||
| Europe | Avnet-SILICA | 66 | |
| Spoerle | 80 | ||
| TI Lead Time*: 20 WeeksTMS320C6713BZDP300 | |||
| Asia | WPI | 42 | |
| Europe | Avnet-SILICA | 69 | |
| TI Lead Time*: 20 WeeksTMS32C6713BGDPA200 | |||
| Americas | Arrow | 239 | |
| Europe | Spoerle | 80 | |
| TI Lead Time*: 23 WeeksTMS32C6713BPYPA167 | |||
| Americas | Arrow | 734 | |
| Avnet | 16 | ||
| Rochester Electronics | 78 | ||
| TI Lead Time*: 23 WeeksTMS32C6713BPYPA200 | |||
| Americas | Rochester Electronics | 103 | |
| TI Lead Time*: 20 WeeksTMS32C6713BZDPA200 | |||
| Americas | Arrow | 80 | |
| Europe | Avnet-SILICA | 217 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6713BGDP225 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320C6713BGDP300 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320C6713BPYP200 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TMS320C6713BZDP225 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS320C6713BZDP300 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
| TMS32C6713BGDPA200 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS32C6713BPYPA167 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TMS32C6713BPYPA200 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TMS32C6713BZDPA200 | Pb-Free (RoHS) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6713B 
View Application Notes for TMS320C67x DSPs
View User Guides for TMS320C67x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| C6701 EVM bundled with Code Composer Studio | TMDSEVM6701-4 | Texas Instruments | Development Boards/EVMs |
| C6701 Evaluation Module (EVM) Bundle | TMDS32600C6701 | Texas Instruments | Development Boards/EVMs |
| SMT374-300 DSP Module | Sundance Multiprocessor Technology LTD | Development Boards/EVMs | |
| ORS-112 | Traquair Data Systems, Inc. | Development Boards/EVMs | |
| ORS-114 | Traquair Data Systems, Inc. | Development Boards/EVMs | |
| ORS-116 | Traquair Data Systems, Inc. | Development Boards/EVMs | |
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| C6711 DSP Starter Kit (DSK) | TMDS320006711 | Texas Instruments | Starter Kits |
| TMS320C6713 DSP Starter Kit (DSK) | TMDSDSK6713 | Texas Instruments | Starter Kits |
| TMS320C6000 Chip Support Library | SPRC090 | Texas Instruments | Application Software |
| Driver Developer's Kit (DDK) | SPRC118 | Texas Instruments | Application Software |
| TMS320C67x DSP Library | SPRC121 | Texas Instruments | Signal Processing Libraries |
| C67x Fast Run-Time Support (RTS) Library | SPRC060 | Texas Instruments | Signal Processing Libraries |
| Part # | Name | Product Family | Comments |
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM4204 | 118dB SNR 4-Channel Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 4ch 118dB ADC |
| PCM4202 | 118dB SNR Stereo Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 4ch 118dB DAC |
| PCM4104 | 118dB SNR 4-Channel Audio DAC | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | PWM POWER SUPPLY CONTROLLERS |
| SRC4392 | High-end Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - LIP SYNC DELAY IC | 144dB Combo SRC & S/PDIF Transciever |
| SRC4382 | Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - LIP SYNC DELAY IC | 128dB Combo SRC & S/PDIF Transciever |
| TPS2110A | Autoswitching Power Mux | POWER MUXES AND CURRENT LIMITED SWITCHES - POWER MUXES | POWER MUXES |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) |
| BQ2002C | NiCd/NiMH Charge Controller with Negative dV and Peak Voltage Detection Termination | BATTERY MANAGEMENT - BATTERY CHARGE MANAGEMENT | BATTERY CHARGE MANAGEMENT |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320DM642 | Video/Imaging Fixed-Point Digital Signal Processor | DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs | TI customers also evaluated this product. |
| TMS320DM6437 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS | TI customers also evaluated this product. |
| TMS320C6722B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320C6205 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C62X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6720 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320VC5509A | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320F2812 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6713B: