TMS320C6722 Status: OBSOLETE

Floating-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • TMS320C6722B The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Special Note

The current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.

Product Information

Features

  • C672x: 32-/64-Bit 300-MHz Floating-Point DSPs
  • Upgrades to C67x+ CPU From C67x™ DSP Generation:
    • 2X CPU Registers [64 General-Purpose]
    • New Audio-Specific Instructions
    • Compatible With the C67x CPU
  • Enhanced Memory System
    • 256K-Byte Unified Program/Data RAM
    • 384K-Byte Unified Program/Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K Byte) Supports RAM, ROM, and External Memory
  • External Memory Interface (EMIF) Supports
    • 100-MHz SDRAM (16- or 32-Bit)
    • Asynchronous NOR Flash, SRAM (8-,16-, or 32-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX (Dual Data Movement Accelerator) Supports:
    • 16 Independent Channels

View All Features in Datasheet

Description

The TMS320C672x is the next generation of Texas Instruments’ C67x™ family of high-performance 32-/64-bit floating-point digital signal processors. The TMS320C672x includes the TMS320C6727, TMS320C6726, and TMS320C6722 devices.(1)

Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. At 300 MHz, the CPU is capable of a maximum performance of 2400 MIPS/1800 MFLOPS by executing up to eight instructions (six of which are floating-point instructions) in parallel each cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusPackage | PinsSymbolsSamples
TMX320C6722RFPOBSOLETEHTQFP (RFP) | 144 Download CAD Format for this SymbolNot Available

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6722 Help

Datasheet

Application Notes

View Application Notes for TMS320C672x DSPs

User Guides

View User Guides for TMS320C672x DSPs

White Papers

View White Papers for TMS320C672x DSPs

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Pro Audio Development Kit (PADK/EVM)TMDSPDK6727Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
System Patch Code, FastRts(V1.20)/DSPLIB (V2.00) ROM Exmpls&Lib, and Boot Config Utl&ExmplsSPRC203Texas InstrumentsUtilities/Plug-Ins
TMS320C6472 Chip Support Library (CSL)SPRCA03 Texas Instruments Drivers / IO / Control Software 
C672x Chip Support Libraries (CSL)SPRC223 Texas Instruments Drivers / IO / Control Software 

Simulation Models

Part # Name Product Family Comments
TMS320C6727B   Floating-Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   

Support and Community

Customer Tags Help

Most Popular Tags for TMS320C6722:

View All Tags

Other Support



Click Here