|
|
|
|
Special NoteThe current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
C67x, PowerPAD, TMS320C6000, C6000, DSP/BIOS, XDS, TMS320 are trademarks of Texas Instruments. Description
The TMS320C672x is the next generation of Texas Instruments' C67x generation of high-performance 32-/64-bit floating-point digital signal processors. The TMS320C672x includes the TMS320C6727B, TMS320C6726B, TMS320C6722B, and TMS320C6720 devices.(1) Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. At 350 MHz, the CPU is capable of a maximum performance of 2800 MIPS/2100 MFLOPS by executing up to eight instructions (six of which are floating-point instructions) in parallel each cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic. Efficient Memory System. The memory controller maps the large on-chip 256K-byte RAM and 384K-byte ROM as unified program/data memory. Development is simplified since there is no fixed division between program and data memory size as on some other devices. The memory controller supports single-cycle data accesses from the C67x+ CPU to the RAM and ROM. Up to three parallel accesses to the internal RAM and ROM from three of the following four sources are supported:
The large (32K-byte) program cache translates to a high hit rate for most applications. This prevents most program/data access conflicts to the on-chip memory. It also enables effective program execution from an off-chip memory such as an SDRAM. High-Performance Crossbar Switch. A high-performance crossbar switch acts as a central hub between the different bus masters (CPU, dMAX, UHPI) and different targets (peripherals and memory). The crossbar is partially connected; some connections are not supported (for example, UHPI-to-peripheral connections). Multiple transfers occur in parallel through the crossbar as long as there is no conflict between bus masters for a particular target. When a conflict does occur, the arbitration is a simple and deterministic fixed-priority scheme. The dMAX is given highest-priority since it is responsible for the most time-critical I/O transfers, followed next by the UHPI, and finally by the CPU. dMAX Dual Data Movement Accelerator. The dMAX is a module designed to perform Data Movement Acceleration. The Data Movement Accelerator (dMAX) controller handles user-programmed data transfers between the internal data memory controller and the device peripherals on the C672x DSPs. The dMAX allows movement of data to/from any addressable memory space including internal memory, peripherals, and external memory. The dMAX controller includes features such as the capability to perform three-dimensional data transfers for advanced data sorting, and the capability to manage a section of the memory as a circular buffer/FIFO with delay-tap based reading and writing of data. The dMAX controller is capable of concurrently processing two transfer requests (provided that they are to/from different source/destinations). External Memory Interface (EMIF) for Flexibility and Expansion. The external memory interface on the C672x supports a single bank of SDRAM and a single bank of asynchronous memory. The EMIF data width is 16 bits wide on the C6726B, C6722B, and C6720 and 32 bits wide on the C6727B. SDRAM support includes x16 and x32 SDRAM devices with 1, 2, or 4 banks. The C6726B, C6722B, and C6720 support SDRAM devices up to 128M bits. The C6727B extends SDRAM support to 256M-bit and 512M-bit devices. Asynchronous memory support is typically used to boot from a parallel non-multiplexed NOR flash device that can be 8, 16, or 32 bits wide. Booting from larger flash devices than are natively supported by the dedicated EMIF address lines is accomplished by using general-purpose I/O pins for upper address lines. The asynchronous memory interface can also be configured to support 8- or 16-bit-wide NAND flash. It includes a hardware ECC calculation (for single-bit errors) that can operate on blocks of data up to 512 bytes. Universal Host-Port Interface (UHPI) for High-Speed Parallel I/O. The Universal Host-Port Interface (UHPI) is a parallel interface through which an external host CPU can access memories on the DSP. Three modes are supported by the C672x UHPI:
The UHPI can also be restricted to accessing a single page (64K bytes) of memory anywhere in the address space of the C672x; this page can be changed, but only by the C672x CPU. This feature allows the UHPI to be used for high-speed data transfers even in systems where security is an important requirement. The UHPI is only available on the C6727B. Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2) - Up to 16 Stereo Channels I2S. The multichannel audio serial port (McASP) seamlessly interfaces to CODECs, DACs, ADCs, and other devices. It supports the ubiquitous IIS format as well as many variations of this format, including time division multiplex (TDM) formats with up to 32 time slots. Each McASP includes a transmit and receive section which may operate independently or synchronously; furthermore, each section includes its own flexible clock generator and extensive error-checking logic. As data passes through the McASP, it can be realigned so that the fixed-point representation used by the application code can be independent of the representation used by the external devices without requiring any CPU overhead to make the conversion. The McASP is a configurable module and supports between 2 and 16 serial data pins. It also has the option of supporting a Digital Interface Transmitter (DIT) mode with a full 384 bits of channel status and user data memory. McASP2 is not available on the C6722B and C6720. Inter-Integrated Circuit Serial Ports (I2C0, I2C1). The C672x includes two inter-integrated circuit (I2C) serial ports. A typical application is to configure one I2C serial port as a slave to an external user-interface microcontroller. The other I2C serial port may then be used by the C672x DSP to control external peripheral devices, such as a CODEC or network controller, which are functionally peripherals of the DSP device. The two I2C serial ports are pin-multiplexed with the SPI0 serial port. Serial Peripheral Interface Ports (SPI0, SPI1). As in the case of the I2C serial ports, the C672x DSP also includes two serial peripheral interface (SPI) serial ports. This allows one SPI port to be configured as a slave to control the DSP while the other SPI serial port is used by the DSP to control external peripherals. The SPI ports support a basic 3-pin mode as well as optional 4- and 5-pin modes. The optional pins include a slave chip-select pin and an enable pin which implements handshaking automatically in hardware for maximum SPI throughput. The SPI0 port is pin-multiplexed with the two I2C serial ports (I2C0 and I2C1). The SPI1 serial port is pin-multiplexed with five of the serial data pins from McASP0 and McASP1. Real-Time Interrupt Timer (RTI). The real-time interrupt timer module includes:
Clock Generation (PLL and OSC). The C672x DSP includes an on-chip oscillator that supports crystals in the range of 12 MHz to 25 MHz. Alternatively, the clock can be provided externally through the CLKIN pin. The DSP includes a flexible, software-programmable phase-locked loop (PLL) clock generator. Three different clock domains (SYSCLK1, SYSCLK2, and SYSCLK3) are generated by dividing down the PLL output. SYSCLK1 is the clock used by the CPU, memory controller, and memories. SYSCLK2 is used by the peripheral subsystem and dMAX. SYSCLK3 is used exclusively for the EMIF. (1) Throughout the remainder of the document, TMS320C6727B (or C6727B), TMS320C6726B (or C6726B), TMS320C6722B (or C6722B), and/or TMS320C6720 (or C6720) will be referred to as TMS320C672x (or C672x). |
| Price | Packaging | CAD Design Tools | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Samples |
| TMS320C6722BRFP200 | ACTIVE | 10.30 | 100u | HTQFP (RFP) | 144 | 60 | Purchase Samples | |
| TMS320C6722BRFP250 | ACTIVE | 11.95 | 100u | HTQFP (RFP) | 144 | 60 | Purchase Samples | |
| TMSDC6722BRFPA225 | ACTIVE | 11.95 | 100u | HTQFP (RFP) | 144 | 60 | Contact TI Distributor or Sales Office | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:15 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320C6722BRFP200 | |||
| Asia | Farnell Asia | 5 | |
| TI Lead Time*: 20 WeeksTMS320C6722BRFP250 | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | 7 | ||
| Asia | Farnell Asia | 15 | |
| Europe | Avnet-SILICA | 20 | |
| Farnell | 7 | ||
| Worldwide | Mouser Electronics | 40 | |
| TI Lead Time*: 23 WeeksTMSDC6722BRFPA225 | |||
| Asia | Farnell Asia | 3 | |
| Worldwide | Mouser Electronics | 22 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320C6722BRFP200 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TMS320C6722BRFP250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TMSDC6722BRFPA225 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6722B 
View Application Notes for TMS320C672x DSPs
View User Guides for TMS320C672x DSPs
View White Papers for TMS320C672x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Pro Audio Development Kit (PADK/EVM) | TMDSPDK6727 | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| System Patch Code, FastRts(V1.20)/DSPLIB (V2.00) ROM Exmpls&Lib, and Boot Config Utl&Exmpls | SPRC203 | Texas Instruments | Utilities/Plug-Ins |
| C672x Chip Support Libraries (CSL) | SPRC223 | Texas Instruments | Drivers / IO / Control Software |
| Part # | Name | Product Family | Comments |
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| PCM4204 | 118dB SNR 4-Channel Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 4ch 118dB ADC |
| PCM4104 | 118dB SNR 4-Channel Audio DAC | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | 4ch 118dB DAC |
| SRC4392 | High-end Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - LIP SYNC DELAY IC | 144dB Combo SRC & S/PDIF Transciever |
| SRC4382 | Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - LIP SYNC DELAY IC | 128dB Combo SRC & S/PDIF Transciever |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS - DUAL CHANNEL LDO | |
| TPS79601 | Single Output LDO, 1.0A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| UCC3809-1 | Economy Primary Side Controller | AC/DC AND DC/DC POWER SUPPLIES - PWM POWER SUPPLY CONTROLLERS | |
| ADS5440 | 13 Bit, 210MSPS Pipeline ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6720 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320C6726B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320VC5509A | Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320VC5505 | Low-Power Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TLE4275-Q1 | Automotive Catalog 5-V Low-Dropout Voltage Regulator | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| OMAP3503 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TPS65930 | Integrated Power Management IC with 3 DC/DC's, 4 LDO's, Audio Codec, USB HS Transceiver | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |

Most Popular Tags for TMS320C6722B: