|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The C6743 is a Low-power digital signal processor based on C674x DSP core. It provides significantly lower power than other members of the TMS320C6000™ platform of DSPs. The C6743 enables OEMs and ODMs to quickly bring to market devices featuring high processing performance. The C6743 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32KB direct mapped cache and the Level 1 data cache (L1D) is a 32KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 128KB memory space that is shared between program and data space. L2 also has a 1024KB ROM. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: a 10/100 Mb/s Ethernet MAC (EMAC) with a Management Data Input/Output (MDIO) module; two inter-integrated circuit (I2C) Bus interfaces; 2 multichannel audio serial port (McASP) with 14/9 serializers and FIFO buffers; 2 64-bit general-purpose timers each configurable (one configurable as watchdog); up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; 2 UART interfaces (one with RTS and CTS); 3 enhanced high-resolution pulse width modulator (eHRPWM) peripherals; 3 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; 2 32-bit enhanced quadrature pulse (eQEP) peripherals; and 2 external memory interfaces: an asynchronous external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM. View All Description in Datasheet |
| Price | Packaging | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMX320C6743AZKB2 | ACTIVE | 9.40 | 1ku | BGA (ZKB) | 256 | 90 | Purchase Samples |
| TMX320C6743AZKB3 | ACTIVE | 10.55 | 1ku | BGA (ZKB) | 256 | 90 | Purchase Samples |
| TMX320C6743PTP2 | ACTIVE | 9.40 | 1ku | HLQFP (PTP) | 176 | Purchase Samples | |
| TMX320C6743PTP3 | ACTIVE | 10.55 | 1ku | HLQFP (PTP) | 176 | Purchase Samples | |
| TMX320C6743ZKB2 | ACTIVE | 9.40 | 1ku | BGA (ZKB) | 256 | Purchase Samples | |
| TMX320C6743ZKB3 | ACTIVE | 10.55 | 1ku | BGA (ZKB) | 256 | Purchase Samples | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMX320C6743AZKB2 | TBD | Call TI | Call TI | View | View |
| TMX320C6743AZKB3 | TBD | Call TI | Call TI | View | View |
| TMX320C6743PTP2 | View | ||||
| TMX320C6743PTP3 | View | ||||
| TMX320C6743ZKB2 | View | ||||
| TMX320C6743ZKB3 | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6743 
View Application Notes for TMS320C674x Low Power DSPs
View User Guides for TMS320C674x Low Power DSPs
View White Papers for TMS320C674x Low Power DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Software Development Kit (SDK) for OMAP-L1x and TMS320C674x Devices | SDK-OMAPLXC674X | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| TMS320C674x DSP Library | SPRC900 | Texas Instruments | Signal Processing Libraries |
| C64x+ Image Library (IMGLIB) | SPRC264 | Texas Instruments | Signal Processing Libraries |
| TMS320C67x DSP Library | SPRC121 | Texas Instruments | Signal Processing Libraries |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Signal Processing Libraries |
| C67x Fast Run-Time Support (RTS) Library | SPRC060 | Texas Instruments | Signal Processing Libraries |
| Network Developers Kit (NDK) with TCP/IP Stack | NDKTCPIP | Texas Instruments | Drivers / IO / Control Software |
| eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM | TMDXDAISXDM | Texas Instruments | Algorithms / Codecs |
| C64x+ DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Signal Processing Libraries |
| Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework Components | TMDMFP | Texas Instruments | Framework Software |
| Part # | Name | Product Family | Comments |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors - OMAP-Lx Processors | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320C6720 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320C6726B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320VC5505 | Low-Power Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6722B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320F28335 | Delfino Microcontroller | C2000 32-BIT MICROCONTROLLERS-28X DELFINO FLOATING-POINT SERIES | TI customers also evaluated this product. |
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |

No Tags are Available for this Part Number