TMS320C6746 Status: ACTIVE

Fixed/Floating Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320C6748 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TMS320C6742 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP-L138 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Special Note

If you would like to sample of this device, please order the TMS320C6748 which is a pin compatible superset of the device available for sampling today.


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320C6746-300
CPU1 C674x  
Peak MMACS2400  
Frequency(MHz)300  
On-Chip L1/SRAM64 KB  
On-Chip L2/SRAM256 KB  
ROM1024 KB  
EMIF1 16-Bit EMIFA,16-Bit DDR2/mDDR  
External Memory Type SupportedAsync SRAM,SDRAM,DDR2,mDDR,NAND Flash,NOR  
DMA2 32-Ch EDMA  
EMAC10/100  
HPI1 16-bit  
uPP1  
VPIF1  
MMC/SD2  
I2C2  
SPI2  
UART3  
USB1  
PWM2  
eCAP3  
McASP1  
McBSP2  
Timers3 64-Bit GP,1 64-Bit GP/WD  
RTC1  
Core Supply (Volts)1.2 V,1.1 V,1.0 V,(Variable)  
IO Supply (Volts)1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 105  
 Samples Not Available
 Inventory Not Available

Product Information

Features

  • 300-MHz C674x VLIW DSP
  • C674x Instruction Set Features
    • Superset of the C67x+™ and C64x+™ ISAs
    • 2400/1800 C674x MIPS/MFLOPS
    • Byte-Addressable (8-/16-/32-/64-Bit Data)
    • 8-Bit Overflow Protection
    • Bit-Field Extract, Set, Clear
    • Normalization, Saturation, Bit-Counting
    • Compact 16-Bit Instructions
  • C674x Two Level Cache Memory Architecture
    • 32K-Byte L1P Program RAM/Cache
    • 32K-Byte L1D Data RAM/Cache
    • 256K-Byte L2 Unified Mapped RAM/Cache
    • Flexible RAM/Cache Partition (L1 and L2)
    • 1024K-Byte Boot ROM
  • Enhanced Direct-Memory-Access Controller 3 (EDMA3):
    • 2 Channel Controllers
    • 3 Transfer Controllers
    • 64 Independent DMA Channels
    • 16 Quick DMA Channels

View All Features in Datasheet

Description

The device is a Low-power applications processor based on a C674x DSP core. It provides significantly lower power than other members of the TMS320C6000™ platform of DSPs.

The device enables OEMs and ODMs to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution.

The device DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32KB direct mapped cache and the Level 1 data cache (L1D) is a 32KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256KB memory space that is shared between program and data space.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320C6746 Help

Datasheet

Application Notes

View Application Notes for TMS320C674x Low Power DSPs

User Guides

View User Guides for TMS320C674x Low Power DSPs

White Papers

View White Papers for TMS320C674x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
OMAP-L138 Experimenter KitTMDXL138LOGICEXPTexas InstrumentsDevelopment Boards/EVMs
OMAP-L138/TMS320C6748 EVMTMDXOSKL138BETTexas InstrumentsDevelopment Boards/EVMs
Software Development Kit (SDK) for OMAP-L1x and TMS320C674x DevicesSDK-OMAPLXC674XTexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320C674x DSP LibrarySPRC900 Texas Instruments Signal Processing Libraries 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 
C64x+ DSP Library (DSPLIB)SPRC265 Texas Instruments Signal Processing Libraries 
PRU Software Development PackageSPRC940 Texas Instruments Application Software 

Simulation Models

View Simulation Models for TMS320C674x Low Power DSPs

Part # Name Product Family Comments
TMS320C6748   Fixed/Floating Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320C6742   Fixed/Floating Point Digital Signal Processor   C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
OMAP-L138   Low-Power Applications Processor   OMAP™ Applications Processors - OMAP-Lx Processors   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here