|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The device is a Low-power applications processor based on a C674x DSP core. It provides significantly lower power than other members of the TMS320C6000™ platform of DSPs. The device enables OEMs and ODMs to quickly bring to market devices featuring robust operating systems support, rich user interfaces, and high processing performance life through the maximum flexibility of a fully integrated mixed processor solution. The device DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32KB direct mapped cache and the Level 1 data cache (L1D) is a 32KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 256KB memory space that is shared between program and data space. View All Description in Datasheet |
| Price | Packaging | Samples | |||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TMX320C6748ZCE | ACTIVE | 18.25 | 1ku | NFBGA (ZCE) | 361 | 160 | Purchase Samples |
| TMX320C6748ZWT | ACTIVE | 18.25 | 1ku | NFBGA (ZWT) | 361 | 90 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TMX320C6748ZCE | |||
| Worldwide | DigiKey | 160 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMX320C6748ZCE | TBD | Call TI | Call TI | View | View |
| TMX320C6748ZWT | TBD | Call TI | Call TI | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320C6748 
View Application Notes for TMS320C674x Low Power DSPs
View User Guides for TMS320C674x Low Power DSPs
View White Papers for TMS320C674x Low Power DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| OMAP-L138 Experimenter Kit | TMDXL138LOGICEXP | Texas Instruments | Development Boards/EVMs |
| OMAP-L138/TMS320C6748 EVM | TMDXOSKL138BET | Texas Instruments | Development Boards/EVMs |
| Software Development Kit (SDK) for OMAP-L1x and TMS320C674x Devices | SDK-OMAPLXC674X | Texas Instruments | Development Platforms |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| TMS320C674x DSP Library | SPRC900 | Texas Instruments | Signal Processing Libraries |
| C64x+ Image Library (IMGLIB) | SPRC264 | Texas Instruments | Signal Processing Libraries |
| TMS320C67x DSP Library | SPRC121 | Texas Instruments | Signal Processing Libraries |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Signal Processing Libraries |
| C67x Fast Run-Time Support (RTS) Library | SPRC060 | Texas Instruments | Signal Processing Libraries |
| C64x+ DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Signal Processing Libraries |
| PRU Software Development Package | SPRC940 | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| TMS320C6746 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6742 | Fixed/Floating Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C674X LOW POWER DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors - OMAP-Lx Processors | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320C6747 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6745 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6727B | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS | TI customers also evaluated this product. |
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs | TI customers also evaluated this product. |
| TMS320C6457 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320VC5505 | Low-Power Fixed-Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION | TI customers also evaluated this product. |

No Tags are Available for this Part Number