TMS320DA707B Status: ACTIVE

Floating-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 TMS320DA707B-250
CPU1 C67x+  
Peak MMACS500  
Frequency(MHz)250  
Total On-Chip Memory (KB)224  
RAM192 KB  
ROM768 KB  
On-Chip L1/SRAM32 KB  
EMIF1 16-Bit  
External Memory Type SupportedSDRAM, SRAM, Async NOR Flash, NAND Flash  
DMAdMAX  
SPI2  
Serial I/OMcASP,I2C,SPI  
I2C2  
McASP2  
Timers2 RTI  
Core Supply (Volts)1.2 V  
IO Supply (Volts)3.3 V  
Operating Temperature Range (°C)0 to 90  
 Samples Not Available
 Inventory Not Available

Product Information

Features

  • DA707/B/DA787B: 32-/64-Bit 250-MHz Floating-Point DSP
  • Upgrades to C67x+ CPU From DA6xx Family:
    • 2X CPU Registers [64 General-Purpose]
    • New Audio-Specific Instructions
    • Compatible With the DA6xx C67x CPU
  • Enhanced Memory System
    • 192K-Byte Unified Program/Data RAM
    • 768K-Byte Unified Program/Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K-Byte) Supports RAM, ROM, and External Memory
  • External Memory Interface (EMIF) Supports:
    • 100-MHz SDRAM (16-Bit)
    • Async NOR Flash, SRAM (8- or 16-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX Dual Data Movement Accelerator:
    • Memory-to-Memory Transfers

View All Features in Datasheet

Description

The TMS320DA707/B/TMS320DA787B devices are the second generation of Texas Instruments' Aureus™ family of high-performance 32-/64-bit floating-point digital signal processors.

Note: The TMS320DA787B supports DTS® 5.1, DTS-ES™ 6.1, DTS Neo:6™, DTS 96/24™, and DTS-ES 96/24™. If the application requires DTS algorithms, the TMS320DA787B DSP should be used.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320DA707B Help

Datasheet

Errata

Tools & Software

NamePart # Company Tool / Software Type
DA7x Evaluation ModuleDA-3P-MDS-DA7X-KITMomentum Data SystemsDevelopment Boards/EVMs
Digital Audio PDK Software - DA7XS3PDKDA7XTexas InstrumentsSoftware Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here