TMS320DM335 Status: ACTIVE

Digital Media System-on-Chip (DMSoC)


      
         
Alert me about changes<br/>to this product

 TMS320DM335-135TMS320DM335-216
CPU1 ARM9, DaVinci Video  1 ARM9, DaVinci Video  
RISC Frequency(MHz)135  216  
RAM32  32  
ROM8 KB  8 KB  
EMIF1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  
External Memory Type SupportedAsync SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  
DMA64-Ch EDMA  64-Ch EDMA  
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input  1 Dedicated Output,1 Dedicated Input  
Hardware AcceleratorsResizer,OSD,Previewer,H3A  Resizer,OSD,Previewer,H3A  
MMC/SD2  2  
DAC1  1  
ASP2  2  
I2C1  1  
SPI3  3  
UART3  3  
USB1  1  
PWM4  4  
Timers3 64-Bit GP,1 64-Bit WD  3 64-Bit GP,1 64-Bit WD  
Core Supply (Volts)1.3 V  1.3 V  
Boot Loader AvailableYes  Yes  
IO Supply (Volts)1.8 V,3.3 V  1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 85  0 to 85  
OTHER4 RTO  4 RTO  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Digital Media System-on-Chip
    • 135-, 216--MHz ARM926EJ-S™ Clock Rate
    • Fully Software-Compatible With ARM9
    • Extended Temperature 135- and 216-MHz Devices are Available
  • ARM926EJ-S Core
    • Support for 32-Bit and 16-Bit (Thumb Mode) Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Jazelle® Technology
    • EmbeddedICE-RT™ Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 8K-Byte ROM
    • Little Endian
  • Video Processing Subsystem
    • Front End Provides:
      • Hardware IPIPE for Real-Time Image Processing
      • Up to 14-bit CCD/CMOS Digital Interface
      • 16-/8-bit Generic YcBcR-4:2 Interface (BT.601)

View All Features in Datasheet

Description

The DM335 processor is a low-cost, low-power processor providing advanced graphical user interface for display applications that do not require video compression and decompression. Coupled with a video processing subsystem (VPSS) that provides 720p display, the DM335 processor is powered by a 135/216/270 MHz ARM926EJ-S core so developers can create feature rich graphical user interfaces allowing customers to interact with their portable, electronic devices such as video-enabled universal remote controls, Internet radio, e-books, video doorbells and digital telescopes. The new DM335 is packed with the same peripherals as its predecessor, the TMS320DM355 device, including high speed USB 2.0 on-the-go, external memory interface (EMIF), mobile DDR/DDR2, two SDIO ports, three UART Ports, two Audio Serial Ports, three SPI Ports, and SLC/MCL NAND Flash memory support.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMS320DM335ZCE135ACTIVE0 to 859.05 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM335ZCE216ACTIVE0 to 8510.25 | 1kuNFBGA (ZCE) | 337 1Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320DM335ZCE135
AsiaWPI 195
TI Lead Time*: 18 WeeksTMS320DM335ZCE216
AsiaWPI 88
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320DM335ZCE135 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM335ZCE216 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320DM335 Help

Datasheet

Application Notes

View Application Notes for TMS320DM3x ARM9™ Based SOCs

User Guides

View User Guides for TMS320DM3x ARM9™ Based SOCs

White Papers

View White Papers for TMS320DM3x ARM9™ Based SOCs

Errata

More Literature

View More Literature for TMS320DM3x ARM9™ Based SOCs

Reference Designs

Description Part # Company
DM335 Compact Low Cost Module Z3 Technology

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320DM355 Digital Video Evaluation ModuleTMDSEVM355Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
MPEG-4 Video EncoderTMDMPEG4E Texas Instruments Algorithms / Codecs 
MPEG-4 Video DecoderTMDMPEG4D Texas Instruments Algorithms / Codecs 
JPEG Imaging DecoderTMDJPEGD Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio EncoderTMDAACE Texas Instruments Algorithms / Codecs 
WMA Audio CodecTMDWMA Texas Instruments Algorithms / Codecs 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 
JPEG Imaging EncoderTMDJPEGE Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio DecoderTMDAACD Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 
MP3 Audio DecoderTMDMP3D Texas Instruments Algorithms / Codecs 

Simulation Models

View Simulation Models for TMS320DM3x ARM9™ Based SOCs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM357 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM6441 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320DM648 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM6437 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320DM6431 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here