TMS320DM355 Status: ACTIVE

Digital Media System-on-Chip (DMSoC)


      
         
Alert me about changes<br/>to this product

See Also

  • TMS320DM6467 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • TMS320DM365 - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320DM355-135TMS320DM355-216TMS320DM355-270
CPU1 ARM9, DaVinci Video  1 ARM9, DaVinci Video  1 ARM9, DaVinci Video  
RISC Frequency(MHz)135  216  270  
RAM32  32  32  
ROM8 KB  8 KB  8 KB  
EMIF1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  1 8/16-bit EMIFA,1 16-bit mDDR/DDR2  
External Memory Type SupportedAsync SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input  1 Dedicated Output,1 Dedicated Input  1 Dedicated Output,1 Dedicated Input  
Hardware AcceleratorsResizer,OSD,Previewer,H3A  Resizer,OSD,Previewer,H3A  Resizer,OSD,Previewer,H3A  
Hardware Coprocessor1 MJCP  1 MJCP  1 MJCP  
MMC/SD2  2  2  
DAC1  1  1  
ASP2  2  2  
I2C1  1  1  
SPI3  3  3  
UART3  3  3  
USB1  1  1  
PWM4  4  4  
Timers3 64-Bit GP,1 64-Bit WD  3 64-Bit GP,1 64-Bit WD  3 64-Bit GP,1 64-Bit WD  
Core Supply (Volts)1.3 V  1.3 V  1.3 V  
Audio Codec BundleMP3,AAC,WMA,AEC  MP3,AAC,WMA,AEC  MP3,AAC,WMA,AEC  
Boot Loader AvailableYes  Yes  Yes  
IO Supply (Volts)1.8 V,3.3 V  1.8 V,3.3 V  1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 85,-40 to 100  0 to 85,-40 to 100  0 to 85  
OTHER4 RTO  4 RTO  4 RTO  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Get started today with production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology. Also available are various O/S Board Support Packages and software updates. All codecs are available for FREE evaluation. REQUEST FREE SOFTWARE!
  • High-Performance Digital Media System-on-Chip
    • 135-, 216-MHz ARM926EJ-S Clock Rate
    • Fully Software-Compatible With ARM9
    • Extended Temperature support for 135- and 216-Mhz Devices are Available
  • ARM926EJ-S Core
    • Support for 32-Bit and 16-Bit (Thumb Mode) Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Jazelle® Technology
    • EmbeddedICE-RT™ Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 8K-Byte ROM
    • Little Endian
  • MPEG4/JPEG Coprocessor
    • Fixed Function Coprocessor Supports:
      • MPEG4 SP Codec at HD (720p), D1, VGA, SIF
      • JPEG Codec up to 50M Pixels per Second

View All Features in Datasheet

Description

The DM355 is a highly integrated, programmable platform for digital still camera, digital photo frames, IP security cameras, 4-channel digital video recorders, video door bell application, and other low cost portable digital video applications. Designed to offer portable video designers and manufacturers the ability to produce affordable portable digital video solutions with high picture quality, the DM355 combines high performance MPEG4 HD (720p) codecs and JPEG codecs up to 50M pixels per second, high quality, and low power consumption at a very low price point. The DM355 also enables seamless interface to most additional external devices required for a complete digital camera implementation. The interface is flexible enough to support various types of CCD and CMOS sensors, signal conditioning circuits, power management, DDR/mDDR memory, SRAM, NAND, shutter, Iris and auto-focus motor controls, etc.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
DM355SZCE135ACTIVE0 to 8512.50 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
DM355SZCE216ACTIVE0 to 8514.00 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
DM355SZCE270ACTIVE0 to 8519.55 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
DM355SZCEA135ACTIVE-40 to 10014.80 | 1kuNFBGA (ZCE) | 337 200Purchase Samples
DM355SZCEA216ACTIVE-40 to 10016.30 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM355ZCE135ACTIVE0 to 8511.50 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM355ZCE216ACTIVE0 to 8513.00 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM355ZCE270ACTIVE0 to 8518.55 | 1kuNFBGA (ZCE) | 337 160Purchase Samples
TMS320DM355ZCEA135ACTIVE-40 to 10013.80 | 1kuNFBGA (ZCE) | 337 200Purchase Samples
TMS320DM355ZCEA216ACTIVE-40 to 10015.30 | 1kuNFBGA (ZCE) | 337 160Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksDM355SZCE135
None Reported
View Distributors
TI Lead Time*: 18 WeeksDM355SZCE216
None Reported
View Distributors
TI Lead Time*: 18 WeeksDM355SZCE270
None Reported
View Distributors
TI Lead Time*: 18 WeeksDM355SZCEA135
None Reported
View Distributors
TI Lead Time*: 18 WeeksDM355SZCEA216
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM355ZCE135
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM355ZCE216
AmericasArrow 322
AsiaWPI 60
WorldwideMouser Electronics 96
TI Lead Time*: 18 WeeksTMS320DM355ZCE270
AmericasArrow >1k
EuropeCompel 4
WorldwideDigiKey 74
Mouser Electronics 118
TI Lead Time*: 18 WeeksTMS320DM355ZCEA135
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM355ZCEA216
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
DM355SZCE135 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
DM355SZCE216 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
DM355SZCE270 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
DM355SZCEA135 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
DM355SZCEA216 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM355ZCE135 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM355ZCE216 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM355ZCE270 RoHS Compliant Pb-Free (RoHS) Call TI Level-3-260C-168 HRViewView
TMS320DM355ZCEA135 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM355ZCEA216 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320DM355 Help

Datasheet

Application Notes

View Application Notes for TMS320DM3x ARM9™ Based SOCs

User Guides

View User Guides for TMS320DM3x ARM9™ Based SOCs

White Papers

View White Papers for TMS320DM3x ARM9™ Based SOCs

Errata

More Literature

View More Literature for TMS320DM3x ARM9™ Based SOCs

Reference Designs

Description Part # Company
DM335 Compact Low Cost Module Z3 Technology

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320DM355 Digital Video Evaluation ModuleTMDSEVM355Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
JPEG Imaging DecoderTMDJPEGD Texas Instruments Algorithms / Codecs 
MPEG-4 Video DecoderTMDMPEG4D Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio EncoderTMDAACE Texas Instruments Algorithms / Codecs 
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 
QNX Neutrino RTOS QNX Software Systems Operating Systems (OS/RTOS) 
MP3 Audio DecoderTMDMP3D Texas Instruments Algorithms / Codecs 
MPEG-4 Video EncoderTMDMPEG4E Texas Instruments Algorithms / Codecs 
TI GStreamer DMAI Plug-In for DaVinci and OMAP ProcessorsGSTREAMER Texas Instruments Framework Software 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
WMA Audio CodecTMDWMA Texas Instruments Algorithms / Codecs 
AAC HE and LC Audio DecoderTMDAACD Texas Instruments Algorithms / Codecs 
JPEG Imaging EncoderTMDJPEGE Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 

Simulation Models

View Simulation Models for TMS320DM3x ARM9™ Based SOCs

Part # Name Product Family Comments
TMS320DM6467   Digital Media System-on-Chip   DAVINCI VIDEO PROCESSORS - TMS320DM646x SOCs   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TMS320DM365   Digital Media System-on-Chip (DMSoC)   DAVINCI VIDEO PROCESSORS - TMS320DM3x ARM9™ Based SOCs   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
PCM1870   90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
TLV320AIC33   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC      
TPS63000   96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN   DC/DC CONVERTERS (INTEGRATED SWITCH) - BUCK-BOOST REGULATORS      
TPS62240   2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS65053   5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs   POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER      
TPS71718   Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS79501   Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS73101   Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS79518   Single Output LDO, 500mA, Fixed(1.8V), Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS3808G33   Low Quiescent Current, Programmable-Delay Supervisory Circuit   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)      
Customers Who Evaluated This Product Also Evaluated...
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM335 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM357 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM6437 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320DM648 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6443 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320DM355:

View All Tags

Other Support



Click Here