|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
C64x, VelociTI.2, VelociTI, and TMS320C64x are trademarks of Texas Instruments. Description
The TMS320C64x DSPs (including the TMS320DM642 device) are the highest-performance fixed-point DSP generation in the TMS320C6000 DSP platform. The TMS320DM642 (DM642) device is based on the second-generation high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture (VelociTI.2) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x is a code-compatible member of the C6000 DSP platform. With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the DM642 device offers cost-effective solutions to high-performance DSP programming challenges. The DM642 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. The C64x DSP core processor has 64 general-purpose registers of 32-bit word length and eight highly independent functional unitstwo multipliers for a 32-bit result and six arithmetic logic units (ALUs) with VelociTI.2 extensions. The VelociTI.2 extensions in the eight functional units include new instructions to accelerate the performance in video and imaging applications and extend the parallelism of the VelociTI architecture. The DM642 can produce four 16-bit multiply-accumulates (MACs) per cycle for a total of 2880 million MACs per second (MMACS), or eight 8-bit MACs per cycle for a total of 5760 MMACS. The DM642 DSP also has application-specific hardware logic, on-chip memory, and additional on-chip peripherals similar to the other C6000 DSP platform devices. The DM642 uses a two-level cache-based architecture and has a powerful and diverse set of peripherals. The Level 1 program cache (L1P) is a 128-Kbit direct mapped cache and the Level 1 data cache (L1D) is a 128-Kbit 2-way set-associative cache. The Level 2 memory/cache (L2) consists of an 2-Mbit memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two. The peripheral set includes: three configurable video ports; a 10/100 Mb/s Ethernet MAC (EMAC); a management data input/output (MDIO) module; a VCXO interpolated control port (VIC); one multichannel buffered audio serial port (McASP0); an inter-integrated circuit (I2C) Bus module; two multichannel buffered serial ports (McBSPs); three 32-bit general-purpose timers; a user-configurable 16-bit or 32-bit host-port interface (HPI16/HPI32); a peripheral component interconnect (PCI); a 16-pin general-purpose input/output port (GP0) with programmable interrupt/event generation modes; and a 64-bit glueless external memory interface (EMIFA), which is capable of interfacing to synchronous and asynchronous memories and peripherals. The DM642 device has three configurable video port peripherals (VP0, VP1, and VP2). These video port peripherals provide a glueless interface to common video decoder and encoder devices. The DM642 video port peripherals support multiple resolutions and video standards (e. g., CCIR601, ITU-BT.656, BT.1120, SMPTE 125M, 260M, 274M, and 296M). These three video port peripherals are configurable and can support either video capture and/or video display modes. Each video port consists of two channels A and B with a 5120-byte capture/display buffer that is splittable between the two channels. For more details on the Video Port peripherals, see the TMS320C64x Video Port/VXCO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629). The McASP0 port supports one transmit and one receive clock zone, with eight serial data pins which can be individually allocated to any of the two zones. The serial port supports time-division multiplexing on each pin from 2 to 32 time slots. The DM642 has sufficient bandwidth to support all 8 serial data pins transmitting a 192-kHz stereo signal. Serial data in each zone may be transmitted and received on multiple serial data pins simultaneously and formatted in a multitude of variations on the Philips Inter-IC Sound (I2S) format. In addition, the McASP0 transmitter may be programmed to output multiple S/PDIF, IEC60958, AES-3, CP-430 encoded data channels simultaneously, with a single RAM containing the full implementation of user data and channel status fields. McASP0 also provides extensive error-checking and recovery features, such as the bad clock detection circuit for each high-frequency master clock which verifies that the master clock is within a programmed frequency range. The VXCO interpolated control port (VIC) provides digital-to-analog conversion with resolution from 9-bits to up to 16-bits. The output of the VIC is a single bit interpolated D/A output. For more details on the VIC port, see the TMS320C64x Video Port/VXCO Interpolated Control (VIC) Port Reference Guide (literature number SPRU629). The ethernet media access controller (EMAC) provides an efficient interface between the DM642 DSP core processor and the network. The DM642 EMAC support both 10Base-T and 100Base-TX, or 10 Mbits/second (Mbps) and 100 Mbps in either half- or full-duplex, with hardware flow control and quality of service (QOS) support. The DM642 EMAC makes use of a custom interface to the DSP core that allows efficient data transmission and reception. For more details on the EMAC, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628). The management data input/output (MDIO) module continuously polls all 32 MDIO addresses in order to enumerate all PHY devices in the system. Once a PHY candidate has been selected by the DSP, the MDIO module transparently monitors its link state by reading the PHY status register. Link change events are stored in the MDIO module and can optionally interrupt the DSP, allowing the DSP to poll the link status of the device without continuously performing costly MDIO accesses. For more details on the MDIO, see the TMS320C6000 DSP Ethernet Media Access Controller (EMAC) / Management Data Input/Output (MDIO) Module Reference Guide (literature number SPRU628). The I2C0 port on the TMS320DM642 allows the DSP to easily control peripheral devices, boot from a serial EEPROM, and communicate with a host processor. In addition, the standard multichannel buffered serial port (McBSP) may be used to communicate with serial peripheral interface (SPI) mode peripheral devices. The DM642 has a complete set of development tools which includes: a new C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution. |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:14 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320DM642AGDK5 | |||
| Americas | Rochester Electronics | 30 | |
| TI Lead Time*: 12 WeeksTMS320DM642AGDK6 | |||
| Americas | Arrow | 5 | |
| Europe | Avnet-SILICA | 40 | |
| TI Lead Time*: 6 WeeksTMS320DM642AGDK7 | |||
| Americas | Arrow | 343 | |
| Rochester Electronics | >1k | ||
| Europe | EBV Elektronik | 30 | |
| TI Lead Time*: 20 WeeksTMS320DM642AGDKA5 | |||
| Americas | Avnet | 20 | |
| Rochester Electronics | 3 | ||
| Europe | Avnet-SILICA | 54 | |
| TI Lead Time*: 18 WeeksTMS320DM642AGDKA6 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 6 WeeksTMS320DM642AGNZ5 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 12 WeeksTMS320DM642AGNZ6 | |||
| Americas | Avnet | 35 | |
| Rochester Electronics | >1k | ||
| Europe | Compel | 16 | |
| TI Lead Time*: 20 WeeksTMS320DM642AGNZ7 | |||
| Americas | Rochester Electronics | 45 | |
| TI Lead Time*: 20 WeeksTMS320DM642AGNZA5 | |||
| Americas | Arrow | 210 | |
| TI Lead Time*: 20 WeeksTMS320DM642AGNZA6 | |||
| Americas | Arrow | 50 | |
| Rochester Electronics | 55 | ||
| TI Lead Time*: 20 WeeksTMS320DM642AZDK5 | |||
| Americas | Arrow | 25 | |
| Rochester Electronics | 1 | ||
| Europe | Abacus Polar | 26 | |
| Avnet-SILICA | 19 | ||
| TI Lead Time*: 20 WeeksTMS320DM642AZDK6 | |||
| Americas | Rochester Electronics | 300 | |
| Europe | Avnet-SILICA | 50 | |
| Spoerle | 30 | ||
| TI Lead Time*: 20 WeeksTMS320DM642AZDK7 | |||
| Americas | Newark | 5 | |
| Europe | Avnet-SILICA | 50 | |
| TI Lead Time*: 20 WeeksTMS320DM642AZDKA6 | |||
| Americas | Arrow | 494 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 83 | |
| TI Lead Time*: 20 WeeksTMS320DM642AZNZ5 | |||
| Americas | Avnet | 40 | |
| Rochester Electronics | 39 | ||
| Europe | Avnet-SILICA | 28 | |
| TI Lead Time*: 6 WeeksTMS320DM642AZNZ6 | |||
| Americas | Arrow | >1k | |
| Avnet | 64 | ||
| Rochester Electronics | 80 | ||
| Europe | Arrow Northern Europe | 30 | |
| Avnet-SILICA | 2 | ||
| TI Lead Time*: 20 WeeksTMS320DM642AZNZ7 | |||
| Europe | Avnet-SILICA | 3 | |
| TI Lead Time*: 20 WeeksTMS320DM642AZNZA5 | |||
| Europe | Avnet-SILICA | 378 | |
| TI Lead Time*: 20 WeeksTMS320DM642AZNZA6 | |||
| Europe | Avnet-SILICA | 68 | |
| Call**TMS320DM642GDK600 | |||
| Americas | Arrow | 9 | |
| Rochester Electronics | >1k | ||
| Call**TMS320DM642GDK720 | |||
| Americas | Rochester Electronics | 831 | |
| Call**TMS320DM642GNZ500 | |||
| Americas | Rochester Electronics | 277 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320DM642AGDK5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGDK6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGDK7 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGDKA5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGDKA6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGNZ5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGNZ6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGNZ7 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGNZA5 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AGNZA6 | TBD | SNPB | Level-4-220C-72 HR | View | View |
| TMS320DM642AZDK5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZDK6 | Pb-Free (RoHS Exempt) | Call TI | Level-4-260C-72HR | View | View |
| TMS320DM642AZDK7 | Pb-Free (RoHS Exempt) | Call TI | Level-4-260C-72HR | View | View |
| TMS320DM642AZDKA5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZDKA6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZNZ5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZNZ6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZNZ7 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZNZA5 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
| TMS320DM642AZNZA6 | Pb-Free (RoHS Exempt) | SNAGCU | Level-4-260C-72HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320DM642 
View Application Notes for TMS320DM64x DSPs
View User Guides for TMS320DM64x DSPs
View White Papers for TMS320DM64x DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| DM642 Evaluation Module | TMDSEVM642 | Texas Instruments | Development Boards/EVMs |
| DaVinci™ Prototyping Board (DVPB) | eInfochips | Development Boards/EVMs | |
| DM648 Digital Video Development Platform | TMDSDVP648 | Texas Instruments | Development Platforms |
| DM64x Digital Media Developer's Kit with NTSC Camera | TMDSDMK642 | Texas Instruments | Development Platforms |
| Network and Video Development Kit | TMDX3PNV6416S | Texas Instruments | Development Platforms |
| Video Security over IP (VSIP) (NTSC) | TMDXVSK642 | Texas Instruments | Development Platforms |
| SMT8039 Video & Imaging Kit | Sundance Multiprocessor Technology LTD | Development Platforms | |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Texas Instruments | Emulators/Analyzers |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| FlashBurn Porting Kit | TMDSSDSFBPK | Texas Instruments | Flash Tools |
| TMS320C6000 Chip Support Library | SPRC090 | Texas Instruments | Application Software |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Texas Instruments | Signal Processing Libraries |
| C64x+ Image Library (IMGLIB) | SPRC264 | Texas Instruments | Signal Processing Libraries |
| Driver Developer's Kit (DDK) | SPRC118 | Texas Instruments | Application Software |
| C64x+ IQMath Library - A Virtual Floating Point Engine | SPRC542 | Texas Instruments | Signal Processing Libraries |
| MP3 Audio Encoder | TMDMP3E | Texas Instruments | Algorithms / Codecs |
| Linux Digital Video Software Development Kits (DVSDK) for DaVinci Devices | LINUXDVSDK-DV | Texas Instruments | Operating Systems (OS/RTOS) |
| Network Developers Kit (NDK) with TCP/IP Stack | NDKTCPIP | Texas Instruments | Drivers / IO / Control Software |
| Video Imaging Co-Processor (VICP) Signal Processing Library | SPRC831 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS Real-Time Kernel | DSPBIOS | Texas Instruments | Operating Systems (OS/RTOS) |
| Part # | Name | Product Family | Comments |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - CODEC | |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | |
| PCM3793A | Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects | AUDIO CONVERTER AND CODEC - CODEC | |
| TLV320AIC12K | Low-Power Mono Voice Band CODEC with 8-ohm Speaker Amplifier | AUDIO CONVERTER AND CODEC - CODEC | |
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULES - NON-ISOLATED POL | |
| PTH08080W | 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | PLUG-IN POWER MODULES - NON-ISOLATED POL | |
| TPS5130 | Triple Synchronous Buck Controller with LDO Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH) | |
| TPS54110 | Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| TPS5410 | 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320DM6446 | DaVinci Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs | TI customers also evaluated this product. |
| TMS320DM648 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION | TI customers also evaluated this product. |
| TMS320DM6437 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS | TI customers also evaluated this product. |
| TMS320C6713B | Floating-Point Digital Signal Processors | C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION | TI customers also evaluated this product. |
| TMS320C6455 | Fixed-Point Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C645x DSPs | TI customers also evaluated this product. |
| TMS320DM647 | Digital Media Processor | DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION | TI customers also evaluated this product. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TMS320DM355 | Digital Media System-on-Chip (DMSoC) | DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9 Based SOCs | TI customers also evaluated this product. |
| OMAP-L138 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320DM6467 | Digital Media System-on-Chip | DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs | TI customers also evaluated this product. |
| OMAP-L137 | Low-Power Applications Processor | OMAP Applications Processors-OMAP-Lx Processors | TI customers also evaluated this product. |
| TMS320C6474 | Multicore Digital Signal Processor | TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS | TI customers also evaluated this product. |

Most Popular Tags for TMS320DM642: