TMS320DM6433 Status: ACTIVE

Digital Media Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320DM6433-400TMS320DM6433-500TMS320DM6433-600TMS320DM6433-700
CPU1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  
Peak MMACS3200  4000  4800  5600  
Frequency(MHz)400  500  600  700  
On-Chip L1/SRAM112 KB  112 KB  112 KB  112 KB  
On-Chip L2/SRAM128 KB  128 KB  128 KB  128 KB  
ROM64 KB (Boot)  64 KB (Boot)  64 KB (Boot)  64 KB (Boot)  
EMIF1 8-Bit EMIFA,1 32/16-Bit DDR2  1 8-Bit EMIFA,1 32/16-Bit DDR2  1 8-Bit EMIFA,1 32/16-Bit DDR2  1 8-Bit EMIFA,1 32/16-Bit DDR2  
External Memory Type SupportedAsync SRAM,DDR2 SDRAM,NAND Flash  Async SRAM,DDR2 SDRAM,NAND Flash  Async SRAM,DDR2 SDRAM,NAND Flash  Async SRAM,DDR2 SDRAM,NAND Flash  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
Video Port (Configurable)1 Dedicated Output  1 Dedicated Output  1 Dedicated Output  1 Dedicated Output  
Hardware AcceleratorsOSD,Resizer  OSD,Resizer  OSD,Resizer  OSD,Resizer  
EMAC10/100  10/100  10/100  10/100  
PCI1 32-Bit [33 MHz]  1 32-Bit [33 MHz]  1 32-Bit [33 MHz]  1 32-Bit [33 MHz]  
HPI1 16-Bit  1 16-Bit  1 16-Bit  1 16-Bit  
McBSP1  1  1  1  
I2C1  1  1  1  
UART1  1  1  1  
VLYNQ1  1  1  1  
PWM3  3  3  3  
McASP1  1  1  1  
Timers2 64-Bit GP,1 64-Bit WD  2 64-Bit GP,1 64-Bit WD  2 64-Bit GP,1 64-Bit WD  2 64-Bit GP,1 64-Bit WD  
Core Supply (Volts)1.2 V,1.05 V  1.2 V,1.05 V  1.2 V,1.05 V  1.2 V,1.05 V  
IO Supply (Volts)1.8 V,3.3 V  1.8 V,3.3 V  1.8 V,3.3 V  1.8 V,3.3 V  
Operating Temperature Range (°C)0 to 90,-40 to 125  0 to 90,-40 to 125  0 to 90,-40 to 125  0 to 90,-40 to 125  
 SamplesSamplesSamplesSamples
 Inventory Not AvailableInventoryInventory Not AvailableInventory Not Available

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Get started today with production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology. Also available are various O/S Board Support Packages and software updates. All codecs are available for FREE evaluation. REQUEST FREE SOFTWARE!
  • High-Performance Digital Media Processor (DM6433)
    • 2.5-, 2-, 1.67, 1.51-, 1.43-ns Instruction Cycle Time
    • 400-, 500-, 600-, 660-, 700-MHz C64x+™ Clock Rate
    • Eight 32-Bit C64x+ Instructions/Cycle
    • 3200, 4000, 4800, 5280, 5600 MIPS
    • Fully Software-Compatible With C64x
    • Commercial and Automotive (Q or S suffix) Grades
    • Low-Power Device (L suffix)
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit Multiplies (32-Bit Results) per Clock Cycle or Eight 8 × 8-Bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation
      • Exceptions Support for Error Detection and Program Redirection

View All Features in Datasheet

Description

The TMS320C64x+™ DSPs (including the TMS320DM6433 device) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM6433 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320DM6433ZDU4ACTIVE 15.30 | 1kuBGA (ZDU) | 376 60  Download CAD Format for this FootprintPurchase Samples
TMS320DM6433ZDU6ACTIVE0 to 9018.05 | 1kuBGA (ZDU) | 376 60  Purchase Samples
TMS320DM6433ZDU7ACTIVE 21.70 | 1kuBGA (ZDU) | 376 60  Purchase Samples
TMS320DM6433ZDULACTIVE 21.70 | 1kuBGA (ZDU) | 376 60  Purchase Samples
TMS320DM6433ZDUQ6ACTIVE 21.70 | 1kuBGA (ZDU) | 376 60  Purchase Samples
TMS320DM6433ZWT4ACTIVE0 to 9015.30 | 1kuNFBGA (ZWT) | 361 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320DM6433ZWT5ACTIVE0 to 9016.20 | 1kuNFBGA (ZWT) | 361 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320DM6433ZWT6ACTIVE0 to 9018.05 | 1kuNFBGA (ZWT) | 361 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320DM6433ZWT7ACTIVE 21.70 | 1kuNFBGA (ZWT) | 361 90  Purchase Samples
TMS320DM6433ZWTLACTIVE 21.70 | 1kuNFBGA (ZWT) | 361 90  Purchase Samples
TMS320DM6433ZWTQ5ACTIVE-40 to 12518.05 | 1kuNFBGA (ZWT) | 361 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320DM6433ZWTQ6ACTIVE 21.70 | 1kuNFBGA (ZWT) | 361 90  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320DM6433ZDU4
WorldwideMouser Electronics 240
TI Lead Time*: 18 WeeksTMS320DM6433ZDU6
AmericasAvnet 15
WorldwideMouser Electronics 233
TI Lead Time*: 20 WeeksTMS320DM6433ZDU7
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320DM6433ZDUL
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM6433ZDUQ6
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM6433ZWT4
WorldwideMouser Electronics 90
TI Lead Time*: 18 WeeksTMS320DM6433ZWT5
WorldwideMouser Electronics 90
TI Lead Time*: 18 WeeksTMS320DM6433ZWT6
WorldwideMouser Electronics 90
TI Lead Time*: 18 WeeksTMS320DM6433ZWT7
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320DM6433ZWTL
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM6433ZWTQ5
None Reported
View Distributors
TI Lead Time*: 18 WeeksTMS320DM6433ZWTQ6
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320DM6433ZDU4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
TMS320DM6433ZDU6 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-3-260C-168 HRViewView
TMS320DM6433ZDU7 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZDUL RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZDUQ6 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWT4 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWT5 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWT6 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWT7 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWTL RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWTQ5 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
TMS320DM6433ZWTQ6 RoHS Compliant Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320DM6433 Help

Datasheet

Application Notes

View Application Notes for TMS320DM643x DSPs

User Guides

View User Guides for TMS320DM643x DSPs

White Papers

View White Papers for TMS320DM643x DSPs

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
DM6437 Digital Video Development PlatformTMDSVDP6437Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
H.264 Video EncoderTMDH264E Texas Instruments Algorithms / Codecs 
JPEG Imaging DecoderTMDJPEGD Texas Instruments Algorithms / Codecs 
MPEG-4 Video DecoderTMDMPEG4D Texas Instruments Algorithms / Codecs 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
MPEG-2 Video DecoderTMDMPEG2D Texas Instruments Algorithms / Codecs 
MPEG-4 Video EncoderTMDMPEG4E Texas Instruments Algorithms / Codecs 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
H.264 Video DecoderTMDH264D Texas Instruments Algorithms / Codecs 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
JPEG Imaging EncoderTMDJPEGE Texas Instruments Algorithms / Codecs 
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDMTMDXDAISXDM Texas Instruments Algorithms / Codecs 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 

Simulation Models

View Simulation Models for TMS320DM643x DSPs

Part # Name Product Family Comments
PCM1870   90 dB SNR Low-Power Stereo Audio ADC with Microphone Bias, ALC, Sound Effect, Notch filter   AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL      
TLV320AIC33   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - CODEC      
Customers Who Evaluated This Product Also Evaluated...
TMS320DM6437 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
TMS320DM6431 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
TMS320DM6441 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320DM648 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320DM647 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320C6421 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C642x DSPs TI customers also evaluated this product.
TMS320DM335 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM357 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP3525 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here