TMS320DM648 Status: ACTIVE

Digital Media Processor


      
         
Alert me about changes<br/>to this product

 TMS320DM648-1100TMS320DM648-720TMS320DM648-800TMS320DM648-900
CPU1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  1 C64x+; DaVinci Video  
Peak MMACS8800  5760  6400  7200  
Frequency(MHz)1100  720  800  900  
On-Chip L1/SRAM64 KB  64 KB  64 KB  64 KB  
On-Chip L2/SRAM512 KB  512 KB  512 KB  512 KB  
ROM64 KB  64 KB  64 KB  64 KB  
EMIF1 32-Bit DDR2,1 16-Bit EMIFA  1 32-Bit DDR2,1 16-Bit EMIFA  1 32-Bit DDR2,1 16-Bit EMIFA  1 32-Bit DDR2,1 16-Bit EMIFA  
External Memory Type SupportedAsync SRAM,DDR2,SDRAM,SBSRAM  Async SRAM,DDR2,SDRAM,SBSRAM  Async SRAM,DDR2,SDRAM,SBSRAM  Async SRAM,DDR2,SDRAM,SBSRAM  
DMA64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  64-Ch EDMA  
Video Port (Configurable)5 16-Bit Dual-Ch  5 16-Bit Dual-Ch  5 16-Bit Dual-Ch  5 16-Bit Dual-Ch  
VIC1  1  1  1  
Ethernet Switch Subsystem10/100/1000, 2 SGMII PORT  10/100/1000, 2 SGMII PORT  10/100/1000, 2 SGMII PORT  10/100/1000, 2 SGMII PORT  
PCI1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  1 32-Bit [66 MHz]  
HPI1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  1 32/16-Bit  
I2C1  1  1  1  
McASP1  1  1  1  
Trace EnabledYes  Yes  Yes  Yes  
Timers4 64-Bit GP  4 64-Bit GP  4 64-Bit GP  4 64-Bit GP  
Hardware AcceleratorsVICP - 550 MHz  VICP - 360 MHz  VICP - 400 MHz  VICP - 450 MHz  
Core Supply (Volts)1.2 V  1.2 V  1.2 V  1.2 V  
IO Supply (Volts)3.3 V,1.8V  3.3 V,1.8V  3.3 V,1.8V  3.3 V,1.8V  
Operating Temperature Range (°C)0 to 90,-40 to 90  0 to 90,-40 to 90  -40 to 105  0 to 90,-40 to 90  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Get started today with production-ready, easy-to-use audio and video codecs for digital media processors based on DaVinci™ technology. Also available are various O/S Board Support Packages and software updates. All codecs are available for FREE evaluation. REQUEST FREE SOFTWARE!
  • High-Performance Digital Media Processor
    • 720-MHz, 800-MHz, 900-MHz C64x+™ Clock Rates
    • 1.39 ns (-720), 1.25 ns (-800), 1.11 ns (-900), 0.91 ns (-1100) Instruction Cycle Time
    • 5760, 6400, 7200, 8800 MIPS
    • Eight 32-Bit C64x+ Instructions/Cycle
    • Fully Software-Compatible With C64x/Debug
    • Commercial Temperature Ranges (-720, -900, and -1100 only)
    • Extended Temperature Ranges (-800 only)
    • Industrial Temperature Ranges (-720, -900, and -1100 only)
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units With VelociTI.2 Extensions:
      • Six ALUs (32-/40-Bit), Each Supports Single 32-bit, Dual 16-bit, or Quad 8-bit Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 x 16-bit Multiplies (32-bit Results)
      • per Clock Cycle or Eight 8 x 8-bit Multiplies (16-Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
    • Additional C64x+™ Enhancements
      • Protected Mode Operation

    View All Features in Datasheet

    Description

    The TMS320C64x+™ DSPs (including the TMS320DM647, TMS320DM648 devices) are the highest-performance fixed-point DSP generation in the TMS320C6000™ DSP platform. The DM647, DM648 devices are based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform. The C64x™ DSPs support added functionality and have an expanded instruction set from previous devices.

    Any reference to the C64x DSP or C64x CPU also applies, unless otherwise noted, to the C64x+ DSP and C64x+ CPU, respectively.

    View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TMS320DM648ZUT1ACTIVE0 to 9072.35 | 1kuFCBGA (ZUT) | 529 84Purchase Samples
TMS320DM648ZUT7ACTIVE0 to 9046.35 | 1kuFCBGA (ZUT) | 529 84Purchase Samples
TMS320DM648ZUT9ACTIVE0 to 9057.95 | 1kuFCBGA (ZUT) | 529 84Purchase Samples
TMS320DM648ZUTA8ACTIVE-40 to 10557.95 | 1kuFCBGA (ZUT) | 529 1Purchase Samples
TMS320DM648ZUTD7ACTIVE-40 to 9055.65 | 1kuFCBGA (ZUT) | 529 84Purchase Samples
TMS320DM648ZUTD9ACTIVE-40 to 9067.25 | 1kuFCBGA (ZUT) | 529 84Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksTMS320DM648ZUT7
AmericasAvnet 74
TI Lead Time*: 18 WeeksTMS320DM648ZUT9
WorldwideMouser Electronics 1
TI Lead Time*: 14 WeeksTMS320DM648ZUTA8
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMS320DM648ZUTD7
None Reported
View Distributors
TI Lead Time*: 14 WeeksTMS320DM648ZUTD9
AmericasAvnet 55
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320DM648ZUT1      View
TMS320DM648ZUT7  Pb-Free (RoHS Exempt) SNAGCU Level-4-245C-72HRViewView
TMS320DM648ZUT9  Pb-Free (RoHS Exempt) SNAGCU Level-4-245C-72HRViewView
TMS320DM648ZUTA8  Pb-Free (RoHS Exempt) Call TI Level-4-245C-72HRViewView
TMS320DM648ZUTD7  Pb-Free (RoHS Exempt) Call TI Level-4-245C-72HRViewView
TMS320DM648ZUTD9  Pb-Free (RoHS Exempt) Call TI Level-4-245C-72HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320DM648 Help

Datasheet

Application Notes

View Application Notes for TMS320DM64x DSPs

User Guides

View User Guides for TMS320DM64x DSPs

Selection Guides

White Papers

View White Papers for TMS320DM64x DSPs

Errata

More Literature

View More Literature for TMS320DM64x DSPs

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
DM648 Digital Video Development PlatformTMDSDVP648Texas InstrumentsDevelopment Platforms
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
FlashBurn Porting KitTMDSSDSFBPKTexas InstrumentsFlash Tools
MPEG-4 Video DecoderTMDMPEG4D Texas Instruments Algorithms / Codecs 
JPEG Imaging DecoderTMDJPEGD Texas Instruments Algorithms / Codecs 
H.264 Video EncoderTMDH264E Texas Instruments Algorithms / Codecs 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
H.264 Video DecoderTMDH264D Texas Instruments Algorithms / Codecs 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
Network Developers Kit (NDK) with TCP/IP StackNDKTCPIP Texas Instruments Drivers / IO / Control Software 
JPEG Imaging EncoderTMDJPEGE Texas Instruments Algorithms / Codecs 
Video Imaging Co-Processor (VICP) Signal Processing LibrarySPRC831 Texas Instruments Signal Processing Libraries 
Multimedia Framework Products (MFP) - Codec Engine and xDAIS Framework ComponentsTMDMFP Texas Instruments Framework Software 

Simulation Models

View Simulation Models for TMS320DM64x DSPs

Part # Name Product Family Comments
PTH08T230W   6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans   PLUG-IN POWER MODULES - NON-ISOLATED POL      
PTH08080W   2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module   PLUG-IN POWER MODULES - NON-ISOLATED POL      
TPS5130   Triple Synchronous Buck Controller with LDO Controller   NON-ISOLATED SWITCHING DC/DC REGULATORS - DC/DC CONTROLLERS (EXTERNAL SWITCH)      
TPS54110   Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS54610   3V to 6V, 6A Synchronous Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS5410   5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS54550   4.5V to 20V, 6A Synchronous Step Down SWIFT™ Converter   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS79618   Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS73201   Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response   LINEAR REGULATORS - SINGLE CHANNEL LDO      
Customers Who Evaluated This Product Also Evaluated...
TMS320DM6446 DaVinci Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM644x SOCs TI customers also evaluated this product.
TMS320DM6437 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM643x DSPS TI customers also evaluated this product.
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM647 Digital Media Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6457 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C674X LOW POWER DSPS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320DM648:

View All Tags

Other Support



Click Here