F2809: 128K x 16 Flash, 18K x 16 SARAM F2808: 64K x 16 Flash, 18K x 16 SARAM F2806: 32K x 16 Flash, 10K x 16 SARAM F2802: 32K x 16 Flash, 6K x 16 SARAM F2801: 16K x 16 Flash, 6K x 16 SARAM F2801x: 16K x 16 Flash, 6K x 16 SARAM
1K x 16 OTP ROM (Flash Devices Only)
C2802: 32K x 16 ROM, 6K x 16 SARAM C2801: 16K x 16 ROM, 6K x 16 SARAM
Boot ROM (4K x 16)
With Software Boot Modes (via SCI, SPI, CAN, I2C, and Parallel I/O)
Standard Math Tables
Clock and System Control
Dynamic PLL Ratio Changes Supported
On-Chip Oscillator
Watchdog Timer Module
Any GPIO A Pin Can Be Connected to One of the Three External Core Interrupts
Peripheral Interrupt Expansion (PIE) Block That Supports All 43 Peripheral Interrupts
Up to 35 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
Advanced Emulation Features
Analysis and Breakpoint Functions
Real-Time Debug via Hardware
Development Support Includes
ANSI C/C++ Compiler/Assembler/Linker
Code Composer Studio™ IDE
DSP/BIOS™
Digital Motor Control and Digital Power Software Libraries
Low-Power Modes and Power Savings
IDLE, STANDBY, HALT Modes Supported
Disable Individual Peripheral Clocks
Package Options
Thin Quad Flatpack (PZ)
MicroStar BGA™ (GGM, ZGM)
Temperature Options:
A: -40°C to 85°C (PZ, GGM, ZGM)
S: -40°C to 125°C (PZ, GGM, ZGM)
Q: -40°C to 125°C (PZ)
(1)IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.
Code Composer Studio, DSP/BIOS, MicroStar BGA, TMS320C28x, C28x, TMS320C2000 are trademarks of Texas Instruments. eZdsp is a trademark of Spectrum Digital.
All other trademarks are the property of their respective owners
Description
The TMS320F2809, TMS320F2808, TMS320F2806, TMS320F2802, TMS320F2801, TMS320F28015, TMS320F28016, TMS320C2802, and TMS320C2801 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, TMS320F2809, TMS320F2808, TMS320F2806, TMS320F2802, TMS320F2801, TMS320C2802, TMS320C2801, TMS320F28015, and TMS320F28016 are abbreviated as F2809, F2808, F2806, F2802, F2801, C2802, C2801, F28015, and F28016, respectively. TMS320F28015 and TMS320F28016 are abbreviated as F2801x.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.