TMS320F2802 Status: ACTIVE

32-Bit Digital Signal Controller with Flash


      
         
Alert me about changes<br/>to this product

 TMS320C2801 TMS320C2802 TMS320F28015 TMS320F28016 TMS320F2802-100TMS320F2802-60TMS320F2806 TMS320F2808 TMS320F2809 
Generation28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  28x Fixed-point Series  
CPU1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  1 C28x  
Peak MMACS100  100  60  60  100  60  100  100  100  
Frequency(MHz)100  100  60  60  100  60  100  100  100  
RAM12 KB  12 KB  12 KB  12 KB  12 KB  12 KB  20 KB  36  36  
OTP ROM  2 KB  2 KB  2 KB  2 KB  2 KB  2 KB  2 KB  
Flash  32 KB  32 KB  64 KB  64 KB  64 KB  128 KB  256 KB  
PWM8-Ch  8-Ch  8-Ch  8-Ch  8-Ch  8-Ch  16-Ch  16-Ch  16-Ch  
CAP/QEP2/1  2/1  2/0  2/0  2/1  2/1  4/2  4/2  4/2  
ADC1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  1 16-Ch 12-Bit  
ADC Conversion Time160 ns  160 ns  267 ns  267 ns  160 ns  267 ns  160 ns  160 ns  80 ns  
I2C1  1  1  1  1  1  1  1  1  
UART1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  2 SCI  2 SCI  2 SCI  
SPI2  2  1  1  2  2  4  4  4  
CAN1  1   1  1  1  1  2  2  
Timers3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  
GPIO35  35  35  35  35  35  35  35  35  
Core Supply (Volts)1.8 V  1.8 V  1.8 V  1.8 V  1.8 V  1.8 V  1.8 V  1.8 V  1.8 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Performance Static CMOS Technology
    • 100 MHz (10-ns Cycle Time)
    • 60 MHz (16.67-ns Cycle Time)
    • Low-Power (1.8-V Core, 3.3-V I/O) Design
  • JTAG Boundary Scan Support(1)
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • On-Chip Memory
    • F2809: 128K x 16 Flash, 18K x 16 SARAM
      F2808: 64K x 16 Flash, 18K x 16 SARAM
      F2806: 32K x 16 Flash, 10K x 16 SARAM
      F2802: 32K x 16 Flash, 6K x 16 SARAM
      F2801: 16K x 16 Flash, 6K x 16 SARAM
      F2801x: 16K x 16 Flash, 6K x 16 SARAM
    • 1K x 16 OTP ROM (Flash Devices Only)
    • C2802: 32K x 16 ROM, 6K x 16 SARAM
      C2801: 16K x 16 ROM, 6K x 16 SARAM
  • Boot ROM (4K x 16)
    • With Software Boot Modes (via SCI, SPI, CAN, I2C, and Parallel I/O)
    • Standard Math Tables

View All Features in Datasheet

Description

The TMS320F2809, TMS320F2808, TMS320F2806, TMS320F2802, TMS320F2801, TMS320F28015, TMS320F28016, TMS320C2802, and TMS320C2801 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications.

Throughout this document, TMS320F2809, TMS320F2808, TMS320F2806, TMS320F2802, TMS320F2801, TMS320C2802, TMS320C2801, TMS320F28015, and TMS320F28016 are abbreviated as F2809, F2808, F2806, F2802, F2801, C2802, C2801, F28015, and F28016, respectively. TMS320F28015 and TMS320F28016 are abbreviated as F2801x.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320F2802GGMAACTIVE-40 to 857.10 | 1kuBGA MICROSTAR (GGM) | 100 184 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320F2802GGMSACTIVE-40 to 1257.85 | 1kuBGA MICROSTAR (GGM) | 100 184 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320F2802PZAACTIVE-40 to 857.10 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this Footprint
TMS320F2802PZA-60ACTIVE-40 to 854.80 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this Footprint
TMS320F2802PZQACTIVE-40 to 1259.05 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320F2802PZSACTIVE-40 to 1257.85 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320F2802PZS-60ACTIVE-40 to 1255.50 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320F2802ZGMAACTIVE-40 to 857.10 | 1kuBGA MICROSTAR (ZGM) | 100 184 Download CAD Format for this Symbol Download CAD Format for this Footprint
TMS320F2802ZGMSACTIVE-40 to 1257.85 | 1kuBGA MICROSTAR (ZGM) | 100 184 Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320F2802GGMA
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F2802GGMS
None Reported
View Distributors
TI Lead Time*: 23 WeeksTMS320F2802PZA
AmericasArrow 340
Rochester Electronics 150
AsiaFarnell Asia 75
EuropeFarnell 71
WorldwideDigiKey 15
TI Lead Time*: 23 WeeksTMS320F2802PZA-60
AsiaWPI 59
TI Lead Time*: 23 WeeksTMS320F2802PZQ
AsiaWPI 26
TI Lead Time*: 23 WeeksTMS320F2802PZS
None Reported
View Distributors
TI Lead Time*: 23 WeeksTMS320F2802PZS-60
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F2802ZGMA
AmericasRochester Electronics 428
WorldwideMouser Electronics 184
TI Lead Time*: 20 WeeksTMS320F2802ZGMS
AmericasRochester Electronics 15
WorldwideDigiKey 80
Mouser Electronics 184
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320F2802GGMA  TBD SNPB Level-3-220C-168 HRViewView
TMS320F2802GGMS  TBD SNPB Level-3-220C-168 HRViewView
TMS320F2802PZA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F2802PZA-60 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F2802PZQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F2802PZS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F2802PZS-60 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F2802ZGMA RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320F2802ZGMS RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320F2802 Help

Datasheet

Application Notes

User Guides

Selection Guides

White Papers

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320C28x Code Composer Studio Free Evaluation ToolsSPRC095Texas InstrumentsCode Composer Studio(TM) IDE
TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
C2000 Digital Power Experimenter KitTMDSDCDC2KITTexas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
MCK2812 DSP Motion Control KitTechnosoftDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
Blackhawkâ„¢ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawkâ„¢ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawkâ„¢ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawkâ„¢ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
TMS320F2808 Experimenter KitTMDSDOCK2808Texas InstrumentsStarter Kits
TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI MotorSPRC195 Texas Instruments Application Software 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
F280x PMSM3_2: 3-Phase Sensorless Field Orented ControlSPRC197 Texas Instruments Application Software 
HR_PWM_DEMO: F280x High Resolution PWM DemonstrationSPRC227 Texas Instruments Application Software 
TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
Phase Shifted Full Bridge DC/DC SoftwareSPRC311 Texas Instruments Application Software 
F280x PMSM3_1: Sensored Field Oriented Control of 3-phase PMSM Using QEPSPRC210 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28xâ„¢ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
C28x Fast Fourier Transforms LibrarySPRC081 Texas Instruments Signal Processing Libraries 
F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using ResolverSPRC211 Texas Instruments Application Software 
Implementing Digital PFC with TMS320F280x Digital ControllersSPRC307 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
C28x Software Test Bench (STB) LibrarySPRC084 Texas Instruments Signal Processing Libraries 
F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall SensorsSPRC213 Texas Instruments Application Software 
C280x, C2801x C/C++ Header Files and Peripheral ExamplesSPRC191 Texas Instruments Application Software 
PWM_Demo: F280x PWM Capability DemonstrationSPRC228 Texas Instruments Application Software 
F280x ACI3_3:Sensored Indirect Flux Vector Control of Three-Phase ACI MotorSPRC207 Texas Instruments Application Software 
C28x Signal Generator LibrarySPRC083 Texas Instruments Signal Processing Libraries 
C2000 ACDC Developer's Kit Application SoftwareSPRC711 Texas Instruments Application Software 
F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without IndexSPRC214 Texas Instruments Application Software 
C28x Filter LibrarySPRC082 Texas Instruments Signal Processing Libraries 
F280x ACI3_1:Three Phase ACI Control with Constant V/HzSPRC194 Texas Instruments Application Software 
C28x Communications Driver LibrarySPRC183 Texas Instruments Signal Processing Libraries 
F280x BLDC3_2: Sensorless trapezoidal drive of BLDC MotorSPRC196 Texas Instruments Application Software 
F280x Digital Motor Control LibrarySPRC215 Texas Instruments Application Software 
C28x Fixed-Point Math LibrarySPRC085 Texas Instruments Signal Processing Libraries 
C2000 Digital Power Experimenter Kit Application SoftwareSPRC676 Texas Instruments Application Software 
F280x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model)SPRC209 Texas Instruments Application Software 
DC-AC Single Phase Power Supply Application SoftwareSPRC303 Texas Instruments Application Software 
F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEPSPRC212 Texas Instruments Application Software 
F280x ACI3_3: Sensored Indirect Flux Vector Control of Three-Phase ACI Motor (Simulatiom Model)SPRC208 Texas Instruments Application Software 
DC_DC_Buck: F280x DC-DC Buck ConverterSPRC229 Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TPS767D318   Dual-Output Low-Dropout (LDO) Voltage Regulators   LINEAR REGULATORS - DUAL CHANNEL LDO      
TPS70151   Dual-Output LDO Voltage Regulators   LINEAR REGULATORS - DUAL CHANNEL LDO      
TPS73601   Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS73633   Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS77618   Single Output LDO, 500mA, Fixed(1.8V), Fast Transient Response, Power Good (PG) Output   LINEAR REGULATORS - SINGLE CHANNEL LDO      
MC33063A   1.5-A Peak Boost/Buck/Inverting Switching Regulator   DC/DC CONVERTERS (INTEGRATED SWITCH) - INVERTING REGULATORS      
TLV1117   Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection   LINEAR REGULATORS - STANDARD VOLTAGE REGULATORS      
TPS3808G01   Low Quiescent Current, Programmable-Delay Supervisory Circuit   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)      
TPS3803-01   Single Voltage Detector   POWER MANAGEMENT - SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)      
Customers Who Evaluated This Product Also Evaluated...
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2801 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320C2802 32-Bit Digital Signal Controller with ROM C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2810 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2806 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F28035 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
TMS320LF2406A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320F2802:

View All Tags

Other Support



Click Here