TMS320F28027 Status: ACTIVE

Piccolo Microcontroller


      
         
Alert me about changes<br/>to this product

 TMS320F28027-DATMS320F28027-PT
Generation28x Piccolo Series  28x Piccolo Series  
CPU1 C28x  1 C28x  
Peak MMACS60  60  
Frequency(MHz)60  60  
RAM12 KB  12 KB  
OTP ROM2 KB  2 KB  
Flash64 KB  64 KB  
PWM8-Ch  8-Ch  
CAP/QEP1/0  1/0  
ADC1 12-Bit  1 12-Bit  
12-bit A/D (#Channels)7  13  
ADC Conversion Time217 ns  217 ns  
I2C1  1  
UART1 SCI  1 SCI  
SPI1  1  
Timers3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  
GPIO20  22  
Core Supply (Volts)1.8 V  1.8 V  
IO Supply (Volts)3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Highlights
    • High-Efficiency 32-Bit CPU (TMS320C28x™)
    • 60-MHz, 50-MHz, and 40-MHz Devices
    • Single 3.3-V Supply
    • Integrated Power-on and Brown-out Resets
    • Two Internal Zero-pin Oscillators
    • Up to 22 Multiplexed GPIO Pins
    • Three 32-Bit CPU Timers
    • On-Chip Flash, SARAM, OTP Memory
    • Code-security Module
    • Serial Port Peripherals (SCI/SPI/I2C)
    • Enhanced Control Peripherals
      • Enhanced Pulse Width Modulator (ePWM)
      • High-Resolution PWM (HRPWM)
      • Enhanced Capture (eCAP)
      • Analog-to-Digital Converter (ADC)
      • On-Chip Temperature Sensor
      • Comparator
    • 38-Pin and 48-Pin Packages
  • High-Efficiency 32-Bit CPU ( TMS320C28x™)

View All Features in Datasheet

Description

The F2802x Piccolo™ family of microcontrollers provides the power of the C28x™ core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.

An internal voltage regulator allows for single rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead/latency.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TMS320F28027DAQACTIVE 3.40 | 1kuTSSOP (DA) | 38 View 40Purchase Samples
TMS320F28027DASACTIVE-40 to 1253.05 | 1kuTSSOP (DA) | 38 View 40Purchase Samples
TMS320F28027DATACTIVE-40 to 1052.85 | 1kuTSSOP (DA) | 38 View 40Purchase Samples
TMS320F28027PTQACTIVE 3.50 | 1kuLQFP (PT) | 48 View 250Purchase Samples
TMS320F28027PTSACTIVE-40 to 1253.15 | 1kuLQFP (PT) | 48 View 250Purchase Samples
TMS320F28027PTTACTIVE-40 to 1052.95 | 1kuLQFP (PT) | 48 View 250Purchase Samples
TMX320F28027PTAACTIVE-40 to 853.55 | 1kuLQFP (PT) | 48 View 1

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksTMS320F28027DAQ
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F28027PTQ
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F28027PTS
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F28027PTT
None Reported
View Distributors
Call**TMX320F28027PTA
AmericasNewark 62
AsiaFarnell Asia 77
EuropeArrow Southern Europe 10
EBV Elektronik 53
WorldwideDigiKey 7
Mouser Electronics 25
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320F28027DAQ  TBD Call TI Call TIViewView
TMS320F28027DAS RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F28027DAT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TMS320F28027PTQ  TBD Call TI Call TIViewView
TMS320F28027PTS  TBD Call TI Call TIViewView
TMS320F28027PTT  TBD Call TI Call TIViewView
TMX320F28027PTA  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320F28027 Help

Datasheet

Application Notes

User Guides

Selection Guides

White Papers

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320C28x Code Composer Studio Free Evaluation ToolsSPRC095Texas InstrumentsCode Composer Studio(TM) IDE
F28044 controlCARDTMDSCNCD28044Texas InstrumentsDaughter Cards
C2000 Resonant DC/DC Developer's KitTMDSRESDCKITTexas InstrumentsDevelopment Boards/EVMs
Dual Motor Control and PFC Developer's KitTMDS2MTRPFCKITTexas InstrumentsDevelopment Boards/EVMs
Motor Control and PFC Developer's KitTMDS1MTRPFCKITTexas InstrumentsDevelopment Boards/EVMs
Piccolo controlCARDTMDXCNCD28027Texas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
TMX20F28027 Piccolo controlSTICKTMDX28027USBTexas InstrumentsDevelopment Boards/EVMs
TMX320F28027 Experimenter KitTMDXDOCK28027Texas InstrumentsDevelopment Boards/EVMs
F28044 controlCARD Hardware Developer's PackageSPRC836Texas InstrumentsDevelopment Platforms
Piccolo controlSTICK SoftwareSPRC835Texas InstrumentsDevelopment Platforms
C2000 PLC Modem KitTMDSPLCKIT-V1Texas InstrumentsDevelopment Tools
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
TMS320F2802x Flash APIsSPRC848Texas InstrumentsFlash Tools
TMS320F28044 eZdsp Starter Kit (DSK)TMDSEZ28044Texas InstrumentsStarter Kits
TMS320F2808 eZdsp Starter Kit (DSK)TMDSEZS2808Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
Piccolo A controlCARD Hardware Developer's PackageSPRC830 Texas Instruments Application Software 
F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI MotorSPRC195 Texas Instruments Application Software 
F280x PMSM3_2: 3-Phase Sensorless Field Orented ControlSPRC197 Texas Instruments Application Software 
HR_PWM_DEMO: F280x High Resolution PWM DemonstrationSPRC227 Texas Instruments Application Software 
F280x PMSM3_1: Sensored Field Oriented Control of 3-phase PMSM Using QEPSPRC210 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28x Fast Fourier Transforms LibrarySPRC081 Texas Instruments Signal Processing Libraries 
F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using ResolverSPRC211 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
C28x Software Test Bench (STB) LibrarySPRC084 Texas Instruments Signal Processing Libraries 
F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall SensorsSPRC213 Texas Instruments Application Software 
F280x ACI3_3:Sensored Indirect Flux Vector Control of Three-Phase ACI MotorSPRC207 Texas Instruments Application Software 
C28x Signal Generator LibrarySPRC083 Texas Instruments Signal Processing Libraries 
C2000 ACDC Developer's Kit Application SoftwareSPRC711 Texas Instruments Application Software 
F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without IndexSPRC214 Texas Instruments Application Software 
C28x Filter LibrarySPRC082 Texas Instruments Signal Processing Libraries 
F280x ACI3_1:Three Phase ACI Control with Constant V/HzSPRC194 Texas Instruments Application Software 
C28x Communications Driver LibrarySPRC183 Texas Instruments Signal Processing Libraries 
F280x Digital Motor Control LibrarySPRC215 Texas Instruments Application Software 
F280x BLDC3_2: Sensorless trapezoidal drive of BLDC MotorSPRC196 Texas Instruments Application Software 
C28x Fixed-Point Math LibrarySPRC085 Texas Instruments Signal Processing Libraries 
F280x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model)SPRC209 Texas Instruments Application Software 
2802x C/C++ Header Files and Peripheral ExamplesSPRC832 Texas Instruments Application Software 
F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEPSPRC212 Texas Instruments Application Software 
Motor Control and PFC Developer's Kit SoftwareSPRC922 Texas Instruments Application Software 
F280x ACI3_3: Sensored Indirect Flux Vector Control of Three-Phase ACI Motor (Simulatiom Model)SPRC208 Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TPS73033   Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS62203   3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS62111   3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
MC33063A   1.5-A Peak Boost/Buck/Inverting Switching Regulator   DC/DC CONVERTERS (INTEGRATED SWITCH) - INVERTING REGULATORS      
INA159   High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER      
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR      
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS      
DRV8402   Dual Full Bridge PWM Motor Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER      
Customers Who Evaluated This Product Also Evaluated...
TMS320F28035 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28023 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28020 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
MSP430F5529 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY MSP430™16-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TMS320F2801 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
AM3517 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320F28027:

View All Tags

Other Support



Click Here