TMS320F28035 Status: ACTIVE

Piccolo Microcontroller


      
         
Alert me about changes<br/>to this product

 TMS320F28035-PAGTMS320F28035-PN
Generation28x Piccolo Series  28x Piccolo Series  
CPU1 C28x  1 C28x  
CLA1  1  
Peak MMACS60  60  
Frequency(MHz)60  60  
RAM20 KB  20 KB  
OTP ROM2 KB  2 KB  
Flash128 KB  128 KB  
PWM12  14  
CAP/QEP1/1  1/1  
ADC1 12-Bit  1 12-Bit  
12-bit A/D (#Channels)14  16  
ADC Conversion Time217 ns  217 ns  
I2C1  1  
UART1 SCI  1 SCI  
SPI1  2  
CAN1  1  
Timers3 32-Bit GP,1 WD  3 32-Bit GP,1 WD  
GPIO33  45  
Core Supply (Volts)1.8 V  1.8 V  
IO Supply (Volts)3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • High-Efficiency 32-Bit CPU (TMS320C28x™)
    • 60 MHz (16.67-ns Cycle Time)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Programmable Control Law Accelerator (CLA)
    • 32-bit Floating-Point Math Accelerator
    • Executes Code Independently of the Main CPU
  • Low Device and System Cost:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-on Reset and Brown-out Reset
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • 2 Internal Zero-pin Oscillators

View All Features in Datasheet

Description

The F2803x Piccolo™ family of microcontrollers provides the power of the C28x™ core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code compatible with previous C28-based code, as well as providing a high level of analog integration.

An internal voltage regulator allows for single rail operation. Enhancements have been made to the HRPWM module to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full scale range and supports ratio-metric VREFHI/VREFLO references.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TMS320F28035PAGQACTIVE-40 to 1255.55 | 1kuTQFP (PAG) | 64 View 160Purchase Samples
TMS320F28035PAGSACTIVE-40 to 1254.85 | 1kuTQFP (PAG) | 64 View 160Purchase Samples
TMS320F28035PAGTACTIVE-40 to 1054.45 | 1kuTQFP (PAG) | 64 View 160Purchase Samples
TMS320F28035PNQACTIVE-40 to 1255.70 | 1kuLQFP (PN) | 80 View 119Purchase Samples
TMS320F28035PNSACTIVE-40 to 1255.00 | 1kuLQFP (PN) | 80 View 119Purchase Samples
TMS320F28035PNTACTIVE-40 to 1054.60 | 1kuLQFP (PN) | 80 View 119Purchase Samples
TMX320F28035PAGTACTIVE-40 to 1055.30 | 1kuTQFP (PAG) | 64 View 1Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:01 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTMS320F28035PAGQ
None Reported
View Distributors
TI Lead Time*: 25 WeeksTMS320F28035PAGS
None Reported
View Distributors
TI Lead Time*: 25 WeeksTMS320F28035PAGT
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F28035PNQ
None Reported
View Distributors
TI Lead Time*: 20 WeeksTMS320F28035PNS
None Reported
View Distributors
TI Lead Time*: 25 WeeksTMS320F28035PNT
None Reported
View Distributors
TI Lead Time*: 15 WeeksTMX320F28035PAGT
EuropeArrow Central Europe 50
Compel 18
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320F28035PAGQ  TBD Call TI Call TIViewView
TMS320F28035PAGS  TBD Call TI Call TIViewView
TMS320F28035PAGT  TBD Call TI Call TIViewView
TMS320F28035PNQ  TBD Call TI Call TIViewView
TMS320F28035PNS  TBD Call TI Call TIViewView
TMS320F28035PNT  TBD Call TI Call TIViewView
TMX320F28035PAGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320F28035 Help

Datasheet

Application Notes

User Guides

Selection Guides

White Papers

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320C28x Code Composer Studio Free Evaluation ToolsSPRC095Texas InstrumentsCode Composer Studio(TM) IDE
F28044 controlCARDTMDSCNCD28044Texas InstrumentsDaughter Cards
Dual Motor Control and PFC Developer's KitTMDS2MTRPFCKITTexas InstrumentsDevelopment Boards/EVMs
F28035 Piccolo Experimenter's KitTMDXDOCK28035Texas InstrumentsDevelopment Boards/EVMs
F28035 Piccolo controlCARDTMDXCNCD28035Texas InstrumentsDevelopment Boards/EVMs
Motor Control and PFC Developer's KitTMDS1MTRPFCKITTexas InstrumentsDevelopment Boards/EVMs
Piccolo controlCARDTMDXCNCD28027Texas InstrumentsDevelopment Boards/EVMs
TMX320F28027 Experimenter KitTMDXDOCK28027Texas InstrumentsDevelopment Boards/EVMs
F28044 controlCARD Hardware Developer's PackageSPRC836Texas InstrumentsDevelopment Platforms
Piccolo controlSTICK SoftwareSPRC835Texas InstrumentsDevelopment Platforms
C2000 PLC Modem KitTMDSPLCKIT-V1Texas InstrumentsDevelopment Tools
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
SEED-XDS510PLUSSEED International Ltd.Emulators/Analyzers
SEED-XDS560PLUSSEED International Ltd.Emulators/Analyzers
TMS320F2802x Flash APIsSPRC848Texas InstrumentsFlash Tools
TMS320F2803x Flash APIsSPRC907Texas InstrumentsFlash Tools
TMS320F2833x Reference DesignSPRC541Texas InstrumentsHardware Reference Designs
TMS320F28044 eZdsp Starter Kit (DSK)TMDSEZ28044Texas InstrumentsStarter Kits
TMS320F2808 eZdsp Starter Kit (DSK)TMDSEZS2808Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
C28x Control Law Accelerator (CLA) Math Macro LibrarySPRC910 Texas Instruments Application Software 
Piccolo A controlCARD Hardware Developer's PackageSPRC830 Texas Instruments Application Software 
F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI MotorSPRC195 Texas Instruments Application Software 
F280x PMSM3_2: 3-Phase Sensorless Field Orented ControlSPRC197 Texas Instruments Application Software 
HR_PWM_DEMO: F280x High Resolution PWM DemonstrationSPRC227 Texas Instruments Application Software 
F280x PMSM3_1: Sensored Field Oriented Control of 3-phase PMSM Using QEPSPRC210 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28x Fast Fourier Transforms LibrarySPRC081 Texas Instruments Signal Processing Libraries 
F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using ResolverSPRC211 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
C28x Software Test Bench (STB) LibrarySPRC084 Texas Instruments Signal Processing Libraries 
F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall SensorsSPRC213 Texas Instruments Application Software 
F280x ACI3_3:Sensored Indirect Flux Vector Control of Three-Phase ACI MotorSPRC207 Texas Instruments Application Software 
C28x Signal Generator LibrarySPRC083 Texas Instruments Signal Processing Libraries 
C2000 ACDC Developer's Kit Application SoftwareSPRC711 Texas Instruments Application Software 
F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without IndexSPRC214 Texas Instruments Application Software 
C28x Filter LibrarySPRC082 Texas Instruments Signal Processing Libraries 
F280x ACI3_1:Three Phase ACI Control with Constant V/HzSPRC194 Texas Instruments Application Software 
C28x Communications Driver LibrarySPRC183 Texas Instruments Signal Processing Libraries 
2803x C/C++ Header Files and Peripheral ExamplesSPRC892 Texas Instruments Application Software 
F280x Digital Motor Control LibrarySPRC215 Texas Instruments Application Software 
F280x BLDC3_2: Sensorless trapezoidal drive of BLDC MotorSPRC196 Texas Instruments Application Software 
C28x Fixed-Point Math LibrarySPRC085 Texas Instruments Signal Processing Libraries 
F280x ACI3_4: Sensor-less Direct FOC of 3-Phase ACI Motor (Simulation Model)SPRC209 Texas Instruments Application Software 
F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEPSPRC212 Texas Instruments Application Software 
Motor Control and PFC Developer's Kit SoftwareSPRC922 Texas Instruments Application Software 
F280x ACI3_3: Sensored Indirect Flux Vector Control of Three-Phase ACI Motor (Simulatiom Model)SPRC208 Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
TPS73033   Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS62203   3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
TPS62111   3.3-V, 1.5-A, 17-V Vin Step-Down Converter in QFN-16   DC/DC CONVERTERS (INTEGRATED SWITCH) - STEP-DOWN REGULATORS      
MC33063A   1.5-A Peak Boost/Buck/Inverting Switching Regulator   DC/DC CONVERTERS (INTEGRATED SWITCH) - INVERTING REGULATORS      
INA159   High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier   AMPLIFIERS AND LINEAR - DIFFERENCE AMPLIFIER      
INA193   Voltage Output High-Side Measurement Current Shunt Monitor   AMPLIFIERS AND LINEAR - CURRENT SHUNT MONITOR      
ISO721   Single 100Mbps Digital Isolator   INTERFACE - ISOLATORS      
DRV8402   Dual Full Bridge PWM Motor Driver   SPECIAL FUNCTION AMPLIFIER - PWM POWER DRIVER      
Customers Who Evaluated This Product Also Evaluated...
TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28023 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320F28030 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320C28346 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320F28033 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
TMS320F28034 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
AM3517 ARM Microprocessor Sitara ARM® Cortex™A8 and ARM9 Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LL GATE-LL AND GATE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320F28035:

View All Tags

Other Support



Click Here