TMS320LC203 Status: NRND

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Alert Icon   NRND: This product is not recommended for new designs. However, the device, tool, or software continues to be in production to support existing customers. TI does not recommend using this part in a new design. TI encourages designers to consider alternative products for new designs.

Replaced By:

  • TMS320C6410 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Based Upon the T320C2xLP Core CPU
  • 16-Bit Fixed-Point DSP Architecture
    • Six Internal Buses for Increased Parallelism and Performance
    • 32-Bit ALU/Accumulator
    • 16 × 16-Bit Single-Cycle Multiplier With a 32-Bit Product
    • Block Moves for Data, Program,
      I/O Space
    • Hardware Repeat Instruction
  • Instruction Cycle Time
  • 'C203 'LC203 'C209
  • 50 ns @ 5 V 50 ns @ 3.3 V 50 ns @ 5 V
  • 35 ns @ 5 V 35 ns @ 5 V
  • 25 ns @ 5 V
  • Source Code Compatible With TMS320C25
  • Upwardly Code-Compatible With TMS320C5x Devices
  • Four External Interrupts
  • Boot-Loader Option ('C203 Only)
  • TMS320C2xx Integrated Memory:
    • 544 × 16 Words of On-Chip Dual-Access Data RAM
    • 4K × 16 Words of On-Chip Single-Access Program/Data RAM ('C209 only)
    • 4K × 16 Words of On-Chip Program ROM
      ('C209 Only)
  • 224K × 16-Bit Total Addressable External Memory Space
    • 64K Program
    • 64K Data
    • 64K I/O
    • 32K Global
  • TMS320C2xx Peripherals:
    • PLL With Various Clock Options
      • - ×1, ×2, ×4, 2 ('C203)
      • - ×2, 2 ('C209)
    • On-Chip Oscillator
    • One Wait State Software-Programmable to Each Space ('C209 Only)
    • 0 - 7 Wait States Software-Programmable to Each Space ('C203 Only)
    • Six General-Purpose I/O Pins
    • On-Chip 20-Bit Timer
    • Full-Duplex Asynchronous Serial Port (UART) ('C203 Only)
    • One Synchronous Serial Port With Four-Level-Deep FIFOs ('C203 Only)
  • Supports Hardware Wait States
  • Designed for Low-Power Consumption
    • Fully Static CMOS Technology
    • Power-Down IDLE Mode
  • 1.1 mA/MIPS at 3.3 V
  • 'C203 is Pin-Compatible With TMS320F206 Flash DSP
  • Up to 40-MIPS Performance at 5 V ('C203)
  • 20-MIPS Performance at 3.3 V
  • HOLD Mode for Multiprocessor Applications
  • IEEE-1149.1-Compatible Scan-Based Emulation
  • 80- and 100-pin Small Thin Quad Flat Packages (TQFPs), (PN and PZ Suffixes)

    IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port.

Description

The TMS320C2xx generation of digital signal processors (DSPs) combines strong performance and great flexibility to meet the needs of signal processing and control applications. The T320C2xLP core CPU that is the basis of all 'C2xx devices has been optimized for high speed, small size, and low-power, making it ideal for demanding applications in many markets. The CPU has an advanced, modified Harvard architecture with six internal buses that permits tremendous parallelism and data throughput. The powerful 'C2xx instruction set makes software development easy. And because the 'C2xx is code-compatible with the TMS320C2x and 'C5x generations, your code investment is preserved. Around this core, 'C2xx-generation devices feature various combinations of on-chip memory and peripherals. The serial ports provide easy communication with external devices such as codecs, A/D converters, and other processors. Other peripherals that facilitate the control of external devices include general-purpose I/O pins, a 20-bit timer, and a wait-state generator.

Because of their strong performance, low cost, and easy-to-use development environment, 'C2xx-generation DSPs are an ideal choice for applications such as smart phones, digital cameras, modems, remote metering, and security systems.

Table 2 provides a comparison of the devices in the 'C2xx generation. It shows the capacity of on-chip RAM and ROM, the number of serial and parallel I/O ports, the execution time of one machine cycle, and the type of package with total pin count.

Core power dissipation. For complete details, see Calculation of TMS320C2xx Power Dissipation (literature number SPRA088).

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320LC203PZNRND8.01 | 1kuLQFP (PZ) | 100   Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
TMS320LC203PZANRND10.00 | 1kuLQFP (PZ) | 100 90 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:18 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
Call**TMS320LC203PZ
AmericasRochester Electronics 630
TI Lead Time*: 20 WeeksTMS320LC203PZA
AmericasAvnet 301
Rochester Electronics 10
EuropeAvnet-SILICA 53
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320LC203PZA  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320LC203 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Code Composer IDECODECOMPOSERTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
C20X Downloadable SoftwareC20XSOFTWARETexas InstrumentsFlash Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here