TMS320LC2404A Status: ACTIVE

16-bit fixed point DSP with ROM


      
         
Alert me about changes<br/>to this product

 TMS320LC2402A TMS320LC2403A TMS320LC2404ATMS320LC2406A TMS320LF2402A TMS320LF2403A TMS320LF2406A TMS320LF2407A 
GenerationF240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  F240x 16-Bit MCU  
CPU1 C24x  1 C24x  1 C24x  1 C24x  1 C24x  1 C24x  1 C24x  1 C24x  
Peak MMACS40  40  40  40  40  40  40  40  
Frequency(MHz)40  40  40  40  40  40  40  40  
RAM1 KB  2 KB  3 KB  5 KB  2 KB  2 KB  5 KB  5 KB  
ROM12 KB  32 KB  32 KB  64 KB      
Flash    16 KB  32 KB  64 KB  64 KB  
EMIF       1 16-Bit  
PWM8-Ch  8-Ch  16-Ch  16-Ch  8-Ch  8-Ch  16-Ch  16-Ch  
CAP/QEP3/2  3/2  6/4  6/4  3/2  3/2  6/4  6/4  
ADC8-Ch 10-Bit  8-Ch 10-Bit  16-Ch 10-Bit  16-Ch 10-Bit  8-Ch 10-Bit  8-Ch 10-Bit  16-Ch 10-Bit  16-Ch 10-Bit  
ADC Conversion Time425 ns  500 ns  375 ns  375 ns  500 ns  500 ns  500 ns  500 ns  
UART1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  1 SCI  
SPI 1  1  1   1  1  1  
CAN 1   1   1  1  1  
Timers2 16-Bit GP,1 WD  2 16-Bit GP,1 WD  4 16-Bit GP,1 WD  4 16-Bit GP,1 WD  2 16-Bit GP,1 WD  2 16-Bit GP,1 WD  4 16-Bit GP,1 WD  4 16-Bit GP,1 WD  
GPIO21  21  41  41  21  21  41  41  
Core Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  
IO Supply (Volts)3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  -40 to 85,-40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 Inventory Not AvailableInventory Not AvailableInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Static CMOS Technology
    • 25-ns Instruction Cycle Time (40 MHz)
    • 40-MIPS Performance
    • Low-Power 3.3-V Design
  • Based on TMS320C2xx DSP CPU Core
    • Code-Compatible With F243/F241/C242
    • Instruction Set and Module Compatible With F240
  • Flash (LF) and ROM (LC) Device Options
    • LF240xA: LF2407A, LF2406A, LF2403A, LF2402A
    • LC240xA: LC2406A, LC2404A, LC2403A, LC2402A
  • On-Chip Memory
    • Up to 32K Words x 16 Bits of Flash EEPROM (4 Sectors) or ROM
    • Programmable "Code-Security" Feature for the On-Chip Flash/ROM
    • Up to 2.5K Words x 16 Bits of Data/Program RAM
      • 544 Words of Dual-Access RAM
      • Up to 2K Words of Single-Access RAM
  • Boot ROM (LF240xA Devices)
    • SCI/SPI Bootloader
  • Up to Two Event-Manager (EV) Modules (EVA and EVB), Each Includes:
    • Two 16-Bit General-Purpose Timers
    • Eight 16-Bit Pulse-Width Modulation (PWM) Channels Which Enable:
      • Three-Phase Inverter Control
      • Center- or Edge-Alignment of PWM Channels
      • Emergency PWM Channel Shutdown With External PDPINTx Pin
    • Programmable Deadband (Deadtime) Prevents Shoot-Through Faults
    • Three Capture Units for Time-Stamping of External Events
    • Input Qualifier for Select Pins
    • On-Chip Position Encoder Interface Circuitry
    • Synchronized A-to-D Conversion
    • Designed for AC Induction, BLDC, Switched Reluctance, and Stepper Motor Control
    • Applicable for Multiple Motor and/or Converter Control
  • External Memory Interface (LF2407A)
    • 192K Words x 16 Bits of Total Memory: 64K Program, 64K Data, 64K I/O
  • Watchdog (WD) Timer Module
  • 10-Bit Analog-to-Digital Converter (ADC)
    • 8 or 16 Multiplexed Input Channels
    • 500 ns MIN Conversion Time
    • Selectable Twin 8-State Sequencers Triggered by Two Event Managers
  • Controller Area Network (CAN) 2.0B Module (LF2407A, 2406A, 2403A)
  • Serial Communications Interface (SCI)
  • 16-Bit Serial Peripheral Interface (SPI) (LF2407A, 2406A, LC2404A, 2403A)
  • Phase-Locked-Loop (PLL)-Based Clock Generation
  • Up to 40 Individually Programmable, Multiplexed General-Purpose Input/Output (GPIO) Pins
  • Up to Five External Interrupts (Power Drive Protection, Reset, Two Maskable Interrupts)
  • Power Management:
    • Three Power-Down Modes
    • Ability to Power Down Each Peripheral Independently
  • Real-Time JTAG-Compliant Scan-Based Emulation, IEEE Standard 1149.1 (JTAG)
  • Development Tools Include:
    • Texas Instruments (TI) ANSI C Compiler, Assembler/Linker, and Code Composer Studio™; Debugger
    • Evaluation Modules
    • Scan-Based Self-Emulation (XDS510™;)
    • Broad Third-Party Digital Motor Control Support
  • Package Options
    • 144-Pin LQFP PGE (LF2407A)
    • 100-Pin LQFP PZ (2406A, LC2404A)
    • 64-Pin TQFP PAG (LF2403A, LC2403A, LC2402A)
    • 64-Pin QFP PG (2402A)
  • Extended Temperature Options (A and S)
    • A: –40°C to 85°C
    • S: –40°C to 125°C

Code Composer Studio and XDS510 are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C24x, TMS320C2000, TMS320, and C24x are trademarks of Texas Instruments.

Description

The TMS320LF240xA and TMS320LC240xA devices, new members of the TMS320C24x™; generation of digital signal processor (DSP) controllers, are part of the TMS320C2000™; platform of fixed-point DSPs. The 240xA devices offer the enhanced TMS320™; DSP architectural design of the C2xx core CPU for low-cost, low-power, and high-performance processing capabilities. Several advanced peripherals, optimized for digital motor and motion control applications, have been integrated to provide a true single-chip DSP controller. While code-compatible with the existing C24x™; DSP controller devices, the 240xA offers increased processing performance (40 MIPS) and a higher level of peripheral integration. See the TMS320x240xA Device Summary section for device-specific features.

The 240xA generation offers an array of memory sizes and different peripherals tailored to meet the specific price/performance points required by various applications. Flash devices of up to 32K words offer a cost-effective reprogrammable solution for volume production. The 240xA devices offer a password-based "code security" feature which is useful in preventing unauthorized duplication of proprietary code stored in on-chip Flash/ROM. Note that Flash-based devices contain a 256-word boot ROM to facilitate in-circuit programming. The 240xA family also includes ROM devices that are fully pin-to-pin compatible with their Flash counterparts.

All 240xA devices offer at least one event manager module which has been optimized for digital motor control and power conversion applications. Capabilities of this module include center- and/or edge-aligned PWM generation, programmable deadband to prevent shoot-through faults, and synchronized analog-to-digital conversion. Devices with dual event managers enable multiple motor and/or converter control with a single 240xA DSP controller. Select EV pins have been provided with an "input-qualifier" circuitry, which minimizes inadvertent pin-triggering by glitches.

The high-performance, 10-bit analog-to-digital converter (ADC) has a minimum conversion time of 375 ns and offers up to 16 channels of analog input. The autosequencing capability of the ADC allows a maximum of 16 conversions to take place in a single conversion session without any CPU overhead.

A serial communications interface (SCI) is integrated on all devices to provide asynchronous communication to other devices in the system. For systems requiring additional communication interfaces, the 2407A, 2406A, 2404A, and 2403A offer a 16-bit synchronous serial peripheral interface (SPI). The 2407A, 2406A, and 2403A offer a controller area network (CAN) communications module that meets 2.0B specifications. To maximize device flexibility, functional pins are also configurable as general-purpose inputs/outputs (GPIOs).

To streamline development time, JTAG-compliant scan-based emulation has been integrated into all devices. This provides non-intrusive real-time capabilities required to debug digital control systems. A complete suite of code-generation tools from C compilers to the industry-standard Code Composer Studio™; debugger supports this family. Numerous third-party developers not only offer device-level development tools, but also system-level design and development support.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Package | PinsSymbolsFootprintsSamples
TMS320LC2404APZAACTIVE-40 to 85LQFP (PZ) | 100 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320LC2404APZSACTIVE-40 to 125LQFP (PZ) | 100 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320LC2404A Help

Datasheet

Application Notes

User Guides

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
LF240x Flash ToolsFTLF240XTexas InstrumentsFlash Tools
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
TMS320LF2401A eZdsp Starter Kit (DSK)TMDSEZD2401Texas InstrumentsStarter Kits
TMS320LF2407A eZdsp Starter Kit (DSK)TMDSEZD2407Texas InstrumentsStarter Kits
C24x Software Test Bench (STB) LibrarySPRC070 Texas Instruments Signal Processing Libraries 
LF240x Motor-Specific Software SolutionsAPSLF240X Texas Instruments Application-Specific Libraries 
C24x Filter LibrarySPRC072 Texas Instruments Signal Processing Libraries 
C24x Fixed-Point Math LibrarySPRC068 Texas Instruments Signal Processing Libraries 
C24x Fast Fourier Transform (FFT) LibrarySPRC069 Texas Instruments Signal Processing Libraries 
C24x Signal Generator LibrarySPRC071 Texas Instruments Signal Processing Libraries 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.
TMS320F2802 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here