|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TMS320C54x, TMS320LC54x, and TMS320VC54x fixed-point, digital signal processor (DSP) families (hereafter referred to as the 54x unless otherwise specified) are based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. These processors also provide an arithmetic logic unit (ALU) that has a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. These DSP families also provide a highly specialized instruction set, which is the basis of the operational flexibility and speed of these DSPs. Separate program and data spaces allow simultaneous access to program instructions and data, providing the high degree of parallelism. View All Description in Datasheet |
| Packaging | CAD Design Tools | Samples | |||
| Device | Status | Package | Pins | Symbols | Footprints | Samples |
| TMS320LC545APBK-50 | OBSOLETE | LQFP (PBK) | 128 | Not Available | ||
| TMS320LC545APBK-66 | OBSOLETE | LQFP (PBK) | 128 | Not Available | ||
| Reported Distributor Inventory as of 10:23 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TMS320LC545APBK-50 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 9 | |
| Call**TMS320LC545APBK-66 | |||
| Americas | Rochester Electronics | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320LC545A 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| C54x UNIX Simulator | TMDS324L551-09 | Texas Instruments | Simulators |
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Texas Instruments | Starter Kits |
| TMS320C54x DSP Library | SPRC099 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS 5.x Real-Time Operating System | DSPBIOS5 | Texas Instruments | Operating Systems (OS/RTOS) |
| TMS320C54x Chip Support Library | SPRC132 | Texas Instruments | Application Software |

No Tags are Available for this Part Number