|
|
|
|
Other qualified versions of TMS320LC549
Product InformationFeatures
View All Features in Datasheet Description
The TMS320LC549 fixed-point, digital signal processor (DSP) (hereafter referred to as the '549) is based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. The processor also provides an arithmetic logic unit (ALU) that has a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The '549 also utilizes a highly specialized instruction set, which is the basis of its operational flexibility and speed. Separate program and data spaces allow simultaneous access to program instructions and data, providing the high degree of parallelism. Two reads and one write operation can be performed in a single cycle. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Replaced By | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320LC549GGU-66 | OBSOLETE | TMS320VC5506PGE | BGA MICROSTAR (GGU) | 144 | Replaced by TMS320VC5506PGE | ||||
| TMS320LC549GGU-80 | NRND | TMS320VC5506PGE | 27.20 | 1ku | BGA MICROSTAR (GGU) | 144 | 160 | Replaced by TMS320VC5506PGE | ||
| TMS320LC549GGUR-80 | OBSOLETE | BGA MICROSTAR (GGU) | 144 | Not Available | |||||
| TMS320LC549PGE-66 | NRND | TMS320VC5506PGE | 27.20 | 1ku | LQFP (PGE) | 144 | 60 | Replaced by TMS320VC5506PGE | ||
| TMS320LC549PGE-80 | NRND | TMS320VC5506PGE | 27.20 | 1ku | LQFP (PGE) | 144 | 60 | Replaced by TMS320VC5506PGE | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:23 AM GMT, 24 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**TMS320LC549GGU-66 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTMS320LC549GGU-80 | |||
| Americas | Rochester Electronics | >1k | |
| TI Lead Time*: 20 WeeksTMS320LC549PGE-66 | |||
| Americas | Avnet | 60 | |
| Rochester Electronics | 827 | ||
| Europe | Avnet-SILICA | 30 | |
| TI Lead Time*: 20 WeeksTMS320LC549PGE-80 | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Compel | 10 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320LC549GGU-80 | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320LC549PGE-66 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| TMS320LC549PGE-80 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320LC549 
View Application Notes for TMS320C54x Low Power DSPs
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE Subscription Service for v3.3 | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| C54x UNIX Simulator | TMDS324L551-09 | Texas Instruments | Simulators |
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Texas Instruments | Starter Kits |
| TMS320C54x DSP Library | SPRC099 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS 5.x Real-Time Operating System | DSPBIOS5 | Texas Instruments | Operating Systems (OS/RTOS) |
| TMS320C54x Chip Support Library | SPRC132 | Texas Instruments | Application Software |

No Tags are Available for this Part Number