TMS320TCI6487 Status: ACTIVE

Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Communications Infrastructure DSP (TCI6487/8)
    • Instruction Cycle Time
      • 1.2-GHz Device: 1.25-ns to 0.83-ns(1)
      • 1-GHz Device: 1.25-ns to 1-ns
    • Clock Rate:
      • 1.2-GHz Device: 800-MHz to 1.2-GHz
      • 1-GHz Device: 800-MHz to 1-GHz
    • Eight 32-Bit Instructions/Cycle
    • Commercial Temperature
      • 1.2-GHz Device 0°C to 95°C
      • 1-GHz Device: 0°C to 100°C
    • Extented Temperature
      • 1.2-GHz Device -40°C to 95°C
      • 1-GHz Device: -40°C to 100°C
  • 3 TMS320C64x+™ DSP Cores
    • Dedicated SPLOOP Instructions
    • Compact Instructions (16-Bit)
    • Exception Handling
  • TMS320C64x+ Megamodule L1/L2 Memory Architecture
    • 256 K-Bit (32 K-Byte) L1P Program Cache [Direct Mapped]

View All Features in Datasheet

Description

The TMS320C64x+ DSPs (including the TMS320TCI6487/8 device) are the highest-performance communications infrastructure DSP generation in the TMS320C6000™ DSP platform. The TCI6487/8 device is based on the third-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), designed specifically for wireless infrastructure base-band applications makes these DSPs an ideal solution for Pico, Micro, and Macro BTS and enables SOC base-band solution for UMTS, TD-SCDMA, WiMAX and cdma2000 applications, including video and telecom infrastructure, imaging/medical, and wireless infrastructure (WI). The C64x+™ devices are upward code-compatible from previous devices that are part of the C6000™ DSP platform.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320TCI6487 Help

Datasheet

Application Notes

View Application Notes for TMS320TCIx Wireless Infrastructure DSP Products

User Guides

View User Guides for TMS320TCIx Wireless Infrastructure DSP Products

White Papers

View White Papers for TMS320TCIx Wireless Infrastructure DSP Products

Errata

More Literature

Tools & Software

NamePart # Company Tool / Software Type
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
Network Developers Kit (NDK) with TCP/IP StackNDKTCPIP Texas Instruments Drivers / IO / Control Software 

Simulation Models

View Simulation Models for TMS320TCIx Wireless Infrastructure DSP Products

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320TCI6482 Fixed-Point Digital Signal Processor DSP-TMS320TCIX WIRELESS INFRASTRUCTURE DSP PRODUCTS TI customers also evaluated this product.
TMS320C6474 Multicore Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.
TMS320C6455 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
TMS320C6457 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C645x DSPs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C647X MULTICORE DSPS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TMS320TCI6487:

View All Tags

Other Support



Click Here