TMS320UC5409 Status: ACTIVE

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 TMS320UC5409-80
CPU1 C54x  
Peak MMACS80  
Frequency(MHz)80  
RAM64 KB  
ROM32 KB  
EMIF1 16-Bit  
External Memory Type SupportedAsync  
DMA1 6-Ch Ext DMA  
HPI1 8/16-Bit HPI  
McBSP3  
Timers1 16-Bit GP  
Boot Loader AvailableYES  
Core Supply (Volts)1.8 V  
IO Supply (Volts)1.8 V to 3.6 V  
Operating Temperature Range (°C)-40 to 100  
RatingCatalog  
 Samples
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • OMAP3530: Applications Processor
  • Product Information

    Features

    • Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Memory Bus
    • 40-Bit Arithmetic Logic Unit (ALU), Including a 40-Bit Barrel Shifter and Two Independent 40-Bit Accumulators
    • 17-× 17-Bit Parallel Multiplier Coupled to a 40-Bit Dedicated Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operation
    • Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
    • Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
    • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
    • Data Bus With a Bus-Holder Feature
    • Extended Addressing Mode for 8M × 16-Bit Maximum Addressable External Program Space
    • 16K x 16-Bit On-Chip ROM
    • 32K x 16-Bit Dual-Access On-Chip RAM
    • Single-Instruction-Repeat and Block-Repeat Operations for Program Code
    • Block-Memory-Move Instructions for Better Program and Data Management
    • Instructions With a 32-Bit Long Word Operand
    • Instructions With Two- or Three-Operand Reads
    • Arithmetic Instructions With Parallel Store and Parallel Load
    • Conditional Store Instructions
    • Fast Return From Interrupt
    • On-Chip Peripherals
      • Software-Programmable Wait-State Generator and Programmable Bank Switching
      • On-Chip Phase-Locked Loop (PLL) Clock Generator With Internal Oscillator or External Clock Source

    View All Features in Datasheet

    Description

    The TMS320UC5409 fixed-point, digital signal processor (DSP) (hereafter referred to as the 'UC5409 unless otherwise specified) is ideal for low-power, high-performance applications. This processor offers very low power consumption and the flexibility to support various system voltage configurations. The wide range of I/O voltage enables it to operate with a single 1.8-V power supply or with dual power supplies for mixed voltage systems. This feature eliminates the need for external level-shifting and reduces power consumption in emerging sub-3V systems.

    The TMS320UC5409 fixed-point, digital signal processor (DSP) (hereafter referred to as the 'UC5409 unless otherwise specified) is based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
    TMS320UC5409GGU-80ACTIVE0 to 015.40 | 1kuBGA MICROSTAR (GGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    TMS320UC5409GGUR80OBSOLETE  BGA MICROSTAR (GGU) | 144    Not Available
    TMS320UC5409PGE-80ACTIVE0 to 015.40 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:22 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksTMS320UC5409GGU-80
    AmericasRochester Electronics >1k
    Call**TMS320UC5409GGUR80
    AmericasRochester Electronics 355
    TI Lead Time*: 20 WeeksTMS320UC5409PGE-80
    AmericasRochester Electronics 12
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    TMS320UC5409GGU-80  TBD SNPB Level-3-220C-168 HRViewView
    TMS320UC5409PGE-80 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for TMS320UC5409 Help

    Datasheet

    Errata

    Tools & Software

    NamePart # Company Tool / Software Type
    Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
    Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
    XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
    XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
    C54x UNIX SimulatorTMDS324L551-09Texas InstrumentsSimulators
    TMS320C5416 DSP Starter Kit (DSK)TMDSDSK5416Texas InstrumentsStarter Kits
    TMS320C54x DSP LibrarySPRC099 Texas Instruments Signal Processing Libraries 
    DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
    TMS320C54x Chip Support LibrarySPRC132 Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here