|
|
|
|
Other qualified versions of TMS320VC33
Product InformationFeatures
Description
The TMS320VC33 DSP is a 32-bit, floating-point processor manufactured in 0.18-µm four-level-metal CMOS (TImeline) technology. The TMS320VC33 is part of the TMS320C3x generation of DSPs from Texas Instruments. The TMS320C3xs internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 150 million floating-point operations per second (MFLOPS). The TMS320VC33 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip. The TMS320VC33 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. High performance and ease of use are the results of these features. General-purpose applications are greatly enhanced by the large address space, multiprocessor interface, internally and externally generated wait states, one external interface port, two timers, one serial port, and multiple-interrupt structure. The TMS320C3x supports a wide variety of system applications from host processor to dedicated coprocessor. High-level-language support is easily implemented through a register-based architecture, large address space, powerful addressing modes, flexible instruction set, and well-supported floating-point arithmetic. The TMS320VC33 is a superset of the TMS320C31. Designers now have an additional 1M bits of on-chip SRAM, a maximum throughput of 150 MFLOPS, and several I/O enhancements that allow easy upgrades to current systems or creation of new baselines. This data sheet provides information required to fully utilize the new features of the TMS320VC33 device. For general TMS320C3x architecture and programming information, see the TMS320C3x Users Guide (literature number SPRU031). |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320VC33PGE120 | NRND | 0 to 90 | 10.70 | 1ku | LQFP (PGE) | 144 | 60 | Not Available | ||
| TMS320VC33PGE120G4 | NRND | 0 to 90 | 10.70 | 1ku | LQFP (PGE) | 144 | 60 | Not Available | ||
| TMS320VC33PGE150 | NRND | 0 to 90 | 13.20 | 1ku | LQFP (PGE) | 144 | 60 | Not Available | ||
| TMS320VC33PGE60 | OBSOLETE | LQFP (PGE) | 144 | Not Available | |||||
| TMS320VC33PGEA120 | NRND | -40 to 100 | 12.85 | 1ku | LQFP (PGE) | 144 | 60 | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:13 AM GMT, 06 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTMS320VC33PGE120 | |||
| Americas | Arrow | 1 | |
| Newark | 41 | ||
| Rochester Electronics | 155 | ||
| Asia | Farnell Asia | 41 | |
| Europe | Arrow Southern Europe | 120 | |
| Avnet-SILICA | 17 | ||
| Worldwide | Mouser Electronics | 12 | |
| TI Lead Time*: 23 WeeksTMS320VC33PGE120G4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksTMS320VC33PGE150 | |||
| Americas | Arrow | 963 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 7 | |
| Europe | Avnet-SILICA | 334 | |
| Worldwide | Mouser Electronics | 14 | |
| TI Lead Time*: 20 WeeksTMS320VC33PGEA120 | |||
| Americas | Newark | 221 | |
| Rochester Electronics | 73 | ||
| Europe | Avnet-SILICA | 246 | |
| Worldwide | Mouser Electronics | 60 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320VC33PGE120 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC33PGE120G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC33PGE150 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC33PGEA120 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320VC33 
View Application Notes for TMS320C3X DSPs
View User Guides for TMS320C3X DSPs
| Name | Part # | Company | Tool / Software Type |
| C3x Code Composer Free Evaluation Tools | C3XFREETOOL | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer IDE | CODECOMPOSER | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| TMS320VC33 University DSK | TMDSDSK33 | Texas Instruments | Starter Kits |
| Part # | Name | Product Family | Comments |
| TMS320C6722 | Floating-Point Digital Signal Processor | C6000 FLOATING/FIXED-POINT DSPS - TMS320C672X DSPS | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |

Most Popular Tags for TMS320VC33: