|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
This data manual discusses features and specifications of the TMS320VC5407 and TMS320VC5404 (hereafter referred to as the 5407/5404 unless otherwise specified) digital signal processors (DSPs). The 5407 and 5404 are essentially the same device except for differences in their memory maps. This section lists the pin assignments and describes the function of each pin. This data manual also provides a detailed description section, electrical specifications, parameter measurement information, and mechanical data about the available packaging. NOTE: This data sheet is designed to be used in conjunction with the TMS320C5000 DSP Family Functional Overview (literature number SPRU307). The 5407/5404 are based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. These processors provide an arithmetic logic unit (ALU) with a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The basis of the operational flexibility and speed of these DSPs is a highly specialized instruction set. Separate program and data spaces allow simultaneous access to program instructions and data, providing a high degree of parallelism. Two read operations and one write operation can be performed in a single cycle. Instructions with parallel store and application-specific instructions can fully utilize this architecture. In addition, data can be transferred between data and program spaces. Such parallelism supports a powerful set of arithmetic, logic, and bit-manipulation operations that can all be performed in a single machine cycle. These DSPs also include the control mechanisms to manage interrupts, repeated operations, and function calls. |
| Price | Packaging | CAD Design Tools | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| TMS320VC5407GGU | ACTIVE | 9.90 | 100u | BGA MICROSTAR (GGU) | 144 | 160 | Purchase Samples | ||
| TMS320VC5407PGE | ACTIVE | 9.90 | 100u | LQFP (PGE) | 144 | 60 | Purchase Samples | ||
| TMS320VC5407ZGU | ACTIVE | 9.90 | 100u | BGA (ZGU) | 144 | 160 | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TMS320VC5407GGU | As of 8:57 AM GMT, 03 Jul 2009 | As of 8:57 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 6 Weeks | Americas | Mouser Electronics | 160 | |||
| Rochester Electronics | 8 | |||||
| TMS320VC5407PGE | As of 8:57 AM GMT, 03 Jul 2009 | As of 8:57 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | 187 | |||
| DigiKey | 19 | |||||
| Mouser Electronics | 40 | |||||
| Rochester Electronics | 38 | |||||
| Europe | EBV Elektronik | 5 | ||||
| TMS320VC5407ZGU | As of 8:57 AM GMT, 03 Jul 2009 | As of 8:57 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Europe | EBV Elektronik | 24 | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TMS320VC5407GGU | TBD | SNPB | Level-3-220C-168 HR | View | View |
| TMS320VC5407PGE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| TMS320VC5407ZGU | Green (RoHS & no Sb/Br) | SNAGCU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TMS320VC5407 
| Name | Part # | Company | Tool / Software Type |
| Code Composer Studio IDE | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Code Composer Studio IDE Subscription Service | CCSTUDIOSUBSCRIPTIONS | Texas Instruments | Code Composer Studio(TM) IDE |
| XDS510 Class Emulators | XDS510 | Texas Instruments | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Texas Instruments | Emulators/Analyzers |
| Blackhawk™ LAN560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ PCI560 JTAG Emulator for TI DSPs | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560 JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| Blackhawk™ USB560BP JTAG Emulator | Blackhawk | Emulators/Analyzers | |
| JTAGjet USB 2.0 Emulator for TMS320 | Signum Systems | Emulators/Analyzers | |
| XDS510PP PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| XDS510USB PLUS JTAG Emulator | Spectrum Digital, Inc. | Emulators/Analyzers | |
| OMAP OSK Flash Recovery Utility | TMDSSDSFRU | Texas Instruments | Flash Tools |
| C54x UNIX Simulator | TMDS324L551-09 | Texas Instruments | Simulators |
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Texas Instruments | Starter Kits |
| TMS320C54x DSP Library | SPRC099 | Texas Instruments | Signal Processing Libraries |
| DSP/BIOS Real-Time Kernel | DSPBIOS | Texas Instruments | Operating Systems (OS/RTOS) |
| TMS320C54x Chip Support Library | SPRC132 | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| TLV320AIC22C | Dual VoIP Codec | AUDIO CONVERTERS AND CODECS - AUDIO CODEC | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TMS320VC5421 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5509A | Fixed-Point Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5402 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5410 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5470 | System-Level Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5410A | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5404 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC549 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5416 | Digital Signal Processor | TI customers also evaluated this product. | |
| TMS320VC5510A | Fixed-Point Digital Signal Processors | TI customers also evaluated this product. | |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number