TMS320VC5409 Status: ACTIVE

Fixed-Point Digital Signal Processor (DSP)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 TMS320VC5409-100TMS320VC5409-80
CPU1 C54x  1 C54x  
Peak MMACS100  80  
Frequency(MHz)100  80  
RAM64 KB  64 KB  
ROM32 KB  32 KB  
External Memory Type SupportedAsync  Async  
DMA1 6-Ch Ext DMA  1 6-Ch Ext DMA  
HPI1 8/16-Bit HPI  1 8/16-Bit HPI  
McBSP3  3  
Timers1 16-Bit GP  1 16-Bit GP  
Boot Loader AvailableYES  YES  
Core Supply (Volts)1.8 V  1.8 V  
IO Supply (Volts)3.3 V  3.3 V  
Operating Temperature Range (°C)-40 to 100  -40 to 100  
RatingCatalog  Catalog  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320VC5509A: Fixed-Point Digital Signal Processor
  • TMS320VC5410A: Digital Signal Processor
  • TMS320VC5416: Digital Signal Processor
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • CC1101: Low-Power Sub-1GHz RF Transceiver

More Related Products

Product Information

Features

  • Advanced Multibus Architecture With Three Separate 16-Bit Data Memory Buses and One Program Memory Bus
  • 40-Bit Arithmetic Logic Unit (ALU), Including a 40-Bit Barrel Shifter and Two Independent 40-Bit Accumulators
  • 17- × 17-Bit Parallel Multiplier Coupled to a 40-Bit Dedicated Adder for Non-Pipelined Single-Cycle Multiply/Accumulate (MAC) Operation
  • Compare, Select, and Store Unit (CSSU) for the Add/Compare Selection of the Viterbi Operator
  • Exponent Encoder to Compute an Exponent Value of a 40-Bit Accumulator Value in a Single Cycle
  • Two Address Generators With Eight Auxiliary Registers and Two Auxiliary Register Arithmetic Units (ARAUs)
  • Data Bus With a Bus-Holder Feature
  • Extended Addressing Mode for 8M × 16-Bit Maximum Addressable External Program Space
  • 16K x 16-Bit On-Chip ROM
  • 32K x 16-Bit Dual-Access On-Chip RAM
  • Single-Instruction-Repeat and Block-Repeat Operations for Program Code
  • Block-Memory-Move Instructions for Better Program and Data Management
  • Instructions With a 32-Bit Long Word Operand
  • Instructions With Two- or Three-Operand Reads
  • Arithmetic Instructions With Parallel Store and Parallel Load
  • Conditional Store Instructions
  • Fast Return From Interrupt
  • On-Chip Peripherals
    • Software-Programmable Wait-State Generator and Programmable Bank Switching
    • On-Chip Phase-Locked Loop (PLL) Clock Generator With Internal Oscillator or External Clock Source

View All Features in Datasheet

Description

The TMS320VC5409 fixed-point, digital signal processor (DSP) (hereafter referred to as the 5409 unless otherwise specified) is based on an advanced modified Harvard architecture that has one program memory bus and three data memory buses. This processor provides an arithmetic logic unit (ALU) with a high degree of parallelism, application-specific hardware logic, on-chip memory, and additional on-chip peripherals. The basis of the operational flexibility and speed of this DSP is a highly specialized instruction set.

Separate program and data spaces allow simultaneous access to program instructions and data, providing the high degree of parallelism. Two read operations and one write operation can be performed in a single cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
TMS320VC5409GGU-80ACTIVE8.50 | 1kuBGA MICROSTAR (GGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5409GGU100ACTIVE10.45 | 1kuBGA MICROSTAR (GGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5409PGE-80ACTIVE8.50 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5409PGE100ACTIVE10.45 | 1kuLQFP (PGE) | 144 60 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5409ZGU-80ACTIVE8.50 | 1kuBGA MICROSTAR (ZGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TMS320VC5409ZGU100ACTIVE10.45 | 1kuBGA MICROSTAR (ZGU) | 144 160 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:23 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 12 WeeksTMS320VC5409GGU-80
AmericasRochester Electronics 552
TI Lead Time*: 19 WeeksTMS320VC5409GGU100
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTMS320VC5409PGE-80
AmericasRochester Electronics 61
TI Lead Time*: 20 WeeksTMS320VC5409PGE100
AmericasAvnet >1k
Rochester Electronics >1k
AsiaFarnell Asia 10
WPI 57
EuropeArrow Southern Europe 120
Avnet-SILICA 125
Farnell 10
WorldwideDigiKey 5
TI Lead Time*: 20 WeeksTMS320VC5409ZGU-80
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksTMS320VC5409ZGU100
AmericasArrow 250
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TMS320VC5409GGU-80  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5409GGU100  TBD SNPB Level-3-220C-168 HRViewView
TMS320VC5409PGE-80 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5409PGE100 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
TMS320VC5409ZGU-80 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
TMS320VC5409ZGU100 RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TMS320VC5409 Help

Datasheet

Application Notes

View Application Notes for TMS320C54x Low Power DSPs

User Guides

View User Guides for TMS320C54x Low Power DSPs

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
Blackhawk™ LAN560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ PCI560 JTAG Emulator for TI DSPsBlackhawkEmulators/Analyzers
Blackhawk™ USB560 JTAG EmulatorBlackhawkEmulators/Analyzers
Blackhawk™ USB560BP JTAG EmulatorBlackhawkEmulators/Analyzers
JTAGjet USB 2.0 Emulator for TMS320Signum SystemsEmulators/Analyzers
XDS510PP PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
XDS510USB PLUS JTAG EmulatorSpectrum Digital, Inc.Emulators/Analyzers
C54x UNIX SimulatorTMDS324L551-09Texas InstrumentsSimulators
TMS320C5416 DSP Starter Kit (DSK)TMDSDSK5416Texas InstrumentsStarter Kits
TMS320C54x DSP LibrarySPRC099 Texas Instruments Signal Processing Libraries 
DSP/BIOS 5.x Real-Time Operating SystemDSPBIOS5 Texas Instruments Operating Systems (OS/RTOS) 
TMS320C54x Chip Support LibrarySPRC132 Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320VC5509A Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5410A Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5416 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5402 Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5409A Fixed-Point DSP TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TMS320VC5502 Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TMS320VC5402A Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here